Part Number: PDUMH15ATS TAA
ATS PDU allows real-time local current metering to prevent circuit overloads and enables redundant power for non-redundant network devices.
- 8 NEMA 5-15R 120V outlets distribute AC power to connected equipment
- Digital ammeter for on-site real-time load monitoring helps prevent power overloads
- Dual 12 ft. cords with NEMA 5-15P inputs connect to separate power sources
- Installs in 1U of space in EIA-standard 19 in. racks using included mounting brackets
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Single-Phase 15A ATS PDU Distributes and Monitors Network-Grade Power in Real Time
This local metered rack PDU (rPDU) provides real-time local reporting of the total load level via its built-in digital current metering. Ideal for network IT applications, small computer rooms and other equipment rack applications, the PDUMH15ATS features eight NEMA 5-15R 120V outlets for connecting equipment. Dual 12-foot (3.7-meter) power cords with NEMA 5-15P inputs connect to separate primary and secondary mains circuits, backup generators, UPS systems or utility power grids, including out-of-phase sources.
Switches from Primary to Secondary Power Source in Milliseconds
Automatic transfer switching (ATS) allows the PDU to switch to the secondary source within 2–7 milliseconds, should the primary source fail or become unstable, to ensure your connected equipment operates without interruption. An on-board ATS processor constantly evaluates the power quality of both input sources. It prevents switching if the secondary source is unavailable or of lower quality than the primary source.
Digital Load Meter Helps Prevent Potentially Expensive Overloads
A digital ammeter reports the total load for all connected equipment. Monitoring amperage helps ensure load levels remain well below maximum capacity with no danger of overload that could lead to costly downtime or damaged equipment. Maintaining proper load levels, even while adding new equipment, can keep your TCO (total cost of ownership) low.
Mounts into 1U of Rack Space or on a Wall
Use the included mounting hardware to install the all-metal housing into 1U of space in an EIA-standard 19-inch rack. You may also use the mounting brackets to secure the PDU to a wall or under a counter.
TAA-Compliant for GSA Schedule Purchases
The PDUMH15ATS is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332261366 |
PDU Type | Auto-Transfer Switch; Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 100; 120; 127 |
Recommended Electrical Service | 15A 120V |
Maximum Input Amps | 15 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | (2) NEMA 5-15P |
Input Cord Details | Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Output Nominal Voltage | 100V; 120V; 127V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Two digit current meter reports whole PDU output load in amps |
Front Panel LEDs | 8 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 17.5 |
PDU Form Factor | Horizontal (1U) |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 5.30 x 20.80 x 23.30 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 14.500 |
Unit Weight (lbs.) | 11 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Images