3.2–3.8kW 200–240V Single-Phase Metered PDU - 16 C13 & 4 C19 Outlets, C20/L6-20P Input, 10-ft. (3.05 m) Cord, 40 in. 0U Rack
Single-phase PDU allows real-time current metering to prevent circuit overloads that could cause costly downtime as additional equipment is connected.
- 16 C13 and 4 C19 200–240V outlets distribute AC power to connected equipment
- Digital ammeter for on-site real-time load monitoring helps prevent power overloads
- Switchless design helps prevent accidental shutdowns that can lead to costly downtime
- 10-ft. (3.05 m) detachable cord with L6-20P single-phase input connects to AC power source
- 40 in. 0U PDU with included mounting brackets installs in rack or under counter
- 2-year limited warranty
PDUMV20HV-36 New
Have a Question?
Features
Single-Phase PDU Distributes and Monitors Network-Grade Power in Real Time
This metered PDU provides real-time local reporting of the total load level via its built-in digital current metering. Ideal for network IT applications, small computer rooms and other equipment rack applications, the PDUMV20HV-36 features 16 C13 and four C19 200–240V outlets for connecting equipment. Plug-lock insert sleeves are included to prevent connected cables from becoming accidentally dislodged. The switchless design helps prevent an accidental shutdown, which could lead to costly downtime.
Digital Load Meter Helps Prevent Potentially Expensive Overloads
A digital ammeter reports the total load for all connected equipment. Monitoring amperage helps ensure load levels remain well below maximum capacity with no danger of overload that could lead to costly downtime or damaged equipment. Maintaining proper load levels, even while adding new equipment, can keep your TCO (total cost of ownership) low.
Versatile Installation Options Give You Plenty of Choices
The 40-inch 0U PDU mounts vertically in an EIA-standard 19-inch rack using the included toolless mounting buttons or the included mounting brackets with user-supplied hardware. You may also use the brackets to secure the PDU to the underside of a counter with the addition of two user-supplied screws. Bolt-down retention brackets keep power cords organized and your rack free of clutter.
Compatible with a Variety of Input Cords to Fit Your Facility’s Power Source
The PDU’s C20 inlet accepts a variety of 16A international cordsets. An included 10-ft. (3.05 m) cord with NEMA L6-20P input plug connects to an AC power source, generator or protected UPS system to distribute power to connected loads.
Typical Applications
- Deliver network-grade power to high-density equipment in networking, telecom, security, audio/video and sound reinforcement applications
- Monitor power load in real time from all connected computers, switches, servers and other networking equipment
Package Includes
- PDUMV20HV-36 3.2–3.8kW Single-Phase Metered PDU
- (20) Plug-lock insert sleeves
- C19 to L6-20P input cord, 10-ft. (3.05 m)
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332255921 |
PDU Type | Metered |
INPUT
PDU Input Voltage | 200; 208; 220; 230; 240 |
Recommended Electrical Service | 20A 208/240V; 16A 230V |
Maximum Input Amps | 20 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
Input Connection Type | L6-20P detachable cordset, C20 inlet available |
PDU Plug Type | NEMA L6-20P; IEC-320 C20 |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) C13; (4) C19 |
Output Nominal Voltage | 200; 208; 220; 230; 240 |
Overload Protection | n/a |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps |
Switches | n/a |
PHYSICAL
Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
Material of Construction | Aluminum |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.00 x 3.50 x 41.50 |
Unit Dimensions (hwd / in.) | 39.75 x 2.25 x 3.75 |
Unit Weight (lbs.) | 5.20 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Certifications | Tested to UL60950-1 (USA), CAN/CSA (Canada), NOM (Mexico), CE; Series Number (s) AGPD6674; Safety Standards (Canada); CAN/CSA-C22.2 No. 60950-1:2007 (2nd Ed) +A1:2011 +A2:2014; Safety Standards (U.S.) UL60950-1:2007 (2nd Ed)+A1 R10.14; Safety Standards (International) IEC60950-1:2005 (2nd Ed)+A1:2009+A2:2013 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P004-002-13LA | Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P004-002-5 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black, 5-Pack |
![]() |
P004-004 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P004-004-BL | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue |
![]() |
P004-004-GN | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green |
![]() |
P004-004-RD | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red |
![]() |
P004-004-YW | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow |
![]() |
P004-006 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P004-006-2C13 | C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P004-010 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black |
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-006-GN | Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m) |
![]() |
P005-006-YW | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P005-12N | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P005-18N | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black |
![]() |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black |
![]() |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P036-006-2C19 | Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P040-006 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P040-010 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P040-014 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black |
![]() |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black |
![]() |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P050-008 | EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black |
![]() |
P052-008 | UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black |
![]() |
P070-010 | IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.