Part Number: PDUV20HVL6-72
Delivers 208/230V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a data center or network closet.
- Ideal no-frills PDU for telecom, security, audio/video and other network applications
- 32 C13 and 6 C19 outlets distribute AC power to connected equipment
- Switchless design helps prevent accidental shutdowns that can lead to costly downtime
- 10 ft. cord with NEMA L6-20P single-phase input connects to compatible power source
- 63.75 in. 0U PDU with included mounting hardware installs in rack or under counter
- 5-year limited warranty
Features
Single-Phase 208/230V PDU Distributes Network-Grade Power to Multiple Loads
This basic PDU is an ideal no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Recommended for small to mid-sized data centers, computer rooms and network closets, the PDUV20HVL6-72 features 32 C13 and six C19 outlets for connecting equipment. A 10-foot cord with NEMA L6-20P input plug connects to your facility’s AC power source, generator or protected UPS system to distribute power to connected loads. The switchless design helps prevent an accidental shutdown, which could lead to costly downtime.
Versatile Installation Options Give You Plenty of Choices
The 63.75-inch all-metal housing supports 0U vertical mounting in an EIA-standard 19-inch rack using the included toolless mounting buttons or the included mounting clips and hardware. You may also use the clips to secure the PDU to a wall, counter or other flat, secure surface. Included C20 and C14 plug-lock inserts attach to the connected components’ plugs to keep them connected and the devices continuously powered.
Specifications
OVERVIEW
UPC Code | 037332255945 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 208; 230 |
Recommended Electrical Service | Single-phase 16/20A 230/208V service |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | NEMA L6-20P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.7kW (230V), 3.33kW (208V) / 20A total capacity (Agency de-rated 16A); 16A max per C19 outlet; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (32) C13; (6) C19 |
Output Nominal Voltage | 208/230V |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.00 x 3.00 x 65.50 |
Unit Dimensions (hwd / in.) | 63.750 x 3.500 x 2.250 |
Unit Weight (lbs.) | 8 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Useful Web Pages
Product Images