Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

PC Personal 120V 600VA 375W Standby UPS with Pure Sine Wave Output, Tower, 6 Outlets


  • 600VA tower 120V standby UPS with SINE WAVE output
  • Maintains AC output during power failures
  • 3 UPS battery supported outlets, 3 surge-only outlets
  • USB port, Active PFC power supply compatible, 97% efficient
  • NEMA 5-15P input plug and 6 NEMA 5-15R outlets
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

BC600SINE

Have a Question?
Contact Us

Overview

Tripp Lite's BC600SINE UPS system provides long-lasting battery backup for professional workstations, PCs, networking equipment and other sensitive electronics. Sine wave output in both line and battery power modes provides compatibility with all electronic loads, including PC and Mac systems fitted with Active Power Factor Corrected (PFC) power supplies. Uninterruptible Power Supply switches to battery derived sine wave AC output during power failures and severe voltage fluctuations so that connected equipment can be operated normally and shut down without data loss. Provides 18 minutes battery runtime with a typical desktop computer system (100 watts). Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert. USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in audible alarm and 4 front-panel LEDs indicate line power status, battery power status, overload status and battery low/replace status. 650VA/375W power handling ability supports professional workstations, desktop PCs, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Supports user battery replacement via built-in access panel.

Features

  • Tripp Lite's BC600SINE tower, sine wave UPS system provides long-lasting battery backup for a variety of computer and electronic applications
  • Sine wave output in both line and battery modes provides compatibility with all electronic loads, including PC and Mac systems fitted with Active Power Factor Corrected (PFC) power supplies
  • BC600SINE UPS system switches to battery derived sine wave AC output during power failures and severe voltage fluctuations with enough time to shut down without data loss
  • 650VA / 375 watt UPS capacity with 3.3 minutes runtime at 100% load and 11.1 minutes at 50% load
  • Provides 18 minutes battery runtime with a typical desktop computer system consuming 100 watts
  • Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
  • Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB port enables integration with built-in power management and auto-shutdown of Windows and Mac OS X
  • PowerAlert software CD included
  • Built-in audible alarm with cancel switch warns of power failure conditions; once silenced, alarm will re-sound as batteries approach full discharge
  • Alarm can be permanently silenced via PowerAlert interface
  • 4 front panel LEDs indicate line power status, battery power status, overload status and battery low/replace status
  • Supports user hot-swappable battery replacement via built-in access panel
  • Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • BC600SINE UPS System
  • USB Cable
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332159618
UPS TypeStandby
OUTPUT
Output Volt Amp Capacity (VA)600
Output Watt Capacity (Watts)375
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)3 UPS outlets, 3 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)10A Max (UPS and surge-only loads combined)
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  3.3 min. (375 watts)
Half Load Runtime (min.)  11.1 min. (190 watts)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 9 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced during a power failure using alarm-cancel switch; alarm can be permanently disabled via PowerAlert software interface
Audible AlarmAudible alarm indicates power failure and overload conditions
LED IndicatorsLINE POWER (green), INVERTER MODE (yellow), OVERLOAD (red), REPLACE BATTERY (red)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating252
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)191
Primary UPS Height (mm)273
Primary UPS Width (mm)133
Shipping Dimensions (hwd / in.)13.90 x 8.10 x 10.30
Shipping Weight (lbs.)16.90
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)10.75 x 5.25 x 7.5
UPS Power Module Weight (kg)6.62
UPS Power Module Weight (lbs.)14.6
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  33
AC Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  Battery to line mode: 2 milliseconds / Line to battery mode: 5 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)99V
High Voltage Transfer to Battery Power (Setpoint)139V
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

When the red Overload/Check Battery LED is flashing, the internal battery of the UPS system requires a recharge or replacement due to age. Follow the instructions below in an attempt to restore normal operation: 1. Power off and remove any equipment connected to the UPS. 2. Power off the UPS by pressing the On/Off button and holding it until the UPS beeps. Release the On/Off button and disconnect the UPS from the AC outlet. 3. Determine if the UPS has a removable battery door by examining the bottom of the UPS. -If there is no battery door, continue to step 6. -If there is a battery door, continue to step 4. 4. Remove the battery door and carefully remove the battery for inspection. -If the battery is bloated or damaged, purchase and install an appropriate replacement battery. When the UPS is returned to service, be sure it is adequately ventilated. -If a voltmeter is available, check the battery’s voltage. If the battery’s voltage is less than 10V DC, purchase and install an appropriate replacement battery. The UPS system's charger cannot recharge a battery with voltage lower than 10V DC. -If the UPS and battery are more than two years old, purchase and install an appropriate replacement battery. Battery performance and capacity deteriorate over time, and a replacement is needed periodically. -If none of the above applies, inspect the battery cables attached to the battery. Remove any build-up of corrosion found on the battery terminals or connectors. 5. Ensure that both the positive and negative connectors are firmly attached to the correct battery leads: the red lead to the red terminal, the black lead to the black terminal. Reinstall the battery and battery door. 6. Determine if the UPS has a circuit breaker (button- or plunger-style) by examining the perimeter of the UPS. -If there is no circuit breaker, continue to the next step. -If there is a circuit breaker, press the button inward. If there is no resistance and the button stays recessed, then the circuit breaker is already reset. 7. Confirm that the AC outlet is passing power by connecting another device, such as a radio or lamp, to the outlet. 8. Connect the UPS to the working AC outlet. 9. Power on the UPS by pressing the power button and holding it until you hear a beep. The green On/Off LED should now be lit. 10. Verify that the power rating of the equipment to be plugged into the battery-backup/surge-protected outlets does not exceed the UPS output capacity. To do this, add together the power ratings for each piece of equipment and compare the total requirements to the capacity of your unit, which is listed a) on the bottom of the UPS, or b) on the Product Specification tab on the Tripp Lite website's product page. If the total power draw of the connected equipment exceeds the capacity of the UPS, the load MUST be reduced to conform to the output specifications of the unit. Note: This UPS has two types of outlets: battery-backup/surge-protected outlets that DO provide battery-backup power, and surge-protected-only outlets that DO NOT provide battery-backup power. 11. Reconnect the equipment that requires battery-backup power and is within the output capacity of the UPS directly into the battery-backup/surge-protected outlets. Power on the equipment. Equipment that does not require battery-backup protection or that exceeds the capacity of the UPS can be plugged into the surge-protected-only outlets. 12. Perform a self-test by holding the On/Off button for 3 seconds and releasing it after the second beep. The unit will register an alarm while it checks internal components and will briefly operate in battery mode to ensure that it is able to power the attached equipment. If the connected devices remain operational throughout the test, then the UPS is operating properly. Another series of beeps will indicate that the test is complete.
Follow the steps below to perform a discharge reset of an AVR, ECO, Internet, or BC model Tripp Lite UPS system: 1. Power off any equipment connected to the UPS system. 2. Disconnect any devices plugged into the outlets of the UPS system. 3. Press and hold the On/Off/Test button and release the button after the UPS emits a single beep. The UPS will be powered off with no LEDs lit and no AC output from the Battery Backup Protected/Surge Protected outlets. 4. Disconnect the UPS from its AC input source. Verify the UPS is powered off by making sure that no LEDs are lit and that the UPS is no longer passing power from the Battery Backup Protected/Surge Protected outlets and the Surge-Only Protected outlets. 5. Remove the screw(s) that secure the battery door of the UPS and remove the battery door. 6. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Be sure that the cable does not come in contact with the opposite battery terminal. 7. Locate the On/Off/Test button. Press and hold the On/Off/Test button for ten seconds and then release it. 8. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. 9. Reinstall the battery door. 10. Connect the UPS to a known working AC source. The Surge-Only Protected outlets will now begin to pass power. 11. To power on the unit, press and hold the On/Off/Test button and release it after the UPS emits a single beep. The On/Off LED will illuminate and the UPS will begin passing power from its Battery Backup Protected/Surge Protected outlets.
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
When the Overload/Check Battery LED is illuminated solid red (not flashing), the output capacity of the battery-backup/surge-protected outlets on the UPS has been exceeded. Find more info and instructions to restore normal operation here.
Your Tripp Lite UPS system is designed to provide AC power continuously when AC power is present and to provide a limited amount of battery-backup power when a complete loss of AC power occurs. If the UPS is spontaneously powering off, follow the instructions listed in an attempt to restore normal operation here.
See All

Additional FAQs may be available on the BC600SINE model support page.

Accessories

Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
UPS Replacement Batteries
  Model Number Description
RBC51 | UPS Replacement Batteries RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS
Power Cords
  Model Number Description
P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products

Services

Installation

Part Number Description
W01-INSTAL-B50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours
W01-INSTAL-E50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.