Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$129.94 Avg. Price
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 750VA ultra-compact 120V standby UPS, energy-saving ECO outlets
  • Maintains AC output during power failures, 99% line mode efficiency
  • ECO option turns off set of four outlets when the computer is not in use
  • USB port, TEL/DSL protection, Wall mountable, Surge-only outlets
  • NEMA 5-15P input plug and 12 NEMA 5-15R outlets
  • 3-year limited warranty

Overview

The ECO750UPSTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. This standby green UPS offers complete protection from blackouts, brownouts and transient surges. Supports green energy savings via built-in Eco outlets that automatically power off unused computer accessories like printers or multi-media speakers when the computer is not in use. Full load efficiency rating of 99% also offers energy-savings and cooler operation by limiting UPS power consumption to less than 5 watts! Eco-friendly design meets strict RoHS environmental standards. Provides uninterrupted transition to battery-derived AC output during brownouts and power failures with enough runtime to save and shutdown connected equipment without data loss. Offers complete protection in an ultra-compact desktop or wall-mountable housing. Includes 6 battery supported outlets for computer, monitor and four vital system peripherals, plus 6 additional surge suppression-only outlets for accessories not requiring battery support. Four of the surge-only outlets are designated Eco outlets that can be configured to automatically power-off when the computer enters standby mode or is shutdown. USB port enables UPS configuration options and unattended system shutdown without data loss in the case of extended power failure. PowerAlert software is available via free download. USB cable included. Built-in single line RJ11 phone suppression protects modem, fax machine, cordless phone or other accessories with a dialup/DSL phone connection. Built-in audible alarm and front panel LEDs offer continuous status information regarding line and battery power operation. 750VA/450 watt UPS output capacity with up to 34 minutes runtime for an entry-level PC with small LCD monitor consuming 80 watts continuous. $100,000 connected equipment insurance (U.S., Puerto Rico & Canada Only).

Features

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • ECO750UPSTAA standby green UPS offers complete protection from blackouts, brownouts and transient surges
  • Built-in Eco outlets automatically power off unnecessary computer accessories like printers, scanners and speakers when computer is not in use
  • Full load efficiency rating of 99% saves energy and heat output by limiting UPS power consumption to less than 5 watts with only 3 BTU/hr. of heat output
  • Eco-friendly design meets strict RoHS (Restriction of Hazardous Substances) environmental standards.
  • 750VA / 450 watt UPS provides battery-derived AC output during brownouts and power failures
  • 9.4 minutes runtime at 50% load (225 watts)
  • Up to 34 minutes runtime for an entry-level PC with small LCD monitor (80 watts)
  • Ultra compact UPS supports a variety of placement options for desktop or wallmount use
  • Includes 6 UPS supported outlets for computer, monitor and four vital system peripherals requiring uninterrupted power
  • Includes 6 Surge-only outlets for accessories not requiring battery support
  • Four of the Surge-only outlets are designated Eco outlets that can be configured to automatically power-off when the computer is not in use
  • USB port enables UPS configuration options and unattended system shutdown without data loss in the case of extended power failure.
  • PowerAlert UPS monitoring software is available for free download from tripplite.eaton.com/products/power-alert
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Single line RJ11 phone suppression jacks protect modem, fax machine, cordless phone or other accessories from surges on dial-up/DSL phone connections
  • USB cable included
  • Space-saving right angle input plug
  • $100,000 connected equipment insurance (USA, Puerto Rico and Canada only)

Package Includes

  • ECO750UPSTAA TAA Compliant UPS System
  • USB cable
  • Instruction manual
TAA compliant Energy-Efficient Green Solutions RoHS compliant NUT compatible

Specifications

OVERVIEW
UPC Code037332152749
UPS TypeStandby
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)750
Output Capacity (kVA)0.75
Output Capacity (Watts)450
Output Capacity (kW)0.45
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)6 UPS outlets, 6 surge-only outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(12) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  2.8 min. (450W)
Runtime Half Load (min.)  9.4 min. (225W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 16 hours from 10% to 90%
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination switch controls on/off power status and self-test operation; second recessed push-button switch enables ECO outlet switching
Audible AlarmAudible alarm indicates power-failure and overload status
LED Indicators3 LEDs indicate power status, overload/check battery and ECO-mode status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating420
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorDesktop
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)175
Primary UPS Height (mm)79
Primary UPS Width (mm)310
Shipping Dimensions (hwd / in.)4.60 x 15.04 x 9.84
Shipping Weight (lbs.)8.79
UPS Housing MaterialPlastic
UPS Power Module Dimensions (hwd, in.)3.1 x 12.2 x 6.9
UPS Power Module Weight (kg)3.27
UPS Power Module Weight (lbs.)7.22
Unit Weight (lbs.)7.2200
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  3
AC Mode Efficiency Rating (100% Load)99%
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  AC to battery mode: 4 milliseconds / Battery to AC mode: 1 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)99
High Voltage Transfer to Battery Power (Setpoint)139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
APPLICATIONS
UPS ApplicationsComputer/Peripherals
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.