Part Number: SMART1000LCDTAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SMART1000LCDTAA is available on the model support page
Overview
The TAA-compliant SMART1000LCDTAA SmartPro LCD 120V, 1000VA/500W Line-Interactive Uninterruptible Power Supply provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up your desktop computer or audio/visual components, this line-interactive UPS switches to battery backup mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.
While all eight NEMA 5-15R outlets protect against surges, four outlets also provide up to 3 hours of UPS battery support for a DVR component, 60 minutes of support for a basic desktop PC and LCD monitor, and 10 minutes of support at half load (250W).
Automatic voltage regulation (AVR) corrects undervoltages as low as 89V without using any battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 1038-joule surge suppression rating protects your equipment from harmful power surges.
Space-saving NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket and allows furniture to be placed flush against the wall. Large rotatable LCD screen with dimmer shows real-time statuses at a glance. With Tripp Lite's free PowerAlert software (available via free web download), the SMART1000LCDTAA enables safe unattended system shutdown and file saves in case of a prolonged power failure.
Features
- Provides 1000VA/500W high-performance power protection for desktop computers, audio/video components, media centers and other electronics
- Supports basic desktop computer and LCD monitor up to 60 minutes or single DVR components up to 3 hours during power outage
- Supports 50% load (250W) up to 10 minutes and full load (500W) up to 3 minutes
- 97% full-load efficiency rating saves money in energy costs
- Audible alarm indicates loss of utility power or low battery
Optimized Outlets
- 4 NEMA 5-15R outlets deliver battery backup for devices that require constant power
- All 8 outlets protect against surges or spikes that can harm equipment or data
- Space-saving NEMA 5-15P right-angle plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket
Automatic Voltage Regulation (AVR)
- Corrects undervoltages as low as 89V with a 14% boost without drawing battery backup power
Rotatable LCD Status Screen
- Large LCD screen shows real-time input voltage, overload, AVR and battery statuses
- Rotates for easy viewing in both horizontal and vertical installations
- Dimmer switch controls brightness level
AC Line, Coaxial and Tel/DSL Surge Suppression
- Surge suppression rating of 1038 joules protects connected equipment and data from harmful power surges
- Tel/DSL RJ11 jacks protect standard dialup/DSL phone connection
- 2.2 Hz coaxial jacks protect CATV, broadband cable internet, satellite or broadcast antenna connections
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance
USB Communication Port and Free PowerAlert Software
- HID-compliant USB port integrates with built-in power management and auto-shutdown of Windows and Mac OS X
- Works with Tripp Lite PowerAlert software, available as free web download from tripplite.eaton.com/products/power-alert, to enable safe, unattended system shutdown and file saves during prolonged power failure
TAA-Compliant for GSA Schedule Purchases
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332152770 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 1000 |
Output Capacity (kVA) | 1 |
Output Capacity (Watts) | 500 |
Output Capacity (kW) | 0.5 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (500W) |
Runtime Half Load (min.) | 10 min. (250W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 16 hours from 10% to 90% |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89 |
Undervoltage Correction | Input voltages between 89 and 104 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software |
LED Indicators | Front panel LCD display |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); Coax jacks (1 set) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop |
Primary UPS Depth (mm) | 183 |
Primary UPS Height (mm) | 300 |
Primary UPS Width (mm) | 94 |
Shipping Dimensions (hwd / in.) | 15.50 x 4.80 x 10.50 |
Shipping Weight (lbs.) | 16.30 |
UPS Power Module Dimensions (hwd, in.) | 11.8 x 3.7 x 7.2 |
UPS Power Module Weight (kg) | 6.76 |
UPS Power Module Weight (lbs.) | 14.9 |
Unit Weight (lbs.) | 14.9000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 61 |
AC Mode Efficiency Rating (100% Load) | 97% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 510 |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds (AC to battery) / 3 milliseconds (Battery to AC) |
Low Voltage Transfer to Battery Power (Setpoint) | 89 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Home/Office Desktop; Audio/Video; High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Accessories
Model Number | Description | |
---|---|---|
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images