Part Number: SMART750USBTAA
This Model has been retired and replaced by AVRT650U. An Owner's Manual and other information for the SMART750USBTAA is available on the model support page
Features
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- SMART750USBTAA line-interactive UPS system offers extended voltage regulation (AVR) and battery support as well as complete AC and dialup/DSL/Ethernet line surge suppression
- Supports entry level PC systems for up to 45 minutes during power failures to enable a safe system shutdown
- Supports a max load of 750VA/450 watts for 2.2 minutes and a half load of 375VA/225 watts for 8.3 minutes
- Automatic Voltage Regulation (AVR) circuits correct brownouts as low as 89 volts without using battery power
- Attractive black tower configuration
- Includes 3 battery-supported outlets, plus 3 additional surge-only outlets, 6-ft. (1.83 m) AC line cord (all NEMA 5-15)
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again (part #WATCHDOGSW)
- Built-in dataline suppression jacks protect a single dialup phone/DSL line or network Ethernet line connection
- Built-in audible alarm and 4 front panel LEDs indicate UPS system and line power status
- 750VA/450 watt power handling ability supports a variety of computer, internetworking, telecom and consumer electronics equipment
- Supports battery replacement via built-in access panel
- Compatible with 120V/60Hz applications for USA, Canada, Mexico and more
- $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332153265 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 750 |
Output Capacity (Watts) | 450 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 2.2 min. (450w) |
Runtime Half Load (min.) | 8.3 min. (225w) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89 |
Undervoltage Correction | Input voltages between 89 and 104 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 191 |
Primary UPS Height (mm) | 274 |
Primary UPS Width (mm) | 132 |
Shipping Dimensions (hwd / in.) | 9.80 x 8.10 x 13.00 |
Shipping Weight (lbs.) | 15.80 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 10.8 x 5.2 x 7.5 |
UPS Power Module Weight (kg) | 9.07 |
UPS Power Module Weight (lbs.) | 20 |
Unit Dimensions (hwd / in.) | 10.750 x 5.250 x 7.500 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 38 |
AC Mode Efficiency Rating (100% Load) | 97% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 512 |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 89 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Home/Office Desktop |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | FCC Part 15 Class B (USA); RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images