TAA SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 3U, 120/230V input, Network Card Options, USB, DB9
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 2200VA / 2.2kVA / 1920W line interactive 3U rack/tower UPS; 0.9 power factor
- Maintains 120V output with 120V or 230V input, Sine wave output
- USB port, RS232, EPO and optional network management card slot; Detailed status LEDs
- 95% line-mode efficiency, 2 switched load banks
- C20 inlet & 4 international input line cords, 4 5-15R & 4 5-15/20R outlets
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year limited warranty
SM2200RMDVTAA

Have a Question?
Overview
Features
- SmartPro SM2200RMDVTAA dual-voltage line interactive UPS system maintains 120V nominal output with either 120V or 230V input power
- Ideal for voice, data and networking applications requiring 120V output from worldwide power sources
- Line interactive Automatic Voltage Regulation (AVR) offers voltage boost during brownouts and voltage cut during overvoltages
- Maintains continuous operation through blackouts, voltage fluctuations and surges
- Corrects line voltage conditions between 89 to 148V or 212 to 286V to 120V nominal output
- Standard internal battery set offers 30 minutes runtime at half load (960 watts) and 12 minutes at full load (1920 watts)
- Extended runtime is available with optional BP48V24-2U / BP48V242UTAA (limit 1) OR BP48V60RT3U / BP48V60RT3UTAA (no limit)
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Following an extended power outage, the UPS will automatically restart into line-power mode, begin powering connected equipment and recharge the battery system, all without user interaction
- Includes C20 power inlet with set of 4 international cord sets to support 5-20P, Schuko, CEE 7 / EU1-16P, British BS1363A and Italian CEI 23-16 plug types
- Includes NEMA 5-15R and 5-15/20R output receptacles
- Network-grade AC surge and noise suppression
- Compatible with Tripp Lite UPS management card options WEBCARDLX and SNMPWEBCARD
- USB and DB9 ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces
- Emergency Power Off (EPO) interface
- Integrated 2-bank PDU switching supports load shedding and remote-reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs
- 95% efficiency in line power mode reduces energy cost and BTU emissions
- Utility power and voltage regulation LEDs
- Installation accessories for rackmount and upright tower form factors included
- Field-replaceable, hot-swappable internal batteries and external battery packs
Specifications
OVERVIEW
UPC Code | 037332156310 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 16A (120V), 10A (230V) |
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
UPS Input Connection Type | 5-20P; C20 inlet |
UPS Input Connection Description | C20 inlet and 5 compatible plugsets (5-20P, Schuko CEE7, EU1-16P, British BS1363, Italian CEI 23-16) |
Input Circuit Breakers | 20A |
UPS Input Cord Length (ft.) | 6 |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 2200 |
Output kVA Capacity (kVA) | 2.2 |
Output Watt Capacity (Watts) | 1920 |
Output kW Capacity (kW) | 1.92 |
Power Factor | 0.87 |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable single-outlet 5-15R load banks |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R; (4) 5-15/20R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 12 minutes (1920 watts) |
Half Load Runtime (min.) | 30 minutes (960 watts) |
Expandable Battery Runtime | Extended runtime supported via optional external battery packs |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% (internal batteries) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC49-DV (quantity 2 required) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains 120v line power output with input range of 89 to 148 or 170 to 286 |
Overvoltage Correction | Voltage reduction of 12% applies when input is between 127 and 148 (120V) |
Undervoltage Correction | Voltage boost of 12% applies when input voltage is between 96 and 108 (120V) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 340 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fan |
Included Mounting Accessory Description | Complete installation accessories available for 2 post, 4 post and tower installation |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 4 post rackmount full-depth ( 4POSTRAILKIT ) |
Minimum Required Rack Depth with External Battery Pack (cm) | 82 |
Minimum Required Rack Depth with External Battery Pack (in.) | 32.25 |
Minimum Required Rack Depth without External Battery Pack (cm) | 77 |
Minimum Required Rack Depth without External Battery Pack (in.) | 30.25 |
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 641 |
Primary UPS Height (mm) | 133 |
Primary UPS Width (mm) | 445 |
Rack Height | 3U |
Shipping Dimensions (hwd / in.) | 12.00 x 30.00 x 30.00 |
Shipping Weight (lbs.) | 160.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.25 x 17.5 x 25.25 |
UPS Power Module Weight (kg) | 47.29 |
UPS Power Module Weight (lbs.) | 104.25 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 347 |
Battery Mode BTU / Hr. (Full Load) | 894 |
AC Mode Efficiency Rating (100% Load) | 95% |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; WEBCARDLX |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 89 (120V), 170 (230V) |
High Voltage Transfer to Battery Power (Setpoint) | 148 (120V), 286 (230V) |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
STANDARDS & COMPLIANCE
UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SM2200RMDVTAA model support page.

Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP48V242UTAA | TAA-Compliant External 48V 2U Rack/Tower Battery Pack Enclosure for select UPS Systems (BP48V242UTAA-Compliant) |
![]() |
BP48V60RT3UTAA | TAA-Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems (BP48V60RT3UTAA-Compliant) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1220 | 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUMH20 | 1.92kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 110-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUMH20ATNET | 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA |
![]() |
PDUMNH20 | 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA |
![]() |
PDUMV20 | 1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical |
![]() |
PDUV20 | 1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
SNMPWEBCARD | SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems |
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
![]() |
WEBCARDLX | Web Management Accessory Card |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1N | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2N | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3N | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.