BC Pro 120V 1400VA 940W Standby UPS, Tower, USB port, 6 Outlets
- 1400VA / 1.4kVA tower 120V standby UPS
- Maintains AC output during power failures
- USB port, Front panel status LEDs, 96% efficient
- NEMA 5-15P input plug and 6 NEMA 5-15R outlets
- 2-year limited warranty
- $200,000 Ultimate Lifetime Insurance
BCPRO1400
Have a Question?
Overview
Features
- BCPRO1400 tower 120V standby UPS offers AC power protection from blackouts, brownouts, overvoltages and transient surges
- 1400VA / 940 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts, brownouts and overvoltages to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- 8 minutes runtime at 100% load (940 watts), 24 minutes runtime at 50% load (470 watts)
- 155 minutes runtime for a desktop computer system consuming 80 watts continuous
- 6 built-in NEMA 5-15R UPS supported outlets
- NEMA 5-15P input connection with 6ft / 1.8m line cord
- Network grade AC surge and lightning protection is available from all outlets
- 96% line mode efficiency rating uses less energy and BTU emissions
- Front panel LEDs indicate line / battery mode, low battery, replace battery status; Audible alarm with alarm cancel / self-test button
- Hot swappable user battery replacement
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Tower housing supports desk or floor placement
Specifications
OVERVIEW
UPC Code | 037332033383 |
UPS Type | Standby |
INPUT
Rated input current (Maximum Load) | 9.2A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1400 |
Output kVA Capacity (kVA) | 1.4 |
Output Watt Capacity (Watts) | 940 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | 8 min. (940w) |
Half Load Runtime (min.) | 24 min. (470w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 36 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC53 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, battery low/replace and overload status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 510 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 510 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 229 |
Primary UPS Height (mm) | 325 |
Primary UPS Width (mm) | 191 |
Shipping Dimensions (hwd / in.) | 16.90 x 13.20 x 11.10 |
Shipping Weight (lbs.) | 39.40 |
UPS Housing Material | Polycarbonate |
UPS Power Module Dimensions (hwd, in.) | 12.8 x 7.5 x 9 |
UPS Power Module Weight (kg) | 16.51 |
UPS Power Module Weight (lbs.) | 36.4 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 134 |
Battery Mode BTU / Hr. (Full Load) | 437 |
AC Mode Efficiency Rating (100% Load) | 96% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99 |
High Voltage Transfer to Battery Power (Setpoint) | 143 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the BCPRO1400 model support page.
Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC53 | UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2E | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3E | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.