Part Number: BCPERS300
This Model has been retired and replaced by AVRT450U. An Owner's Manual and other information for the BCPERS300 is available on the model support page
Overview
Features
- BCPERS300 small tower 120V standby UPS offers AC power protection from blackouts, brownouts, overvoltages and transient surges
- 300VA / 180 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts, brownouts and overvoltages to prevent data loss and system downtime for connected equipment
- 6.3 minutes runtime at 100% load (180 watts), 16.8 minutes runtime at 50% load (90 watts)
- 17 minutes runtime for a desktop computer system consuming 80 watts continuous
- 3 built-in NEMA 5-15R UPS supported outlets
- NEMA 5-15P input connection with 6ft / 1.8m line cord
- Network grade AC surge protection is available from all outlets
- Front panel LEDs indicate line mode and battery mode status
- Hot swappable user battery replacement
- Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
- Small tower housing supports desk or floor placement
Specifications
OVERVIEW
UPC Code | 037332033550 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 2.8A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 300 |
Output Capacity (Watts) | 180 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (3) 5-15R |
BATTERY
Runtime Full Load (min.) | 6.3 min. (180w) |
Runtime Half Load (min.) | 16.8 min. (90w) |
DC System Voltage (VDC) | 12 |
Battery Access | Battery access door |
USER INTERFACE, ALERTS & CONTROLS
Switches | 1 built-in slider switch for main power off/on control |
LED Indicators | 2 LEDs indicate line power, battery power status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 720 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 140 |
Primary UPS Height (mm) | 216 |
Primary UPS Width (mm) | 107 |
Shipping Dimensions (hwd / in.) | 4.80 x 11.20 x 8.50 |
Shipping Weight (lbs.) | 11.00 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 8.5 x 4.2 x 5.5 |
UPS Power Module Weight (kg) | 4.94 |
UPS Power Module Weight (lbs.) | 10.9 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 97% |
COMMUNICATIONS
Communications Interface | None |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99V (adjustable to 83V via potentiometer) |
High Voltage Transfer to Battery Power (Setpoint) | 176 (adjustable to 147 via potentiometer) |
FEATURES & SPECIFICATIONS
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Computer/Peripherals |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images