550VA 300W Standby UPS - 8 NEMA 5-15R Outlets, 120V, 50/60 Hz, DB9, 5-15P Plug, Desktop/Wall Mount
- Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
- Keeps AC power running during blackouts to allow time for file saves and safe shutdown
- 8 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
- Home-friendly alarm remains silent in backup mode, sounding only when imperative
- Built-in DB9 serial port provides remote notification of site power and UPS status
- 3-year limited warranty
- $100,000 Ultimate Lifetime Insurance
INTERNET550SER
Have a Question?
Features
Typical Applications
- Protect equipment in point-of-sale, hospitality, casino gaming, kiosk, digital signage and other PC-based professional applications against power surges, line noise, brownouts, overvoltages and blackouts
- Operate essential equipment during short-term power outages using battery backup power
- Shut down desktop PCs and other equipment without data loss during long-term power outages
- Extend runtime for DVRs, wireless routers and other low-power home network equipment
Package Includes
- INTERNET550SER 550VA 300W 120V Standby UPS with 8 Outlets
- DB9 serial interface cable
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332211019 |
UPS Type | Standby |
INPUT
Rated input current (Maximum Load) | 6A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 7A |
UPS Input Cord Length (ft.) | 5 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 550 |
Output Watt Capacity (Watts) | 300 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | 120V (±20%) |
Output Voltage Regulation (Battery Mode) | 120V (±10%) |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Output AC Waveform (AC Mode) | Pure sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 1.2 min. (300w) |
Half Load Runtime (min.) | 5 min. (150w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | 6.5 hours (10% to 90%) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | IMPORTANT BATTERY REPLACEMENT INFORMATION > If your INTERNET550SER has no battery access door, please contact a local electronics repair technician to source and install a matching replacement battery; If your INTERNET550SER UPS does have a battery replacement door and the original battery inside has a rating of 12V 3.6AH, please order Tripp Lite replacement battery Model Number RBC36H |
Battery Replacement Description | Replaceable internal batteries (see manual) |
USER INTERFACE, ALERTS & CONTROLS
Switches | Switch controls power off/on status |
Audible Alarm | UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions |
LED Indicators | 1 Status LED reports operating mode and fault status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 316 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL or Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Primary Form Factor | Desktop |
Primary UPS Depth (mm) | 185 |
Primary UPS Height (mm) | 105 |
Primary UPS Width (mm) | 110 |
Shipping Dimensions (hwd / in.) | 7.36 x 5.67 x 10.86 |
Shipping Weight (lbs.) | 4.40 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 4.13 x 4.33 x 7.28 |
UPS Power Module Weight (kg) | 1.80 |
UPS Power Module Weight (lbs.) | 3.96 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +113 degrees Fahrenheit / -15 to +45 degrees Celsius |
Relative Humidity | 0 to 90%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 13.1 |
AC Mode Efficiency Rating (100% Load) | >98% |
Operating Elevation (ft.) | Up to 10,000 ft. |
Operating Elevation (m) | Up to 3000m |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in DB9 Serial port, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | DB9 serial interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 6 milliseconds typical (10 milliseconds max) |
Low Voltage Transfer to Battery Power (Setpoint) | 95 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category B (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
Certification Details | UL1778: 2014 5th EDITION; CAN/CSA-C22.2 NO. 107.3:2014 3rd EDITION; FCC CLASS B; FCC Part 68 Approved (#5WSWP01B005); Industry Canada Approved (#3449A-005, REN0.1B); RETIE (Colombia) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Related Products
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.