Part Number: SMART700HG
Provides UL 60601-1 compliant, medical-grade 700VA/450W power backup, ideal for use in patient-care vicinities. The built-in isolation transformer offers full isolation while maintaining AC surge protection in all modes.
- Supports a half load up to 42 minutes; full load up to 18 minutes
- Four hospital-grade outlets and hospital-grade plug
- 480 joule surge suppression rating protects connected equipment
- Alarm mute/alarm quiet control is ideal for use around patients
- Approved for use within the Patient Care Vicinity
- Approved to EN60601-1-2:2015 & IEC60601-1-2:2014, 4th Edition
- 2-year limited warranty
Overview
SMART700HG medical-grade UPS system provides dependable battery backup and is fully compliant with UL 60601-1 regulations when plugged into a hospital-grade outlet, making it ideal for use in patient-care vicinities. The 700VA/450W capacity provides up to 42 minutes of runtime for a half load, or 18 minutes for a full load so you can work through short power failures and perform an orderly system shutdown in a prolonged blackout.
Built-in line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V to normal 120V nominal output, without drawing battery power. The SMART700HG’s built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise while maintaining full AC surge suppression in all modes.
This UPS system features four NEMA 5-15R-HG hospital-grade outlets and has a hospital-grade NEMA 5-15P-HG plug with a six-foot cord for flexibility in placement. All four outlets provide both backup protection and surge protection, rated to 480 joules.
The SMART700HG also features diagnostic LEDs, as well as a USB port and a DB9 serial port that work with free downloadable PowerAlert® software for safe, unattended system shutdown and file saves in the event of a prolonged power failure.
Application Usage
This UPS contains a lead acid battery designed to be connected continuously to an AC power source, except during brief power outages. It is not intended for frequent charge/discharge cycles, such as mobile cart applications where the UPS is often disconnected from the power source. Using the SMART700HG in this type of application will void the battery warranty. For mobile applications, we recommend the SMART700HGL with lithium iron phosphate (LiFePo4) battery.
Features
- Compliant with UL 60601-1 standards for use in patient-care vicinities, when plugged into a hospital-grade outlet
- Built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise
- Hospital-grade plug with 6 ft. cord provides flexibility in placement so healthcare workers can focus on treating the patient
Battery Backup and Full Surge Protection
- 42 minutes runtime for half load (225W); 18 minutes for full load (450W)
- All four hospital-grade outlets provide surge protection rated to 480 joules
- EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
- Resistant to electrostatic discharge
LEDs and Audible Alarms Keep You Aware of Power Status
- Indicator lights on the front of the unit show you when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
- Audible alarms alert you to power failure, overload and low battery conditions; the alarm’s mute/quiet mode ensures patients are not disturbed
Saves Your Files, Even When You’re Away
- Works with PowerAlert software (available as a free download) to enable safe, unattended system shutdown and files saves during prolonged power failures
- Connects to your computer via either the DB9 port or USB port
Specifications
OVERVIEW
UPC Code | 037332095107 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 5.5A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P-HG |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity (VA) | 700 |
Output Capacity (kVA) | 0.7 |
Output Capacity (Watts) | 450 |
Output Capacity (kW) | 0.45 |
Power Factor | 0.6 |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | 115V (+/- 5%) |
Output Receptacle Details | Hospital grade output receptacles |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 115V; 120V |
Output Receptacles | (4) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 18 min. (450W) |
Runtime Half Load (min.) | 42 min. (225W) |
DC System Voltage (VDC) | 36 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC36SLT |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143 |
Overvoltage Correction | Input voltages between 126 and 143 are reduced by 9% |
Undervoltage Correction | Input voltages between 96 and 106 are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 81 and 95 are boosted by 21% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
ISOLATION
Output Isolation Transformer | Hospital grade load isolation transformer |
Leakage Current | Equal to 100 microamps |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 480 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Rack Height | 0U |
Cooling Method | Fan |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 229 |
Primary UPS Height (mm) | 325 |
Primary UPS Width (mm) | 191 |
Shipping Dimensions (hwd / in.) | 17.00 x 11.20 x 13.00 |
Shipping Weight (lbs.) | 45.30 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 12.8 x 7.5 x 9 |
UPS Power Module Weight (kg) | 20.05 |
UPS Power Module Weight (lbs.) | 44.2 |
Unit Dimensions (hwd / in.) | 12.500 x 7.500 x 9.500 |
Unit Weight (lbs.) | 44.200 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 97.7 |
AC Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 189.1 |
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 114.3 |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 serial cabling included |
Network Management Card Description | Network management not supported |
Communications Interface | USB; DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 81 |
High Voltage Transfer to Battery Power (Setpoint) | 143 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
Grounding Details | Grounding lug |
APPLICATIONS
UPS Applications | Hospital/Medical |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778; UL 60601-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Surge Protectors
Model Number | Description | |
---|---|---|
DNET1 | DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45 | |
DTEL2 | DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45 |
Accessories
Model Number | Description | |
---|---|---|
UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images