Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$779.12 Avg. Price

Provides UL 60601-1 compliant, medical-grade 700VA/450W power backup, ideal for use in patient-care vicinities. The built-in isolation transformer offers full isolation while maintaining AC surge protection in all modes.

  • Supports a half load up to 36 minutes; full load up to 14.5 minutes
  • Six IEC320 C13 hospital-grade outlets and IEC320 C14 hospital-grade plug
  • Leakage current less than 100 microamps
  • Approved for use within the Patient Care Vicinity
  • Approved to EN60601-1-2:2015, 4th Edition
  • 340 joule surge suppression rating protects connected equipment
  • Alarm mute/alarm quiet control is ideal for use around patients
  • 2-year limited warranty

Overview

The SMX700HG medical-grade UPS system provides dependable battery backup and is fully compliant with UL 60601-1 regulations when plugged into a hospital-grade outlet, making it ideal for use in patient care vicinities. The 700VA/450W capacity provides up to 36 minutes of runtime for a half load or 14.5 minutes for a full load, so you can work through short power failures and perform an orderly system shutdown in a prolonged blackout.
Built-in line-interactive voltage regulation corrects brownouts as low as 155V and overvoltages as high as 274V to normal 230V nominal output, without drawing battery power. The SMX700HG’s built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise while maintaining full AC surge suppression in all modes. Cumulative leakage current of all connected equipment is less than 100 microamps.
This UPS system features six IEC320 C13 hospital-grade outlets and has a hospital-grade IEC320 C14 plug on a 15-centimeter (six-inch) dongle. All six outlets provide both backup protection and surge protection, rated to 340 joules.
The SMX700HG also features diagnostic LEDs, as well as a USB port and a DB9 serial port that work with free downloadable PowerAlert® software for safe, unattended system shutdown in the event of a prolonged power failure.
This UPS contains a lead acid battery designed to be connected continuously to an AC power source, except during brief power outages. It is not intended for frequent charge/discharge cycles, such as mobile cart applications where the UPS is often disconnected from the power source. Using the SMX700HG in this type of application will void the battery warranty.

Features

Provides Ideal UPS Backup in Healthcare Facilities
  • Compliant with UL 60601-1 standards for use in patient-care vicinities, when plugged into a hospital-grade outlet
  • Built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise

Battery Backup and Full Surge Protection

  • 36 minutes runtime for half load (225W); 14.5 minutes for full load (450W)
  • All six hospital-grade outlets provide surge protection rated to 340 joules
  • EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
  • Resistant to electrostatic discharge

LEDs and Audible Alarms Keep You Aware of Power Status

  • Indicator lights on the front of the unit show you when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
  • Audible alarms alert you to power failure, overload and low battery conditions; the alarm’s mute/quiet mode ensures patients are not disturbed

Saves Your Files, Even When You’re Away

  • Works with PowerAlert software (available as a free download) to enable safe, unattended system shutdown and files saves during prolonged power failures
  • Connects to your computer via either the DB9 port or USB port

Package Includes

  • SMX700HG 700VA/450W Medical-Grade Tower UPS System
  • USB monitoring cable, 1.8 m (6 ft.)
  • DB9 serial monitoring cable, 1.8 m (6 ft.)
  • Owner’s Manual
    Cisco compatible RoHS compliant VMware ready application

    Specifications

    OVERVIEW
    UPC Code037332140418
    UPS TypeLine-Interactive
    INPUT
    Input PhaseSingle-Phase
    Rated input current (Maximum Load)3.6A
    Nominal Input Voltage(s) Supported230V AC
    UPS Input Connection TypeC14 inlet
    UPS Input Cord Length (ft.)0.50
    Recommended Electrical Service10A 230V
    Voltage Compatibility (VAC)230
    OUTPUT
    Output Capacity (VA)700
    Output Capacity (kVA)0.7
    Output Capacity (Watts)450
    Output Capacity (kW)0.45
    Nominal Voltage Details230v nominal inverter output voltage
    Frequency Compatibility50 / 60 Hz
    Frequency Compatibility DetailsAutomatic frequency selection
    Output Voltage Regulation (Line Mode)-18%, +8%
    Output AC Waveform (Battery Mode)PWM sine wave
    Nominal Output Voltage(s) Supported220V; 230V; 240V
    Output Receptacles(6) C13
    BATTERY
    Battery TypeValve Regulated Lead Acid (VRLA)
    Runtime Full Load (min.)  14.5 min. (450W)
    Runtime Half Load (min.)  36 min. (225W)
    DC System Voltage (VDC)36
    Battery Recharge Rate (Included Batteries)Less than 3.6 hours from 10% to 90% (typical, full load discharge)
    Battery AccessBattery access door allows hot swap battery replacement without powering connected equipment off
    Internal UPS Replacement Battery CartridgeRBC36SLT
    Typical Battery Lifespan3-6 years, depending on usage
    VOLTAGE REGULATION
    Voltage Regulation DescriptionLine interactive UPS offers 2 boost levels of brownout correction and a single level of overvoltage adjustment to maintain usable, computer grade output without consuming battery power over an input voltage range of 155 to 274V AC
    Overvoltage Correction  Input voltages between 206 and 245V AC are reduced by 9%
    Undervoltage Correction  Input voltages between 183 and 199 are boosted by 10%
    Severe Undervoltage CorrectionInput voltages between 155 and 182 are boosted by 21%
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesYes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions
    Audible Alarm3 function audible alarm indicates power failure conditions (4 short beeps every 10 seconds), overload (continuous short beeps) and low battery (continuous tone). Audible Alarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure, overload conditions and Low Battery events, using our Free PowerAlert UPS management software.
    LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
    SURGE / NOISE SUPPRESSION
    UPS AC Suppression Joule Rating340
    EMI / RFI AC Noise Suppression  Yes
    AC Suppression Response Time  Instantaneous
    PHYSICAL
    Primary Form FactorTower
    Cooling MethodCooling via rear-exit cooling fan
    Installation Form Factors Supported with Included AccessoriesTower
    Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
    Primary UPS Depth (mm)229
    Primary UPS Height (mm)325
    Primary UPS Width (mm)191
    Shipping Dimensions (hwd / in.)18.50 x 12.20 x 13.38
    Shipping Weight (lbs.)45.40
    UPS Housing MaterialPVC
    UPS Power Module Dimensions (hwd, in.)12.8 x 7.5 x 9
    UPS Power Module Weight (kg)19.10
    UPS Power Module Weight (lbs.)42.1
    Unit Weight (lbs.)42.1000
    ENVIRONMENTAL
    Operating Temperature Range32° to 104°F (0° to 40°C)
    Storage Temperature Range5° to 122°F (-15° to 50°C)
    Relative Humidity0 to 95%, non-condensing
    AC Mode BTU / Hr. (Full Load)  208.6
    Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  189.1
    COMMUNICATIONS
    Network Management Card DescriptionNetwork management not supported
    Communications InterfaceUSB; DB9 Serial
    LINE / BATTERY TRANSFER
    Transfer Time  5 milliseconds
    Low Voltage Transfer to Battery Power (Setpoint)155
    High Voltage Transfer to Battery Power (Setpoint)274
    FEATURES & SPECIFICATIONS
    Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
    High Availability UPS Features  Surge/noise protection
    Grounding DetailsEquipotential connection (back panel grounding lug)
    APPLICATIONS
    UPS ApplicationsHospital/Medical
    STANDARDS & COMPLIANCE
    Product CertificationsUL 60601-1
    Product ComplianceRoHS; CE (Europe)
    WARRANTY & SUPPORT
    Product Warranty Period (International)2-year limited warranty

    Questions & Answers

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.