Part Number: SMART2500XLHG
- 2200VA line-interactive extended-run tower UPS
- UL 60601-1 Approved for use within the Patient Care Vicinity
- Approved to IEC60601-1-2:2014, 4th Ed.
- Lowers cumulative leakage current of connected equipment to under 100 µA
- Floating AC output prevents noise coupling
- 2-year limited warranty
Overview
Features
- Ideal UPS protection for applications in patient-care vicinities where UL 60601-1 3rd edition listed medical electrical equipment is required
- Internal low-impedance isolation transformer with Faraday shield offers 100% isolation from the input AC line
- Floating AC output prevents noise coupling from noisy hospital ground circuits
- Full line isolation prevents shock potential and operational problems in sensitive electronic equipment
- Provides connected equipment with continuous power during short and long duration loss of commercial power
- Expandable runtime is available with the addition of one or more external battery packs (BP48V24-2U and BP24V60RT-3U)
- Line-interactive voltage regulation corrects brownouts and overvoltages from 83V to 143V back to usable 120V output levels without using battery power
- Resistant to electrostatic discharge
- Supports loads up to 2200VA/1920W
- 13 min. half-load runtime (1100VA/960W), 4 min. full load runtime (2200VA/1920W)
- Input: IEC320-C20 inlet with locking clamp; Output: 4 NEMA 5-15/20R and 4 IEC C13
- Built-in USB, DB9 (RS-232) and optional SNMPWEBCARD accessory monitoring options
- PowerAlert unattended shutdown software and complete cabling included
- Offers line isolation and continuous noise filtering
- 940-joule surge protection rating
- 5 diagnostic LEDs indicate AC present, on battery, voltage correction, overload & battery low/replace
- Battery replacement door and back panel grounding lug
- Relay I/O card allows users to communicate UPS status and events via 6 configurable contact closure outputs
Specifications
OVERVIEW
UPC Code | 037332168283 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 16 A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | C20 inlet |
Input Circuit Breakers | 2 x 20A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 20A 120V |
Total Harmonic Distortion | <3% |
OUTPUT
Output Capacity (VA) | 2200 |
Output Capacity (kVA) | 2.2 |
Output Capacity (Watts) | 1920 |
Output Capacity (kW) | 1.92 |
Output Capacity Details | 16A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds |
Power Factor | 0.87 |
Nominal Voltage Details | 120V sinusoidal in line mode and 120V sinusoidal in battery mode |
Frequency Compatibility | 60 Hz |
Frequency Compatibility Details | Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output Receptacle Details | Hospital grade output receptacles |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 115V; 120V |
Output Receptacles | (4) 5-15/20R; (4) C13 |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4.4 min. (1920W) |
Runtime Half Load (min.) | 13 min. (960W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | 4.5 hours MAX (10% to 90% capacity) Internal batteries only |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC48V-HGTWR |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143 |
Overvoltage Correction | Input voltages between 126 and 143 are reduced by 9% |
Undervoltage Correction | Input voltages between 96 and 106 are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 81 and 95 are boosted by 21% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
ISOLATION
Output Isolation Transformer | Hospital grade load isolation transformer |
Leakage Current | Equal to 100 microamps |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 940 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 485 |
Primary UPS Height (mm) | 247 |
Primary UPS Width (mm) | 226 |
Shipping Dimensions (hwd / in.) | 16.00 x 14.00 x 24.00 |
Shipping Weight (lbs.) | 100.00 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 9.72 x 8.90 x 19.09 |
UPS Power Module Weight (kg) | 36.97 |
UPS Power Module Weight (lbs.) | 81.5 |
Unit Weight (lbs.) | 73.3000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 162.8 |
AC Mode Efficiency Rating (100% Load) | 94% |
AC Economy Mode Efficiency Rating (100% Load) | 0.94 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 315.2 |
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 190.5 |
Operating Elevation | 0-6562 ft. (0-2000 m) |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 serial cabling included |
Network Management Card Description | Network management card optional |
Communications Interface | USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 81 |
High Voltage Transfer to Battery Power (Setpoint) | 143 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLXE); Surge/noise protection |
APPLICATIONS
UPS Applications | Hospital/Medical |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778; UL 60601-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems |
Environmental Sensors
Model Number | Description | |
---|---|---|
ENVIROSENSE | EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images