Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 750VA 500W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9 Serial

Model Number: SMART750SLT


  • 750VA line interactive tower UPS; Sine wave output
  • 100/110/120V nominal output during brownouts and overvoltages
  • USB, RS232 and slot for Network Management Card options
  • Detailed status LEDs; Single line TEL / DSL surge suppression
  • NEMA 5-15P input; 8 NEMA 5-15R outlets

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SMART750SLT intelligent, line-interactive sine wave UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 15 minutes half load runtime and 5 minutes fully loaded. 750VA/500 watt power handling capability and full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic applications. Includes 8 protected NEMA 5-15R output receptacles total, 4 of which offer surge suppression-only for less critical desktop accessories. Supports simultaneous remote monitoring of UPS and site power conditions via built-in network accessory card slot, USB and DB9 serial monitoring ports. Communications interfaces support messaging of UPS and line power status, plus output power control for delayed or immediate reboot of all connected devices at once. PowerAlert UPS monitoring software is available via free download. Built-in audible alarm and LEDs offer status notification for line power, battery power, battery charge level, load level, plus AVR boost and trim operational status information. Network grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges. Also includes single line TEL/DSL or Ethernet line surge suppression. Attractive, all-black tower housing.

Features

  • SMART750SLT line-interactive UPS offers battery derived sine wave AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
  • 750VA/500 watt power handling capability with full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic devices
  • Large internal batteries offer runtimes of 17.8 minutes at half load (375VA/250 watts) and 6.5 minutes at full load (750VA/500 watts)
  • Intelligent battery management system extends battery life
  • Automatic Voltage Regulation (AVR) circuits maintain user-selectable 100, 110 or 120V nominal output over an input voltage range of 83 to 145V
  • Includes 8 NEMA 5-15R output receptacles total, 4 with UPS and surge suppression for critical devices and 4 with surge-only protection for less critical accessories
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Network management interfaces include USB, DB9 serial and slot for Network Management Card option
  • Compatible with Tripp Lite UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
  • Communications ports support messaging of UPS and line power status, including on-battery, low-battery, power restored, AC line voltage, DC battery voltage and remaining battery capacity
  • Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for delayed or immediate reboot of connected equipment
  • Supports Tripp Lite's WatchDog software application to restore unresponsive programs by systematically restarting applications, operating systems and ultimately rebooting completely locked computers by momentarily switching UPS power off and back on again (requires optional WATCHDOGSW)
  • Status LEDs offer continuous status information of UPS operating parameters and site power quality
  • Hot-swappable batteries allow on-site battery replacement without powering off connected equipment
  • Single line TEL/DSL and network Ethernet line surge suppression

Package Includes

  • SMART750SLT UPS System
  • USB and serial cabling
  • User manual with warranty information
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332124395
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)750
Output Watt Capacity (Watts)500
Power Factor  0.7
Nominal Voltage Details120V default (voltage selection via back panel switches)
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-13%, +15%
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  6.5 min. (500w)
Half Load Runtime (min.)  17.8 min. (250w)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC24-SLT 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Overvoltage Correction  Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 106 to 121 (100v)
Undervoltage Correction  Voltage boost of 17% applies when input is 96 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v)
Severe Undervoltage CorrectionVoltage boost of 32% applies when input is 83 to 95 (120v only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power failure and overload conditions
LED IndicatorsLEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault IndicationRear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)337
Primary UPS Height (mm)259
Primary UPS Width (mm)173
Shipping Dimensions (hwd / in.)13.90 x 9.60 x 18.10
Shipping Weight (lbs.)36.40
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.2 x 6.8 x 13.25
UPS Power Module Weight (kg)15.47
UPS Power Module Weight (lbs.)34.1
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  70
AC Mode Efficiency Rating (100% Load)96%
Audible NoiseAudible Noise < 50 dBA at Front Side 1 Meter
COMMUNICATIONS
Communications InterfaceUSB; DB9 Serial; Slot for SNMP/Web interface
Network Management Cards SNMPWEBCARD ;  WEBCARDLX ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  4-8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)95V (120V), 87V (110V), 83V (100V)
High Voltage Transfer to Battery Power (Setpoint)145V (120V), 133V (110V), 121V (100V)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico)
UPS Certification DetailsEMI approvals: Yes
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC24-SLT | UPS Replacement Batteries RBC24-SLT UPS Replacement 24VDC Battery Cartridge for select Tripp Lite SLT UPS
Management Hardware
  Model Number Description
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.