Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartPro 230V 1.05kVA 650W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets
- Corrects under- and overvoltages from 182V to 278V (230V)
- 8 C13 outlets
- Front-panel LEDs indicate load, power, voltage and battery statuses
- Network power management and control capability
- 20 min. runtime at half load; 7 min. at full load
- 2-year limited warranty
SMX1050SLT
Have a Question?
Overview
Featuring eight C13 outlets and a C14 inlet that accepts a user-supplied AC power cord, the SMX1050SLT has an internal battery that provides 20 minutes of support at half load and seven minutes at full load. Front-panel LEDs indicate line power, voltage regulation, load level and battery status. An alarm sounds to indicate power failure or overload.
Automatic voltage regulation (AVR) maintains selectable 220V, 230V or 240V nominal output over an input range of 174V–266V (220V), 182V–278V (230V) or 190V–290V (240V) without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 350-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s downloadable PowerAlert® software, the SMX1050SLT enables safe unattended system shutdown and file saves in case of a prolonged power failure. Adding an optional network management card permits remote management of the UPS, including reboots and activity logs.
Features
- Provides fully regulated sine wave AC output for point-of-sale applications, VoIP systems and small business networks
- Audible alarm signals loss of utility power or overload
- 8 C13 outlets
- C14 inlet accepts user-supplied AC power cord with country-specific plug
- 350-joule surge suppression rating
Reliable Battery Backup
- Supports half load up to 20 min. and full load up to 7 min.
- Internal batteries designed for hot-swap field replacement
- Cold-start capability enables turn-on in battery mode during blackouts
Automatic Voltage Regulation (AVR)
- Maintains selectable nominal output without using battery power
- Corrects brownouts and overvoltages from 174V–266V (220V), 182V–278V (230V) or 190V–290V (240V)
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
LED Indicators
- Front-panel LEDs indicate line power, voltage regulation, load level and battery status
Optional Network Management Cards
- Compatible with Tripp Lite UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
Communication Ports
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
Telephone/Network Jacks
- Protect against power surges over telephone/DSL or network Ethernet lines
Specifications
OVERVIEW
UPC Code | 037332124548 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 2.8A (230V), 3.0A (220V), 2.7A (240V) |
Nominal Input Voltage(s) Supported | 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1050 |
Output kVA Capacity (kVA) | 1.05 |
Output Watt Capacity (Watts) | 650 |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | -9%, +5% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Included Output Power Cables | Includes 2 C13 to C14 output power cables |
Hot-Swap PDU options | PDUBHV10 (2U / 8 C13 outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (8) C13 |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 7 min. (650w) |
Half Load Runtime (min.) | 20 min. (325w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 8 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC24-SLT |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 182 to 278 (230v), 190 to 290 (240v), 174 to 266 (220v) |
Overvoltage Correction | Voltage reduction of 12% applies when input is 244 to 278 (230v), 254 to 290 (240v), 232 to 266 (220v); Voltage setpoints ±5% tolerance |
Undervoltage Correction | Voltage boost of 14% applies when input is 182 to 206 (230v), 190 to 216 (240v), 174 to 198 (220); Voltage setpoints ±5% tolerance |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power failure and overload conditions |
LED Indicators | 9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 350 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 335 |
Primary UPS Height (mm) | 259 |
Primary UPS Width (mm) | 173 |
Shipping Dimensions (hwd / in.) | 14.00 x 9.75 x 18.50 |
Shipping Weight (lbs.) | 38.60 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 10.2 x 6.8 x 13.2 |
UPS Power Module Weight (kg) | 16.33 |
UPS Power Module Weight (lbs.) | 36 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 52 |
Battery Mode BTU / Hr. (Full Load) | 521 |
AC Mode Efficiency Rating (100% Load) | 94% |
Operating Elevation (ft.) | Up to 10,000 ft |
Audible Noise | Audible Noise < 50 dBA at Front Side 1 Meter |
Operating Elevation (m) | Up to 3000m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; WEBCARDLX ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface; USB |
LINE / BATTERY TRANSFER
Transfer Time | 4-8 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 174V (220V), 182V (230V) or 190V (240V); Voltage setpoints ±5% tolerance |
High Voltage Transfer to Battery Power (Setpoint) | 266V (220V), 278V (230V) or 290V (240V); Voltage setpoints ±5% tolerance |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
STANDARDS & COMPLIANCE
UPS Certifications | CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Meets FCC Part 15 Category B (EMI) |
Certification Details | CE / IEC 62040 |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC24-SLT | UPS Replacement 24VDC Battery Cartridge for select Tripp Lite SLT UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUBHV10 | 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
RELAYIOCARD | Programmable Relay I/O Card |
![]() |
SNMPWEBCARD | SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems |
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
![]() |
WEBCARDLX | Web Management Accessory Card |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2D | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3D | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.