Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/29/2023

Overview

This SmartPro® compact rack-mount Uninterruptible Power Supply (UPS) offers line-interactive voltage regulation, network-grade surge suppression and long-lasting battery support for critical network hardware during blackouts and extended power failures. Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2-post rack-mount installation hardware make these systems ideal for network and telecom wiring closets and other limited-space installations. Runtime is expandable with optional BP48V24-2U (limit 1), BP48V48RT4U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs.

SMART3000CRMXL 4U rack-mount 3000VA UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations. Supports 3000VA/2880W when powered via included L5-30P input plug. Supports up to 3600VA/3600W when hardwired to a 120V 30A input source. Line-interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V. Includes NEMA L5-30P input plug (or hardwire input), L5-30R and 5-15/20R output receptacles. Network management interfaces support communications via USB, RS-232 and installed Network Management Card option. HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and macOS. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all three network interfaces at once. PowerAlert® UPS monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated three-bank programmable PDU switching supports load shedding and remote-reboot of up to three individual connected devices. Three-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 2-post rack-mount accessories included; 2-9USTAND tower stands and 4POSTRAILKIT 4-post rack-mount kit available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme.

Features

  • SmartPro Compact rack-mount Uninterruptible Power Supply (UPS) offers line interactive voltage regulation, network grade surge suppression and long lasting battery support for critical network hardware during blackouts and extended power failures
  • Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2-post rack-mount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations
  • Runtime is expandable with optional BP48V24-2U (limit 1), BP48V48RT4U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs
  • Some external battery configurations require the use of External Battery Configuration Software (see manual)
  • Intelligent battery management system extends battery life
  • SMART3000CRMXL 4U rack-mount 3000VA/2880 watt UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations
  • Supports loading up to 3600 watts when hardwired
  • Line interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V
  • Includes NEMA L5-30P input plug (hardwire line cord installation supported), L5-30R and 5-15/20R output receptacles
  • Network management interfaces support simultaneous communications via USB port, DB9 serial port and installed Network Management Card option
  • Compatible with UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
  • HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and macOS
  • 97% efficiency in line power mode offers substantially lower operating costs than lower efficiency UPS types
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Emergency Power Off (EPO) interface
  • Integrated 3-bank programmable PDU switching supports load shedding and remote-reboot of up to 3 individual connected devices
  • 3-stage metered current monitoring and battery charge status LEDs; Utility power and voltage regulation LEDs; Audible alarm; Self-test
  • 2-post rack-mount accessories included; 2-9USTAND tower stands and 4POSTRAILKIT 4-post rack-mount kit available
  • Field-replaceable, hot-swappable internal batteries and external battery packs
  • Attractive all-black color scheme

Package Includes

  • SmartPro Compact 4U Rackmount UPS system
  • 2 post rackmount installation brackets
  • USB and Serial Cabling
  • Owner's manual information
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332142375
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)24A (L5-30P input), 30A (hardwire)
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection TypeL5-30P; Hardwire
UPS Input Cord Length (ft.)10
Recommended Electrical Service120V 30A
Voltage Compatibility (VAC)120
OUTPUT
Output Capacity (VA)3000
Output Capacity (kVA)3
Output Capacity (Watts)2880
Output Capacity (kW)2.88
Output Capacity DetailsMaximum output increases to 3600W when used with hardwire input
Power Factor  .96
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/-5%
Load Management Receptacles  Three switchable single-outlet 5-15/20R load banks
Output Circuit Breakers20A (x2) - each 20A breaker protects 4 5-15/20R outlets / 30A breaker protects L5-30R
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  7.5 min. (2880W)
Runtime Half Load (min.)  19 min. (1440W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP48V24-2U  (limit 1);  BP48V48RT4U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 7.2 hours from 10% to 90% (typical, full load discharge)
Battery AccessBattery access door allows hot swap battery replacement without powering connected equipment off
Internal UPS Replacement Battery Cartridge RBC94-2U  (quantity 2)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic Voltage Regulation (AVR) circuits maintain clean, regulated computer-grade 120V nominal output, without using battery power, during brownouts to 83V and overvoltages to 145V
Overvoltage Correction  Input voltages between 127 and 145V AC are reduced by 12%
Undervoltage Correction  Input voltages between 96 and 108 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
SwitchesYes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions. Back panel includes battery charge level switch for internal or external battery configurations
Audible Alarm3 function audible alarm indicates power failure conditions (4 short beeps every 10 seconds), overload (continuous short beeps) and low battery (continuous tone)
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount
Rack Height  4U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 2POSTRMKITWM mounting accessory enables 2-post rackmount installation
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth ( 4POSTRAILKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)21
Minimum Required Rack Depth with External Battery Pack (cm)64
Minimum Required Rack Depth with External Battery Pack (in.)25
Minimum Required Rack Depth without External Battery Pack (cm)58
Minimum Required Rack Depth without External Battery Pack (in.)22.8
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  4POSTRAILKIT  mounting bracket enables installation in 4 post racks from 20.5 to 36 inches;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)452
Primary UPS Height (mm)175
Primary UPS Width (mm)439
Shipping Dimensions (hwd / in.)13.00 x 23.50 x 22.50
Shipping Weight (lbs.)128.50
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)6.89 x 17.30 x 17.80
UPS Power Module Weight (kg)46.27
UPS Power Module Weight (lbs.)102
Unit Weight (lbs.)102.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-95%, non-condensing
AC Mode BTU / Hr. (Full Load)  539
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  2159
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE ;  RELAYIOCARD 
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
WatchDog CompatibilityYes, compatible with Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application / OS or hard power off/on reboot of connected equipment ideal for unattended kiosk applications
EPO PortIncludes RJ11 EPO (emergency power off) port and interconnection cable
SNMP CompatibilityCompatible with Tripp Lite UPS management card options WEBCARDLX, SNMPWEBCARD and  RELAYIOCARD 
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  5 ms. (typical)
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.