Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$3,694.99 Avg. Price
  • 5kVA / 5000VA line interactive 3U rack/tower UPS; Sine wave output
  • 208 & 120V output during brownouts to 167 and overvoltages to 260V
  • USB, Serial, EPO & Network Management Card options
  • 3U all-in-one chassis; 8 single-outlet switched load banks; 97% efficiency
  • NEMA L6-30P input; 8 NEMA 5-15/20R, 2 L6-20R & 1 L6-30R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later

Overview

5000VA line-interactive UPS for server, network and telecommunications equipment with internal batteries requires 3U installed. Accepts 208V nominal input voltage. Simultaneous 208V and 120V output. Corrects brownouts and overvoltages from 167V to 260V. Sine wave output. Maintains battery-derived AC output during blackouts and severe voltage fluctuations. Expandable runtime with optional external battery packs. Eleven output receptacles. NEMA L6-30P input connection with support for user-supplied 50A or hardwire input. Network-grade AC surge and noise suppression. Network management interfaces include USB, DB9 serial and slot for Network Management Card options. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all network interfaces simultaneously. PowerAlert® UPS monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated eight-bank switched PDU. Three-stage metered current monitoring and battery charge LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 4-post rack-mounting accessories included; 2-9USTAND and 2POSTRMKITHD accessories available. Field-replaceable, hot-swappable internal batteries and battery packs.

Features

  • 5000VA/3750 watt max. output power capacity compatible with North American 208V/60 Hz input voltage
  • Supports full output at either 208V or 120V
  • 3U rack/tower UPS installs in standard 19-inch rack enclosures with an installed depth of only 25 inches / 63.5cm
  • Protects sensitive networking equipment from blackouts, voltage fluctuations and transient surges
  • Line Interactive Automatic Voltage Regulation (AVR) corrects 208V nominal input from 167 to 260VAC back to usable 208/120V levels without consuming battery power
  • AVR circuits boost undervoltages by 12% and reduce overvoltages by 12%
  • Network interfaces support simultaneous communications via USB, DB9 serial and slot for Network Management Card option
  • Compatible with UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Built-in Emergency Power Off (EPO) interface with cable
  • Sine wave output in AC and battery mode
  • Expandable runtime with optional BP48V60RT-3U and BP48V27-2US external battery packs
  • Half/full load runtime of 20/8.5 minutes with internal batteries
  • Intelligent battery management system extends battery life
  • Includes 11 output receptacles (2 L6-20, 1 L6-30 & 8 NEMA 5-15/20R)
  • Ships with installed L6-30P input plug, supports user supplied 50A replacement plug or hardwire input
  • Integrated 8 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual devices
  • 3 stage metered LEDs offer current monitoring and battery charge level
  • Mains power and voltage regulation LEDs offer at-a-glance power status information
  • Front panel switches support self-test and alarm cancel functions
  • Included adjustable mounting rails support installation in 4-post 19-inch racks
  • UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user is required
  • Supports upright tower placement with optional 2-9USTAND accessory

Package Includes

  • SMART 5000XFMRXL UPS System
  • USB & DB9 Serial Cabling
  • Mounting hardware for 4-post rackmount installation
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332121462
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)24A
Nominal Input Voltage(s) Supported208V AC
UPS Input Connection TypeL6-30P
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 208V
OUTPUT
Output Capacity (VA)5000
Output Capacity (kVA)5
Output Capacity (Watts)3750
Output Capacity (kW)3.75
Power Factor  0.75
Nominal Voltage Details208/120V nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)208 & 120V (+/- 10%)
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Eight switchable single-outlet 5-15/20R load banks
Output Circuit Breakers20A double pole breaker supports L6-20R outlets, 20A branch rated breaker (x2) supports 4 5-15/20R outlets each, L6-30R outlet is unbreakered
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V; 208V
Output Receptacles(8) 5-15/20R; (2) L6-20R; (1) L6-30R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  8.5 min. (3750W)
Runtime Half Load (min.)  20 min. (1875W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP48V27-2US  (multi-pack compatible); BP48V60RT-3U (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)6.8 hours from 10% to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC94-3U  (quantity 3)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
Overvoltage Correction  Input voltages between 228 and 260 are reduced by 12%
Undervoltage Correction  Input voltages between 167 and 194 are boosted by 12%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1020
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  3U
Cooling MethodFan
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)28
Minimum Required Rack Depth with External Battery Pack (cm)81
Minimum Required Rack Depth with External Battery Pack (in.)32
Minimum Required Rack Depth without External Battery Pack (cm)76
Minimum Required Rack Depth without External Battery Pack (in.)30
Primary UPS Depth (mm)635
Primary UPS Height (mm)132
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)12.00 x 23.00 x 33.00
Shipping Weight (lbs.)191.33
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.2 x 17.5 x 25
UPS Power Module Weight (kg)65.00
UPS Power Module Weight (lbs.)143.3
Unit Weight (lbs.)143.3000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  366
AC Mode Efficiency Rating (100% Load)97%
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time  7 ms (AC to Battery); 1 ms (Battery to AC) typical
Low Voltage Transfer to Battery Power (Setpoint)167
High Voltage Transfer to Battery Power (Setpoint)260
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding DetailsBack panel grounding lug
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); CAN/CSA-C22.2 No. 107.3 (Canada); IEC/EN 62040; NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Battery Packs

  Model Number Description
External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) BP48V24-2U BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) BP48V27-2US BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

Power Distribution Units (PDUs)

  Model Number Description
2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1220 PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount PDU12IEC PDU12IEC 1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount

Network Interfaces and Sensors

  Model Number Description
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components
Extension Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m) BPEXT481 BPEXT481 Extension Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.