Part Number: SU6000RT4UHV
This Model has been retired and replaced by SU6000RTMB. An Owner's Manual and other information for the SU6000RT4UHV is available on the model support page
Overview
Featuring true on-line operation with pure sine wave output, zero transfer time to battery and complete UPS replacement capability with no downtime, the SU6000RT4UHV provides the highest level of protection available for mission-critical equipment from power outages, voltage fluctuations and transient surges. It converts incoming AC power to DC, and re-converts it back to filtered AC output with a pure sine wave, isolating connected components from all power problems in high-voltage environments. The SU6000RT4UHV has a 6kVA/5400W capacity and four AC outlets (two L6-20R; two L6-30R).
With its detachable PDU, the SU6000RT4UHV is easily hot-swappable by a user of any skill set—no need for lengthy and expensive service calls, and no downtime if a repair or battery replacement is needed. In bypass mode, the PDU passes power to equipment without the use of the power and battery modules, allowing them to be removed while keeping your application in operation.
UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The SU6000RT4UHV‘s runtime can be expanded with optional external battery packs.
The SU6000RT4UHV features a highly efficient (96%) economy mode setting that can significantly reduce a facility's energy costs by minimizing heat output, reducing cooling requirements and consuming less electricity.
An LCD display with LED indicators enables IT personnel to monitor operating modes and conditions. The LCD/LED panel rotates for viewing in horizontal rack or vertical tower installations and includes an audible alarm that signals various conditions.
The SU6000RT4UHV features a USB port and a DB9 port that, when used with PowerAlert® software, provides comprehensive network power monitoring and control. An optional network management card accessory, enables the UPS to operate as an IP managed device.
The unit requires only 4U of rack space in a standard rack enclosure and can be installed in a 2-post rack using the 2POSTRMKITHD accessory or in a tower configuration with the 2-9USTAND accessory.
Features
- SU6000RT4UHV 6000VA / 6kVA / 5400 watt online, double-conversion UPS system in a single 4U rack/tower compatible housing (at 208V nominal, output is limited to 4992 watts)
- Full-time active power conditioning maintains clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Detachable back panel PDU contains input line cord connection and output receptacles, plus manual bypass switch to support hot-swappable whole UPS replacement with no interruption to connected equipment
- L6-30P input plug; two L6-30R and two L6-20R outlets
- Included rail kit supports 4U 19-inch rack-mount installation in 4-post racks
- Optional 2POSTRMKITHD supports installation in 2-post 19-inch racks (1 required for SU6000RT4UHV)
- Optional 2-9USTAND supports upright tower placement (1 required for SU6000RT4UHV)
- Maximum installed rack depth of only 20.7 in. / 52.6cm
- Maintains full-time sine wave output within 2% of selected 200/208/220/230/240V nominal in double conversion mode
- Corrects brownouts to 156V at full load (100V at 50% load or less)
- Corrects overvoltages to 290V at full load (300V at 90% load or less)
- Supports 50/60 Hz operation for worldwide frequency compatibility
- Double-conversion operation offers full-time AC to DC, then DC to AC conversion to maintain perfectly regulated sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- High efficiency ECONOMY MODE operation significantly reduces BTU heat output and operating energy costs
- Network-grade AC surge and noise suppression
- Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232, USB and slot for network management card options
- Compatible with UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Front panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS functions with support for a variety of control options to support advanced UPS settings and configurations
- LED/LCD display panel rotates for viewing in rack-mount or tower configurations
- Supports Emergency Power Off (EPO) via built-in interface
- Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
- BP192V12-3U external battery packs are field replaceable and hot swappable
- Intelligent battery management system with temperature-compensated charging extends battery life
- Some external battery configurations require the use of External Battery Configuration Software (see manual)
- Frequency conversion mode enables conversion of 60 Hz to 50Hz or 60 Hz to 50Hz (no de-rating)
Specifications
OVERVIEW
UPC Code | 037332157096 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 31.9A (200V), 30.6A (208V), 29A (220V), 27.7A (230V), 26.6A (240V) |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 240V AC |
Nominal Input Voltage Description | Factory configured to 208V |
UPS Input Connection Type | L6-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A |
OUTPUT
Output Capacity (VA) | 6000 |
Output Capacity (kVA) | 6 |
Output Capacity (Watts) | 5400 |
Output Capacity (kW) | 5.4 |
Output Capacity Details | Output capacity de-rates to 4992 watts when used at 208V nominal; Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Voltage selection via front panel LCD interface |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating) |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output Receptacle Details | Output receptacles and input line cord are mounted on a detachable PDU backplate with bypass switch to enable hot-swappable power module replacement |
Output Circuit Breakers | 20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 240V |
Output Receptacles | (2) L6-20R; (2) L6-30R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 2 min. (5400W) |
Runtime Half Load (min.) | 8.5 min. (2700W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP192V12-3U ; BP192V5RT2U (limit 1); BP192V787C-1PH |
DC System Voltage (VDC) | 192 |
Battery Recharge Rate (Included Batteries) | 6 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC5-192 |
Battery Replacement Description | Hot-swappable, user replaceable internal batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Corrects overvoltages as high as 300V (<90% load) and 280V (full load) |
Undervoltage Correction | Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual) |
Switches | Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads. |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2595 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 4U |
Cooling Method | Fans |
Included Mounting Accessory Description | Includes 4 post rackmount installation accessories |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 20.7 |
Minimum Required Rack Depth (inches) | 24 |
Minimum Required Rack Depth with External Battery Pack (cm) | 74 |
Minimum Required Rack Depth with External Battery Pack (in.) | 29 |
Minimum Required Rack Depth without External Battery Pack (cm) | 65 |
Minimum Required Rack Depth without External Battery Pack (in.) | 25.75 |
Primary UPS Depth (mm) | 525 |
Primary UPS Height (mm) | 174 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 30.00 x 36.00 x 24.00 |
Shipping Weight (lbs.) | 190.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 6.85 x 17.5 x 20.67 |
UPS Power Module Weight (kg) | 48.99 |
UPS Power Module Weight (lbs.) | 108 |
Unit Dimensions (hwd / in.) | 6.850 x 17.500 x 20.670 |
Unit Weight (lbs.) | 116.200 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1767 |
AC Economy Mode BTU / Hr. (Full Load) | 768 |
AC Mode Efficiency Rating (100% Load) | 90% |
AC Economy Mode Efficiency Rating (100% Load) | 96% |
Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 1767 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 2279 |
Operating Elevation | Up to 6500 ft. |
Audible Noise | 60 dBA at front side 1 meter |
COMMUNICATIONS
Network Management Cards | TLNETCARD ; WEBCARDLXE ; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Yes |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Transfer Time (Economy Mode) | 8 ms. typical power failure response in optional economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | 156V (full load) / 100V (50% load or less, derates linearly) |
High Voltage Transfer to Battery Power (Setpoint) | 280V (full load) / 300V (90% load or less) |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; Remote management; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | IEC 61000; CSA (Canada); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
- UPS Sizing
- Tripp Lite Protects Communications at Montclair State University
- UPS System Total Load and Runtime Calculator
- UPS Systems Buying Guide
- Custom Products from Tripp Lite Are One Call Away
- Economy Mode Explained
- Top 12 Questions to Consider When Choosing UPS Systems for Network/Server Applications
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU6000RT4UHV SmartOnline UPS System
https://tripplite.eaton.com/video/su6000rt4uhv-smartonline-ups-system/60568 - The Need for Hot-Swappable UPS Systems Demo
https://tripplite.eaton.com/video/the-need-for-hot-swappable-ups-systems-demo/45731
Product Images