Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 12kVA 8.4kW Spare/Replacement UPS Power Module, 4U Rack/Tower - for SU12000RT4U or SU12000RT4UHW

Model Number: SU12000RT4UPM


  • 12,000VA on-line 4U replacement power module
  • Ideal for use as a spare or replacement power module for mission-critical UPS configurations involving SU12000RT4U or SU12000RT4UHW
  • 2-year limited warranty

Overview

12,000 VA (12kVA) on-line, double-conversion UPS replacement power module for UPS configurations involving SU12000RT4U or SU12000RT4UHW

Features

  • 12,000VA on-line 4U replacement power module
  • Ideal for use as a spare or replacement power module for mission-critical UPS configurations involving SU12000RT4U or SU12000RT4UHW
  • REPLACEMENT POWER MODULE ONLY

Package Includes

  • SU12000RT4UPM POWER MODULE ONLY (4U)
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332153036
OUTPUT
Output Volt Amp Capacity (VA)12000
Output kVA Capacity (kVA)12
Output Watt Capacity (Watts)8400
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
PHYSICAL
Primary Form FactorRackmount
Primary UPS Depth (mm)706
Primary UPS Height (mm)178
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)13.50 x 23.50 x 32.50
Shipping Weight (lbs.)128.00
UPS Dimensions Details4U power module component only.
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)7 x 17.5 x 27.8
UPS Power Module Weight (kg)39.01
UPS Power Module Weight (lbs.)86
COMMUNICATIONS
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.