SmartOnline 120V 1kVA 900W Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9 Serial
- 1000VA / 1kVA / 900 watt on-line double-conversion tower UPS
- 100/110/120/127V 50/60Hz output, high efficiency economy mode option
- Interactive LCD with 10 selectable screens of UPS and site power data
- Expandable runtime, Hot-swappable batteries
- USB, RS232 & EPO ports, Network Management Card options
- 2 independently switched load banks
- NEMA 5-15P input; 6 5-15R outlets
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
SU1000XLCD
Have a Question?
Overview
Features
The SU1000XLCD provides true on-line operation, reliable battery backup and comprehensive power management capability in a compact tower form factor. Featuring a 1000VA/900W capacity, 6 5-15R outlets, a 10-ft. cord with standard 5-15P plug, USB/DB9 ports and a slot for an optional network management accessory card, the SU1000XLCD offers a complete power protection solution for small- to medium-size servers, storage devices, telecom systems and other mission-critical equipment.
True On-Line Operation with Pure Sine Wave Output and Zero Transfer Time
The SU1000XLCD provides the highest level of protection available for mission-critical equipment. It actively converts raw incoming AC power to DC, then re-converts it back to regulated, filtered AC output with a pure sine wave, completely isolating connected components from all power problems. Zero transfer time between AC and battery operation maintains continuous output and further protects connected equipment from the disruptive effects of blackouts and severe low-voltage conditions. Sine wave output guarantees compatibility with all equipment types.
Individually Controllable Outlets
The SU1000XLCD includes 2 single-outlet load banks that are individually controllable via a software interface for remote reboot of locked-up equipment or load shedding to maximize battery backup time for mission-critical equipment.
Reliable, Expandable Battery Backup
UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The SU1000XLCD features a large internal battery set that provides 12.8 minutes of battery support for a half load (450 watts) and 3.8 minutes for a full load (900 watts). Intelligent battery management system extends battery life. During normal operation, incoming utility power keeps the UPS battery fully charged so that backup power will always be available if needed. For mission-critical applications demanding continuous uptime, the fully scalable SU1000XLCD can provide expandable runtime with optional external battery packs (Tripp Lite model BP24V15RT2U, BP24V28-2U or BP24V70-3U), sold separately.
High Power Factor and Highly Efficient Operation Reduces BTU Output
The SU1000XLCD features a high 0.9 power factor and an optional, highly efficient economy mode setting that can significantly reduce a facility’s energy costs. In economy mode, the UPS operates with 96% efficiency, minimizing heat output, reducing cooling requirements and consuming less electricity.
AC Line and Tel/Ethernet Surge Suppression
A sudden power surge or spike can damage or destroy electronic components and wipe out irreplaceable data. The SU1000XLCD features a 570-joule surge suppression rating to protect connected components and data from the harmful effects of power surges. One set of tel/Ethernet (RJ45) jacks provides surge protection for a standard phone or network connection (cable not included).
EMI/RFI Line Noise Filtering
Various electrical and radio sources can cause disruptive interference on the AC line. This line noise is a common cause of incremental hardware damage, data corruption and audio/video performance problems. The SU1000XLCD incorporates technology that filters out disruptive line noise, preventing it from affecting your equipment.
LCD Screen and Audible Alarm
The SU1000XLCD features a front-panel LCD screen that enables IT personnel to monitor line power, on-line mode, bypass mode, on-battery, overload, battery low, replace battery and fault status information. It is supplemented by an audible alarm that signals UPS startup, power failure, low battery, overload, UPS fault and remote shutdown conditions.
USB/DB9 Ports, Network Management Cards and PowerAlert Software
SU1000XLCD includes HID-compliant USB interface that enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. USB and DB9 ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert. Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD.
Emergency Power Off (EPO) Capability
The SU1000XLCD features an EPO interface port that supports emergency shutoff in large facilities (cable included).
Peace of Mind
The SU1000XLCD comes with $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) for connected equipment.
Specifications
OVERVIEW
UPC Code | 037332174666 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 120V AC; 127V AC |
Nominal Input Voltage Description | 120V factory default |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1000 |
Output kVA Capacity (kVA) | 1 |
Output Watt Capacity (Watts) | 900 |
Output kW Capacity (kW) | 0.9 |
Output Capacity Details | ON LINE MODE: Maximum output capacity rating is reduced to 810W at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120/115/110V 630 watts / 100V 567 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | 120V default |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency when input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal. |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 3% |
Load Management Receptacles | Two switchable single-outlet 5-15R load banks |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 115V; 120V; 127V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 3.8 min. (900w) |
Half Load Runtime (min.) | 12.8 min. (450w) |
Expandable Battery Runtime | Extended runtime supported via optional external battery packs |
Expandable Runtime | Yes |
Expandable Runtime Description | External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details |
External Battery Pack Compatibility | BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 3 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC24V-LCD |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 150 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 55V (33% load), 70V (70% load), 100V (100% load) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options |
Switches | 2 switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 335 |
Primary UPS Height (mm) | 254 |
Primary UPS Width (mm) | 173 |
Shipping Dimensions (hwd / in.) | 13.90 x 9.80 x 18.00 |
Shipping Weight (lbs.) | 33.50 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 10 x 6.8 x 13.2 |
UPS Power Module Weight (kg) | 13.02 |
UPS Power Module Weight (lbs.) | 28.7 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 341 |
AC Economy Mode BTU / Hr. (Full Load) | 128 |
Battery Mode BTU / Hr. (Full Load) | 585 |
AC Mode Efficiency Rating (100% Load) | 90% |
AC Economy Mode Efficiency Rating (100% Load) | 95% |
Audible Noise | < 50 dB at front side 1m |
Operating Elevation (m) | Up to 3000m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; TLNETCARD ; WEBCARDLX ; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | Zero transfer time (0 ms.) in online, double-conversion and frequency regulation / conversion modes; |
Low Voltage Transfer to Battery Power (Setpoint) | 55V (33% load), 70V (70% load), 100V (100% load) |
High Voltage Transfer to Battery Power (Setpoint) | 150 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the SU1000XLCD model support page.
Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP24V15RT2U | External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U) |
![]() |
BP24V28-2U | External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U) |
![]() |
BP24V70-3U | External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUB15 | 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUMH15 | 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUMH15AT | 1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA |
![]() |
PDUMH15ATNET | 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA |
![]() |
PDUMH15NET | 1.4kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15R), 5-15P, 100-127V Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P006-004-BL | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Blue Plugs |
![]() |
P006-004-GN | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Green Plugs |
![]() |
P006-004-RD | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Red Plugs |
![]() |
P006-004-YW | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Yellow Plugs |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control |
![]() |
RELAYIOCARD | Programmable Relay I/O Card |
![]() |
SNMPWEBCARD | SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems |
![]() |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems |
![]() |
WEBCARDLX | Web Management Accessory Card |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1F | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2F | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3F | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.