Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 10,000VA on-line 3U rack/tower hot-swappable power module
  • Ideal for use as a spare or replacement power module for mission-critical UPS configurations involving SU10000RT3UPM
  • 2-year limited warranty

Overview

10,000 VA (10kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving SU10000RT3U, SU10000RT3UG, SU10000RT3U2TF, SU10KRT3U, SU10KRT3UHV, SU20KRT, SU20KRT-1TF, SU20KRTG, SU20KRTHW UPS bundles. POWER MODULE ONLY.

Features

  • 10,000 VA (10kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving select 10 and 20kVA configurations
  • POWER MODULE ONLY

Package Includes

  • SU1000RT3UPM POWER MODULE ONLY (3u)
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332127006
Accessory TypePower Module
Accessory ClassUPS Accessories
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
OUTPUT
Output Capacity (VA)10000
Output Capacity (kVA)10
Output Capacity (Watts)9000
Output Capacity (kW)9
Power Factor  0,9
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
PHYSICAL
Primary Form FactorRackmount
Minimum Required Rack Depth (inches)29
Primary UPS Depth (mm)656
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)9.20 x 23.10 x 39.00
Shipping Weight (lbs.)73.75
Unit Dimension Details3U power module component only
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)20.32
UPS Power Module Weight (lbs.)44.8
Unit Dimensions (hwd / in.)5.140 x 17.500 x 25.820
COMMUNICATIONS
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.