Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartPro 230V 500VA 300W Line-Interactive UPS, 1U Rack/Tower, Network Card Options, USB, DB9 Serial

Model Number: SMX500RT1U


  • 500VA line interactive 1U rack/tower UPS
  • 230V 50 / 60Hz nominal output
  • USB, RS232, EPO and slot for Network Management Card options
  • Front panel status LEDs; 1 switched output load bank
  • C14 input; 7 C13 outlets; 2 C13 to C14 cables
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SMX500RT1U intelligent, line interactive rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only one rack space (1U) in a 2 or 4 post rack, with included accessories for upright tower placement. Large internal batteries offer 14.6 minutes half load runtime and 3.2 minutes at full load. Maintains regulated 230V nominal output without using battery power during brownouts as low as 187V. 500VA/300 watt power handling capability is compatible with networking, telecom and other sensitive electronic applications. Includes a total of 7 IEC C13 outlets (6 UPS with a single outlet that can be individually controlled via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment, and 1 surge-only receptacle. Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB, DB9 monitoring ports and network management card slot. PowerAlert UPS monitoring and unattended shutdown software is available via free download. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency situation. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive all-black color scheme.

Features

  • Tripp Lite SMX500RT1U .5 kVA / 500VA / 300 watt line interactive UPS
  • 1U rack / tower compatible form factor
  • IEC C14 input; 7 IEC C13 output receptacles
  • Installed depth of only 11.8 in / 29.8 cm
  • Large internal batteries offer runtimes of 14.6 minutes at half load (250VA/150 watts) and 3.2 minutes at full load (500VA/300 watts)
  • Intelligent battery management system extends battery life
  • Maintains regulated 230V nominal output during brownouts as low as 187V
  • Includes 6 UPS-supported outlets, with one single-outlet load bank for remote load shedding or rebooting of an individual device
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • Supports Tripp Lite's WatchDog software application to restore operation to locked equipment through soft reboot of application, OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications (requires optional WATCHDOGSW)
  • Emergency Power Off (EPO) interface with cable
  • Multi-function audible alarms and set of 5 front panel LEDs
  • C14 inlet accepts user-supplied AC power cord with country specific plug
  • Network-grade AC surge suppression
  • Field-replaceable, hot-swappable internal UPS batteries
  • Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • SMX500RT1U UPS System with mounting hardware
  • Two 1.8m IEC320-C13 to C14 load jumper cables
  • USB, DB9 and EPO cables
  • Instruction manual with warranty information
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332119254
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)500
Output Watt Capacity (Watts)300
Power Factor  0.6
Nominal Voltage Details230v nominal inverter output voltage
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-8%, +15%
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesTwo 1.8m IEC320-C13 to C14 load jumper cables
UPS Output Receptacles (Surge Suppression Only)6 UPS outlets, 1 surge-only outlet
Load Management Receptacles  One switchable single-outlet C13 load bank
Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(7) C13
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)2.4A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionC14 inlet accepts user-supplied AC power cord with country-specific plug
Input Circuit Breakers8A
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  3.2 min. (300w)
Half Load Runtime (min.)  14.6 min. (150w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC62-1U 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 187
Undervoltage Correction  Input voltages between 187 and 215 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Included Mounting Accessory DescriptionIncluded mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)14.61
Primary Form FactorRackmount
Primary UPS Depth (mm)295
Primary UPS Height (mm)44
Primary UPS Width (mm)440
Rack Height1U
Shipping Dimensions (hwd / in.)4.80 x 15.80 x 22.00
Shipping Weight (lbs.)20.80
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)1.73 x 17.32 x 11.61
UPS Power Module Weight (kg)8.16
UPS Power Module Weight (lbs.)18
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  33
AC Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at <a href=http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite >networkupstools.org/stable-hcl</a>
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)187
High Voltage Transfer to Battery Power (Setpoint)264
SPECIAL FEATURES
Grounding LugBack panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS CertificationsAdditional certifications; CE; ROHS (Restriction of Hazardous Substances); Tested to EAC (Belarus, Kazakhstan, Russia)
UPS Certification DetailsLVD 2014/35/EU EMC 2014/30/EU EN 62040-1: 2008+A1: 2013 EN 62040-2: 2006+AC: 2006
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Replacement Batteries
  Model Number Description
RBC62-1U | UPS Replacement Batteries RBC62-1U 1U UPS Replacement 12VDC Battery Cartridge for select Tripp Lite SmartPro UPS
Management Hardware
  Model Number Description
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
Power Distribution Units (PDUs)
  Model Number Description
PDU12IEC | Power Distribution Units (PDUs) PDU12IEC 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount
PDUBHV10 | Power Distribution Units (PDUs) PDUBHV10 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.