Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

OmniVS 230V 1000VA 500W Line-Interactive UPS, Tower, USB port, C13 Outlets

Model Number: OMNIVSINT1000


  • 1000VA / 1kVA tower 230V line interactive UPS
  • Corrects brownouts as low as 159V without using battery power
  • USB port, TEL/DSL/ethernet protection
  • C14 input and 6 C13 outlets
  • 2-year limited warranty

Overview

Tripp Lite's OMNIVSINT1000 line interactive UPS system offers voltage regulation, surge suppression and long lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry level PC systems for up to 60 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 159 volts back to usable levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 6 outlets with battery support and AC surge suppression. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. PowerAlert software available via free download. Built-in single line RJ phone surge suppression jacks protect modem, fax machine, cordless phone or other peripheral with a standard dialup/DSL phone connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and load status. 1000VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 5 minutes battery runtime with a full load of 1000VA and 12 minutes with a half load of 500VA. Supports battery replacement via built-in access panel.

Features

  • OMNIVSINT1000 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
  • Supports entry level PCs up to 60 minutes during blackouts to enable shutdown without data loss
  • Regulates brownouts as low as 159 volts back to usable levels without using battery power
  • 6 IEC320 C13 outlets with complete AC surge suppression
  • C14 accepts user-supplied AC power cord with country-specific plug
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Single line phone surge suppression protects standard dialup/DSL phone connection
  • Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
  • 1000VA power handling ability supports a variety of sensitive electronic equipment
  • 5 minutes full load runtime (1000VA), 12 minutes half load runtime (500VA)
  • Supports battery replacement via built-in access panel
  • Attractive full color retail packaging

Package Includes

  • OMNIVSINT1000 line interactive UPS
  • 2 C13 to C14 interconnection cables
  • USB and phone line cables
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120571
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1000
Output kVA Capacity (kVA)1
Output Watt Capacity (Watts)500
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 2 C13 to C14 output power cables
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(6) C13
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)2.4A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionAttached 15cm line cord with C14 inlet. The C14 inlet accepts a user-supplied AC power cord with country specific plug.
UPS Input Cord Length (ft.)0.5
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  5 min. (500w)
Half Load Runtime (min.)  12 min. (250w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 9 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159
Undervoltage Correction  Input voltages between 159 and 199 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating508
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)191
Primary UPS Height (mm)274
Primary UPS Width (mm)132
Shipping Dimensions (hwd / in.)8.10 x 13.80 x 9.60
Shipping Weight (lbs.)21.50
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)7.57
UPS Power Module Weight (lbs.)16.7
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  152
AC Mode Efficiency Rating (100% Load)92%
COMMUNICATIONS
Communications InterfaceUSB
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)159
High Voltage Transfer to Battery Power (Setpoint)Yes
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsCE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina); Meets FCC Part 15 Category B (EMI)
UPS Certification DetailsCE IEC62040
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Replacement Batteries
  Model Number Description
RBC51 | UPS Replacement Batteries RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS
UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
Power Distribution Units (PDUs)
  Model Number Description
PDUBHV10 | Power Distribution Units (PDUs) PDUBHV10 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6ft Cords 2U Rack-Mount
Power Cords
  Model Number Description
P004-006 | Power Cords P004-006 C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.