OmniSmart 120V 1050VA 705W Line-Interactive UPS, Tower, USB port
- 1050VA / 1.05kVA tower 120V line interactive UPS
- Corrects brownouts and overvoltages from 75V to 147V
- USB port, Front panel status LEDs
- NEMA 5-15P input plug and 6 NEMA 5-15R outlets
- 2-year limited warranty
- $200,000 Ultimate Lifetime Insurance
OMNISMART1050
Have a Question?
Overview
Features
- OMNISMART1050 line interactive UPS system offers voltage regulation and battery support, plus complete AC surge suppression
- Prevents equipment damage, data loss and downtime due to power problems
- Supports a single entry level PC system for up to 60 minutes during power failures to enable a safe system shutdown
- Supports a max load of 1050VA for 7 minutes
- Supports a half load of 525VA for 23 minutes
- Automatic Voltage Regulation (AVR) circuits correct brownouts as low as 75 and overvoltages as high as 147 volts to normal 120 volt levels without using battery power
- Upright tower configuration uses only 51 square inches of floor or desktop space
- Includes 6 battery supported outlets, 6-ft. (1.83 m) AC line cord (all NEMA 5-15)
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again
- Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and overload status
- 1050VA / 705 watt power handling ability supports multiple entry-level PCs, network workstations, point-of-sale terminals, small to medium business phone systems, audio/video equipment stations and heavily configured home theater systems
- Supports hot-swap battery replacement via built-in battery access panel
- Compatible with 120V / 60Hz applications for USA, Canada, Mexico and more
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332033796 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 6.7A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1050 |
Output kVA Capacity (kVA) | 1.05 |
Output Watt Capacity (Watts) | 705 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | 7 min. (705w) |
Half Load Runtime (min.) | 23 min. (355w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 18 |
Battery Recharge Rate (Included Batteries) | Less than 8 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC52 (quantity 3) |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 93 and 107 are boosted by 14% |
Severe Undervoltage Correction | Input voltages between 75 and 92 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 480 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 183 |
Primary UPS Height (mm) | 292 |
Primary UPS Width (mm) | 173 |
Shipping Dimensions (hwd / in.) | 15.60 x 10.60 x 10.50 |
Shipping Weight (lbs.) | 30.50 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 11.5 x 6.8 x 7.2 |
UPS Power Module Weight (kg) | 13.15 |
UPS Power Module Weight (lbs.) | 29 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 74 |
Battery Mode BTU / Hr. (Full Load) | 564 |
AC Mode Efficiency Rating (100% Load) | 94% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 75 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC53 | UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.