Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartPro 230V 1.5kVA 940W Line-Interactive UPS, Tower, DB9, 6 Outlets
- Corrects under- and overvoltages from 165V to 277V
- 6 IEC-320-C13 outlets
- Front-panel LEDs indicate load, power and battery statuses
- Monitoring of power conditions via PowerAlert®
- 20 min. runtime at half load; 7 min. at full load
- 2-year limited warranty
SMARTINT1500
Have a Question?
Overview
Featuring six IEC-320-C13 outlets and two C13-to-C14 power cords, the SMARTINT1500 has an internal battery that provides 20 minutes of support at half load and seven minutes at full load. Front-panel LEDs indicate line power, battery power, load level, voltage regulation and battery status. An alarm sounds to indicate power failure or a low battery.
Automatic voltage regulation (AVR) maintains 230V nominal output over an input range of 165V to 277V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 480-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s PowerAlert software (available via free download), SMARTINT1500 enables safe unattended system shutdown and file saves in case of a prolonged power failure.
Features
- Provides fully regulated AC output for VoIP systems, point-of-sale applications and network closets
- Audible alarm signals loss of utility power or low battery
- 6 IEC-320-C13 outlets
- C14 inlet
- 480-joule surge suppression rating
Reliable Battery Backup
- Supports half load up to 20 min. and full load up to 7 min.
- Internal batteries designed for hot-swap field replacement
- 94% line-power efficiency rating saves money in energy costs
- Cold-start capability enables turn-on in battery mode during blackouts
Automatic Voltage Regulation (AVR)
- Maintains 230V nominal output over input range of 165V–277V without using battery power
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
LED Indicators
- Front-panel LEDs signal indicate line power, battery power, load level, voltage regulation and battery status
Communications Port
- DB9 port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
Small-Footprint Tower Housing
- Mounts on wall with optional UPSWM accessory
Specifications
OVERVIEW
UPC Code | 037332033925 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 6.5A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | C14 inlet |
Input Circuit Breakers | 10A |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1500 |
Output kVA Capacity (kVA) | 1.5 |
Output Watt Capacity (Watts) | 940 |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | -15%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Included Output Power Cables | Includes 2 C13 to C14 output power cables |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (6) C13 |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 7 min. (940w) |
Half Load Runtime (min.) | 20 min. (470w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 36 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC53 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 166 to 277 |
Overvoltage Correction | Input voltages between 243 and 277 are reduced by 12% |
Undervoltage Correction | Input voltages between 191 and 215 are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 165 and 190 are boosted by 22% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 234 |
Primary UPS Height (mm) | 325 |
Primary UPS Width (mm) | 191 |
Shipping Dimensions (hwd / in.) | 17.00 x 11.20 x 13.10 |
Shipping Weight (lbs.) | 40.30 |
UPS Housing Material | Polycarbonate |
UPS Power Module Dimensions (hwd, in.) | 12.8 x 7.5 x 9.2 |
UPS Power Module Weight (kg) | 17.51 |
UPS Power Module Weight (lbs.) | 38.6 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 94% |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; contact closure communications via 2nd DB9 port (2 total) |
PowerAlert Software | For local monitoring via the UPS’s built-in DB9 port, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | 2 DB9 cables included |
Communications Interface | Contact closure; DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 165 |
High Voltage Transfer to Battery Power (Setpoint) | n/a |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
STANDARDS & COMPLIANCE
UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina) |
Certification Details | EMI approvals 62040 |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2E | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3E | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.