Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 2.2kVA 1.6kW Line-Interactive UPS, Tower, Network Card Options, USB, DB9 Serial

Model Number: SMART2200VS


  • 2.2kVA / 2200VA line interactive tower UPS system
  • 120V nominal output during brownouts to 79V and overvoltages to 147V
  • Front panel status LEDs with load and battery capacity level display
  • USB, RS232, EPO and slot for Network Card Options
  • NEMA 5-20P input; 2 NEMA 5-15/20R & 7 5-15R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SMART 2200VS intelligent, line interactive UPS protects server, networking and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Small footprint, tower UPS system occupies only 106 square inches of floor space with a height of only 14.25 inches. Large capacity 2200 VA/ 1600 watt rated UPS system offers 7 minutes runtime at full load and 19 minutes at half load during power failures. Line interactive voltage regulation corrects brownouts as low as 79V and overvoltages as high as 147V to fully regulated 120V nominal output for smooth continuous operation of connected equipment. Includes a total of 9 outlets, 3 pairs of which can be individually powered off and back on via software interface to selectively reboot remote equipment or shed less critical loads to extend battery runtime for more critical loads. Includes 2 DB9 and 2 USB enhanced monitoring ports for unattended shutdown, remote control and monitoring of UPS system and power data. Ships in attractive gray color scheme. Compatible with Tripp Lite's PowerAlert and Watchdog service software.

Features

  • 2200VA/1600 watt output capacity accommodates a variety of server, networking and telecom devices
  • High power density 2.2kVA UPS system occupies only 106 square inches of floor space with a height of only 14.25 inches
  • Compatible with North American 120V/60 Hz power as found in the USA, Canada and Mexico
  • Offers 7 minutes runtime with a full load of 2200VA and 19 minutes with a half load of 1100VA
  • Intelligent battery management system extends battery life
  • Line interactive voltage regulation corrects severe brownouts and overvoltages from 79 to 147v back to normal 120v levels without using battery power
  • 9 total outlets (7 NEMA5-15R; 2 NEMA5-15/20R)
  • Includes NEMA 5-20 straight blade 20 amp input plug connection
  • Notification of system status via 5 LEDs and multi-function audible alarms
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again
  • Communication ports support on battery, low battery, power restored, AC line voltage, DC battery voltage, load percentage, battery charge current, battery capacity, internal UPS temperature and line frequency status messaging. Interface supports timed inverter shutoff after unattended shutdown, activate self-test and 10 second reboot of connected equipment
  • 3 pairs of customized load management receptacles can be individually powered off and back on again via software interface to reboot remote equipment or shed less critical loads to extend battery runtime for the most critical equipment
  • Built-in Emergency Power Off (EPO) interface supports emergency shutoff in large facilities
  • Hot-swappable/user replaceable batteries allow on-site battery replacement without powering off connected equipment
  • UPS battery set ships fully assembled and ready for use, no time consuming, connection of individual internal batteries by user is necessary

Package Includes

  • SMART 2200VS UPS System,
  • USB and DB9 Serial cabling
  • User manual
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332115874
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.2
Output Watt Capacity (Watts)1600
Output kW Capacity (kW)1.6
Power Factor  0.73
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18% / +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Three switchable two-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(7) 5-15R; (2) 5-15/20R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)16A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-20P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)8
Recommended Electrical Service20A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  7 min. (1600w)
Half Load Runtime (min.)  19 min. (800w)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC54 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 79V to 147V
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 95 and 104 are boosted by 12%
Severe Undervoltage CorrectionInput voltages between 79 and 94 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)305
Primary UPS Height (mm)361
Primary UPS Width (mm)234
Shipping Dimensions (hwd / in.)19.30 x 16.50 x 14.20
Shipping Weight (lbs.)58.00
UPS Housing MaterialPolycarbonate
UPS Power Module Dimensions (hwd, in.)14.2 x 9.2 x 12
UPS Power Module Weight (kg)23.77
UPS Power Module Weight (lbs.)52.4
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)94%
Audible NoiseAudible Noise < 47dBA At Front Side 1 Meter
COMMUNICATIONS
Communications InterfaceContact closure; DB9 Serial; Slot for SNMP/Web interface; USB
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable2 USB and 2 DB9 cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)79
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC54 | UPS Replacement Batteries RBC54 UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS
Management Hardware
  Model Number Description
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU1220 | Power Distribution Units (PDUs) PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount
PDUB20 | Power Distribution Units (PDUs) PDUB20 1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.