Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 2.2kVA 1.7kW Line-Interactive UPS, Tower, Extended run, 3 DB9 ports

Model Number: SMART2200NET


  • 2.2kVA / 2200VA line interactive, extended-run tower UPS
  • 120V output, Corrects brownouts and overvoltages from 87V to 140V
  • 3 DB9 communication ports (1 RS232 / 2 contact-closure)
  • Front panel status LEDs with load and battery capacity display
  • 2 independently switchable output load banks
  • NEMA 5-15P input, 6 NEMA 5-15R outlets

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SMART 2200NET intelligent, line interactive large tower UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 27 minutes half load runtime and 11 minutes fully loaded. Runtime is expandable with optional BP24V28-2U (limit 1) and BP24V70-3U external battery packs. 2200VA/1700 watt power handling capability supports a variety of networking, telecom and other sensitive electronic applications. Includes 6 protected outlets. Supports remote monitoring of UPS and site power conditions via built-in RS-232 enabled monitoring port, plus standard UPS monitoring via 2 built in contact closure ports. PowerAlert UPS monitoring and unattended shutdown software is available via free download. Built-in audible alarm and front panel LEDs indicate line power, battery power, battery charge level, load level, plus voltage regulation status. Network grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges.

Features

  • SMART 2200NET line interactive UPS offers battery derived AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
  • 2200VA/1700 watt power handling capability supports a variety of networking, telecom and other sensitive electronic devices
  • Large internal batteries offer runtimes of 27 minutes at half load (1100VA/850 watts) and 11 minutes at full load (2200VA/1700 watts)
  • Runtime is further expandable with optional external BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) battery packs
  • Intelligent battery management system extends battery life
  • Automatic Voltage Regulation (AVR) circuits maintain 120V nominal output over an input voltage range of 87-140V
  • Includes 6 fully protected NEMA 5-15R outlets with 2 single outlet load banks that can be individually powered off and back on again via software interface
  • DB9 ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Offers simultaneous monitoring of up to 3 directly connected devices through included DB9 contact closure and RS-232 enabled interfaces
  • In addition to the contact closure monitoring of on battery, low battery and power restored messaging, built-in RS-232 interface supports messaging of UPS and line power status, including AC line voltage, DC battery voltage and remaining battery capacity
  • Supports activate self-test and UPS output power control for delayed or immediate reboot of connected equipment
  • Diagnostic LEDs (indicate 17 performance conditions)

Package Includes

  • SMART2200NET UPS System
  • Three 6ft network cables
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332032041
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.2
Output Watt Capacity (Watts)1700
Output kW Capacity (kW)1.7
Power Factor  0.8
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-13% / +5%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Output Capacity DetailsOutput is reduced to 1200W maximum with 1-2 external battery packs and 800W maximum with 3 or more external battery packs
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)15A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)8
Recommended Electrical Service20A 120V
Input PhaseSingle-Phase
Input Cord Length (ft.)8
BATTERY
Full Load Runtime (min.)  11 min. (1700w)
Half Load Runtime (min.)  27 min. (850w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 9 hours from 10% to 90% (typical, full load discharge)
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 87 to 140
Overvoltage Correction  Input voltages between 127 and 140 are reduced by 12%
Undervoltage Correction  Input voltages between 95 and 105 are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 87 and 94 are boosted by 22%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; set of 4 rear-panel switches control system enable and contact closure port inverter shutoff commands
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating720
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Primary UPS Depth (mm)318
Primary UPS Height (mm)432
Primary UPS Width (mm)229
Shipping Dimensions (hwd / in.)13.75 x 16.50 x 22.50
Shipping Weight (lbs.)81.00
UPS Housing MaterialPolycarbonate
UPS Power Module Dimensions (hwd, in.)17 x 9 x 12.5
UPS Power Module Weight (kg)36.29
UPS Power Module Weight (lbs.)80
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  59
Battery Mode BTU / Hr. (Full Load)  867
AC Mode Efficiency Rating (100% Load)99%
COMMUNICATIONS
Communications InterfaceDB9 Serial; Contact closure
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; contact closure communications via two additional DB9 ports (3 total)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications Cable3 DB9 cables included
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)87
High Voltage Transfer to Battery Power (Setpoint)140
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Generally, PowerAlert Local (PAL) should automatically discover your UPS. If you are using a SMART2200NET or SMART3000NET and automatic discovery does not occur, follow the process below: 1. Assure you are using the RS232 DB9 cable with part number 73-0743 to connect the computer to the UPS system's SMART port. 2. Access the PAL console and click “Settings.” 3. Click “Device.” 4. In the “Add Device(s)” popup, select the appropriate COM port. 5. Select “Smart Pro” from the “Communication Protocol” drop-down. 6. Click “Ok” and wait a few moments for the discovery process to finish. 7. Data for your device will now display in the PAL console. The process is complete.

Additional FAQs may be available on the SMART2200NET model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP24V28-2U | UPS Battery Packs BP24V28-2U External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)
BP24V70-3U | UPS Battery Packs BP24V70-3U External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUMH15 | Power Distribution Units (PDUs) PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH15AT | Power Distribution Units (PDUs) PDUMH15AT 1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
PDUMH15ATNET | Power Distribution Units (PDUs) PDUMH15ATNET 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
PDUMNH15 | Power Distribution Units (PDUs) PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
Power Cords
  Model Number Description
P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black

Extended Warranties

Part Number Description
WEXT1H 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2H 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.