Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

OmniSmart 120V 300VA 180W Line-Interactive UPS, Tower, USB port

Model Number: OMNISMART300PNP


  • 300VA tower 120V line interactive UPS
  • Corrects brownouts and overvoltages from 75V to 147V
  • USB port, TEL/DSL protection, Front panel status LEDs
  • NEMA 5-15P input plug and 3 NEMA 5-15R outlets
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's OMNISMART300PNP line-interactive UPS system offers voltage regulation, surge suppression and long-lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Large internal battery supports entry level PC systems for up to 30 min. during power failures so that connected equipment can be shutdown without data loss. Automatic voltage regulation (AVR) circuits regulate brownouts as low as 75V and overvoltages as high as 147V to normal 120V levels without consuming battery power. Offers complete desktop power protection in an attractive black upright tower configuration. Includes 3 battery-supported outlets with full AC surge suppression. HID-compliant USB port enables optional unattended system shutdown without data loss in case of extended power failure; USB cable included. HID-compliant USB port also enables direct integration with built-in power management and auto-shutdown features of Windows and Mac OS X. PowerAlert Software available via free download. Built-in dataline protection jacks offer protection on a single dialup tel/DSL line. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and voltage regulator operation. 300VA/180W power-handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 10.8 min. battery runtime with a full load of 300VA/180W and 29.8 min. with a half load of 150VA/90W. Supports battery replacement via built-in access panel. $200,000 connected equipment insurance (USA and Canada Only).

Features

  • OMNISMART300PNP line-interactive UPS system offers automatic voltage regulation and battery support, plus complete AC and tel/DSL line surge suppression
  • Supports entry-level PC systems for up to 30 min. during power failures to enable a safe system shutdown
  • Supports a full load of 300VA/180W for 10.8 min. and a half load of 150VA/90W for 29.8 min.
  • Automatic voltage regulation (AVR) circuits correct brownouts as low as 75V and overvoltages as high as 147V back to normal 120V levels without consuming battery power
  • Attractive black tower configuration
  • Includes 3 battery-supported AC outlets
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB port also enables direct integration with built-in power management and auto-shutdown features of Windows and MAC OS X
  • Supports Tripp Lite's WatchDog Service Monitoring/Rebooting Software (part # WATCHDOGSW)
  • Built-in dataline suppression jacks protect a single dialup tel/DSL line
  • Built-in audible alarm and 4 front panel LEDs indicate UPS system and line power status
  • 350VA/180W power-handling ability supports a variety of computer, internetworking, telecom and consumer electronics equipment
  • Supports battery replacement via built-in access panel
  • Compatible with 120V/60Hz applications for USA, Canada, Mexico and more
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • $200,000 connected equipment insurance (USA and Canada Only)

Package Includes

  • OMNISMART300PNP UPS System
  • USB communication cable
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332033130
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)300
Output Watt Capacity (Watts)180
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(3) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)2.1A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  10.8 min. (180w)
Half Load Runtime (min.)  29.8 min. (90w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 3.6 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  480
AC Suppression Response Time  Instantaneous
Dataline Suppression1 line TEL / DSL or 10Base T Ethernet protection
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)178
Primary UPS Height (mm)216
Primary UPS Width (mm)132
Shipping Dimensions (hwd / in.)12.00 x 9.60 x 8.40
Shipping Weight (lbs.)13.50
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)8.5 x 5.2 x 7
UPS Power Module Weight (kg)6.35
UPS Power Module Weight (lbs.)14
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  53
AC Mode Efficiency Rating (100% Load)86%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Yes. The alarm will sound when the battery is low.
Follow the instructions below to perform a discharge reset for OmniSmart non-LCD UPS systems: 1. Press and hold the On/Off button on the front panel and release the button after the UPS emits a single beep. The UPS will now be powered off; no LEDs will be lit on the front panel and there will be no AC output from the Battery-Backup/Surge-Protected outlets. 2. Disconnect the UPS from its AC input source. Verify the UPS is powered off by checking to make sure that the LEDs on the front panel are not lit and that the UPS is not passing power from the Battery-Backup/Surge-Protected outlets and the Surge-Protected-Only outlets. 3. Remove the screw(s) from the battery door of the UPS and remove the battery door. 4. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using needle-nose pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Make sure that the cable does not come in contact with the opposite battery terminal. 5. Press and hold the On/Off button on the front panel for 10 seconds and then release it. 6. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. Note: There may be a slight arc when reconnecting the input cable. 7. Reinstall the battery door. 8. Connect the UPS to a known working AC source. The Surge-Protected-Only outlets will begin to pass power. 9. To power on the unit, press and hold the On/Off button and release it after the UPS emits a single beep. The Line Power LED will illuminate and the UPS will begin passing power from the Battery-Backup/Surge-Protected outlets.

Additional FAQs may be available on the OMNISMART300PNP model support page.

Accessories

UPS Replacement Batteries
  Model Number Description
RBC51 | UPS Replacement Batteries RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS
Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.