Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

OmniSmart LCD 120V 700VA 420W Line-Interactive UPS, Tower, LCD display, USB port


  • 700VA tower 120V line interactive UPS with LCD display
  • Corrects brownouts as low as 89V without using battery power
  • LCD screen reports input voltage, battery charge and UPS status
  • USB port, Surge-only outlets, 97% efficiency
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

OMNI700LCD

Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's OMNI700LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long lasting battery support for personal computers, home entertainment systems and media centers. Internal UPS circuits support entry level PCs for up to 50 minutes or individual VCR/DVR components for as long as 2.5 hours during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 89 volts back to usable levels without using battery power. 97% line-mode efficiency saves energy and reduces BTU heat output. Offers complete power protection in an attractive black tower configuration. Includes 4 battery-supported and surge-protected outlets, plus 4 additional surge suppression-only outlets for items not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure. PowerAlert software available via free download. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage boost operation. The LCD display includes a dimmer switch and can be rotated for easy viewing in any application. 700VA/420 watt power handling ability supports entry-level PCs, home entertainment systems, network workstations, audio/video components. Offers 3.7 minutes battery runtime with a full load of 700VA/420 watts and 11.5 minutes with a half load of 350VA/210 watts. Supports battery replacement via built-in access panel. $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • LCD Display with dimmer switch indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
  • OMNI700LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support during blackouts
  • Supports entry level PCs up to 50 minutes or single VCR/DVR components for up to 2.5 hours during blackouts
  • 97% line-mode efficiency saves energy and reduces BTU heat output
  • Regulates brownouts as low as 89 volts back to usable levels without using battery power
  • 4 UPS battery-supported and surge-protected outlets, plus 4 additional surge suppression-only outlets
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert (user supplies cable)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
  • PowerAlert software available via free download from www.tripplite.com
  • 700VA/420 watt power handling ability supports a variety of sensitive computer, home theater and other equipment
  • 3.7 minutes full load runtime (700VA/420 watts), 11.5 minutes half load runtime (350VA/210 watts)
  • Cabinet adapts to tower format or rackmount shelf format. Rackmount (2U) format requires an optional shelf, available separately
  • Supports battery replacement via built-in access panel
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • OMNI700LCD UPS System
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182678
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)700
Output Watt Capacity (Watts)420
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  3.7 min. (420w)
Half Load Runtime (min.)  11.5 min. (210w)
Expandable RuntimeNo
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 16 hours from 10% to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage Correction  Input voltages between 89 and 104 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayBacklighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
LED IndicatorsFront panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating870
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop
Primary Form FactorTower
Primary UPS Depth (mm)183
Primary UPS Height (mm)300
Primary UPS Width (mm)94
Shipping Dimensions (hwd / in.)15.40 x 4.60 x 10.50
Shipping Weight (lbs.)16.10
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)11.8 x 3.7 x 7.2
UPS Power Module Weight (kg)6.85
UPS Power Module Weight (lbs.)15.1
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  61
Battery Mode BTU / Hr. (Full Load)  428
AC Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert
Communications CableUser supplies USB cable
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityYes
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds (AC to Battery); 3 milliseconds (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)139
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
STANDARDS & COMPLIANCE
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Related Products

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS

Power Distribution Units (PDUs)

  Model Number Description
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Management Hardware

  Model Number Description
WatchDog Service Monitoring / Reboot Software WATCHDOGSW WATCHDOGSW WatchDog Service Monitoring / Reboot Software

Rack Accessories

  Model Number Description
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.)

Services

Installation

Part Number Description
W01-INSTAL-B50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours
W01-INSTAL-E50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.