Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

OmniSmart 120V 700VA 450W Line-Interactive UPS, Tower USB port, DB9 Serial


  • 700VA tower 120V line interactive UPS
  • Corrects brownouts and overvoltages from 75V to 147V
  • 3 UPS battery supported outlets, 3 surge-only outlets
  • USB port, TEL/DSL protection, Front panel status LEDs
  • NEMA 5-15P input plug and 6 NEMA 5-15R outlets
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

OMNISMART700

Have a Question?
Contact Us

Overview

Tripp Lite's OMNISMART700 line-interactive UPS system offers voltage regulation, surge suppression and long-lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Supports entry-level PC systems for up to 45 min. during power failures so that connected equipment can be shut down without data loss. Automatic voltage regulation (AVR) circuits regulate brownouts as low as 75V and overvoltages as high as 147V back to normal 120V levels without consuming battery power. Offers complete desktop power protection in an attractive black upright tower configuration. Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. DB9 port and HID-compliant USB port enable optional unattended system shutdown without data loss in the case of extended power failure, cabling included. HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. PowerAlert software is available via free download. Built-in dataline protection jacks offer protection of a single dialup tel/DSL line or network Ethernet connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and overload. 700VA/450W power-handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Provides 2.2 min. battery runtime with a full load of 700VA/450W and 8.3 min. with a half load of 350VA/225W. Supports user battery replacement via built-in access panel. $200,000 Ultimate Lifetime Insurance (USA and Canada Only).

Features

  • OMNISMART700 line-interactive UPS system offers voltage regulation and battery support, plus complete AC and tel/DSL/Ethernet line surge suppression
  • Supports entry-level PC systems for up to 45 min. during power failures to enable safe system shutdown
  • Supports a full load of 700VA/450W for 2.2 min. and a half load of 350VA/225W for 8.3 min.
  • Automatic voltage regulation (AVR) circuits correct brownouts as low as 75V and overvoltages as high as 147V back to normal 120V levels without consuming battery power
  • Attractive black tower configuration
  • Includes 6 NEMA 5-15R outlets: 3 battery-supported and 3 surge suppression-only outlets. 6-ft. AC line cord with NEMA 5-15P plug
  • DB9 port and HID-compliant USB port enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again (part # WATCHDOGSW)
  • Dataline suppression jacks protect a single dialup tel/DSL line or network Ethernet line connection
  • Audible alarm and 4 front panel LEDs indicate UPS system and line power status
  • 700VA/425W power-handling ability supports a variety of computer, internetworking, telecom and consumer electronics equipment
  • Supports hot-swap battery replacement via built-in access panel
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Compatible with 120V/60Hz applications for USA, Canada, Mexico and more
  • $200,000 Ultimate Lifetime Insurance (USA and Canada Only)

Package Includes

  • OMNISMART700 UPS System
  • DB9, USB and telephone interconnection cables
  • Instruction manual with warranty information
RoHS compliant
Smart Business MVP

Specifications

OVERVIEW
UPC Code037332034144
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)700
Output Watt Capacity (Watts)450
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)3 UPS outlets, 3 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  2.2 min. (450w)
Half Load Runtime (min.)  8.3 min. (225w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating510
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  510
AC Suppression Response Time  Instantaneous
Dataline Suppression1 line TEL / DSL or 10Base T Ethernet protection
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)191
Primary UPS Height (mm)274
Primary UPS Width (mm)132
Shipping Dimensions (hwd / in.)13.90 x 8.10 x 10.40
Shipping Weight (lbs.)16.20
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)9.07
UPS Power Module Weight (lbs.)20
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  38
Battery Mode BTU / Hr. (Full Load)  512
AC Mode Efficiency Rating (100% Load)97%
Audible Noise<40dB @ 1m
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB or DB9 communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 serial cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Communications InterfaceUSB (HID enabled); DB9 Serial
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Follow the instructions below to perform a discharge reset for OmniSmart non-LCD UPS systems: 1. Press and hold the On/Off button on the front panel and release the button after the UPS emits a single beep. The UPS will now be powered off; no LEDs will be lit on the front panel and there will be no AC output from the Battery-Backup/Surge-Protected outlets. 2. Disconnect the UPS from its AC input source. Verify the UPS is powered off by checking to make sure that the LEDs on the front panel are not lit and that the UPS is not passing power from the Battery-Backup/Surge-Protected outlets and the Surge-Protected-Only outlets. 3. Remove the screw(s) from the battery door of the UPS and remove the battery door. 4. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using needle-nose pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Make sure that the cable does not come in contact with the opposite battery terminal. 5. Press and hold the On/Off button on the front panel for 10 seconds and then release it. 6. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. Note: There may be a slight arc when reconnecting the input cable. 7. Reinstall the battery door. 8. Connect the UPS to a known working AC source. The Surge-Protected-Only outlets will begin to pass power. 9. To power on the unit, press and hold the On/Off button and release it after the UPS emits a single beep. The Line Power LED will illuminate and the UPS will begin passing power from the Battery-Backup/Surge-Protected outlets.

Additional FAQs may be available on the OMNISMART700 model support page.

Accessories

Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
UPS Replacement Batteries
  Model Number Description
RBC51 | UPS Replacement Batteries RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products

Services

Installation

Part Number Description
W01-INSTAL-B50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours
W01-INSTAL-E50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.