Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartPro LCD 120V 1000VA 500W Line-Interactive UPS, AVR, Tower, USB, TEL/DSL/Coax Protection, 8 Outlets


Provides reliable 1000VA/500W power protection for your desktop computer, network workstation, audio/video components or media center. Protects against surges, line noise, blackouts and brownouts.
  • Supports a basic desktop PC up to 60 min. during power outage
  • Features 8 protected outlets—4 battery-protected, 4 surge-only
  • Offers automatic voltage regulation (AVR)
  • LCD screen reports real-time UPS and power status
  • Plugs into any NEMA 5-15R socket
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

SMART1000LCD

Extended Warranty Options
Have a Question?
Contact Us

Overview

The SMART1000LCD SmartPro LCD 120V, 1000VA/500W Line-Interactive Uninterruptible Power Supply provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up your desktop computer or audio/visual components, this line-interactive UPS switches to battery backup mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

While all eight NEMA 5-15R outlets protect against surges, four outlets also provide up to 3 hours of UPS battery support for a DVR component, 60 minutes of support for a basic desktop PC and LCD monitor, and 10 minutes of support at half load (250W).

Automatic voltage regulation (AVR) corrects undervoltages as low as 89V without using any battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 1038-joule surge suppression rating protects your equipment from harmful power surges.

Space-saving NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket and allows furniture to be placed flush against the wall. Large rotatable LCD screen with dimmer shows real-time input voltage, overload, AVR and battery statuses at a glance. With Tripp Lite's free PowerAlert software (available via free web download), the SMART1000LCD enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Reliable Battery Backup
  • Provides 1000VA/500W high-performance power protection for desktop computers, audio/video components, media centers and other electronics
  • Supports basic desktop computer and LCD monitor up to 60 minutes or single DVR components up to 3 hours during power outage
  • Supports 50% load (250W) up to 10 minutes and full load (500W) up to 3 minutes
  • 97% full-load efficiency rating saves money in energy costs
  • Audible alarm indicates loss of utility power or low battery

Optimized Outlets
  • 4 NEMA 5-15R outlets deliver battery backup for devices that require constant power
  • All 8 outlets protect against surges or spikes that can harm equipment or data

Automatic Voltage Regulation (AVR)
  • Corrects undervoltages as low as 89V with a 14% boost without drawing battery backup power

Rotatable LCD Status Screen
  • Large LCD screen shows real-time input voltage, overload, AVR and battery statuses
  • Rotates for easy viewing in both horizontal and vertical installations
  • Dimmer switch controls brightness level

AC Line, Coaxial and Tel/DSL Surge Suppression
  • Surge suppression rating of 1038 joules protects connected equipment and data from harmful power surges
  • Tel/DSL RJ11 jacks and included cord protect standard dialup/DSL phone connection
  • 2.2 Hz coaxial jacks protect CATV, broadband cable internet, satellite or broadcast antenna connections

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance

USB Communication Port and Free PowerAlert Software
  • HID-compliant USB port integrates with built-in power management and auto-shutdown of Windows and Mac OS X
  • Works with Tripp Lite PowerAlert software available as free web download from www.tripplite.com/poweralert, to enable safe, unattended system shutdown and file saves during prolonged power failure

Flexible Installation Options
  • Space-saving NEMA 5-15P right-angle plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket
  • Adapts to vertical or horizontal installation without special hardware

Package Includes

  • SMART1000LCD SmartPro LCD 120V 1000VA/500W Line-Interactive UPS
  • USB cable
  • Telephone cord
  • Owner’s Manual
RoHS compliant CRN Test Center Recommended Bat Outta Hell Editors' Choice Best of RetailVision Tech Power Up Recommended

Specifications

OVERVIEW
UPC Code037332124999
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)1000
Output Capacity (kVA)1
Output Watt Capacity (Watts)500
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  3 min. (500w)
Half Load Runtime (min.)  10 min. (250w)
Expandable RuntimeNo
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 16 hours from 10% to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage Correction  Input voltages between 89 and 104 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayBacklighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
LED IndicatorsFront panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1038
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); Coax jacks (1 set)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop
Primary UPS Depth (mm)184
Primary UPS Height (mm)301
Primary UPS Width (mm)93
Shipping Dimensions (hwd / in.)15.40 x 4.80 x 10.60
Shipping Weight (lbs.)17.41
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)11.84 x 3.66 x 7.24
UPS Power Module Weight (kg)7.05
UPS Power Module Weight (lbs.)15.55
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  61
Battery Mode BTU / Hr. (Full Load)  510
AC Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  3 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
STANDARDS & COMPLIANCE
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

More Q&As may be available on the SMART1000LCD model support page.

Related Products

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS

Power Distribution Units (PDUs)

  Model Number Description
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Surge Protectors

  Model Number Description
DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45 DNET1 DNET1 DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45
DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45 DTEL2 DTEL2 DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45

Management Hardware

  Model Number Description
WatchDog Service Monitoring / Reboot Software WATCHDOGSW WATCHDOGSW WatchDog Service Monitoring / Reboot Software

USB Cables

  Model Number Description
USB 2.0 A/B Cable (M/M), 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A/B Cable (M/M), 10 ft. (3.05 m)

Rack Accessories

  Model Number Description
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.)

Services

Installation

Part Number Description
W01-INSTAL-B50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours
W01-INSTAL-E50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3C 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.