Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
AVR Series 230V 550VA 300W Ultra-Compact Line-Interactive UPS with USB port, CEE7/7 Schuko Outlets
Part Number: AVRX550UD
- 550VA ultra-compact 230V line interactive UPS
- Corrects brownouts and overvoltages from 159V to 282V
- 4 UPS battery supported outlets, 4 surge-only outlets
- USB port, TEL/DSL protection, Wall mountable, 99% efficient
- CEE 7/7 Schuko input & output connections
- 2-year limited warranty
Overview
Tripp Lite's AVRX550UD Ultra-Compact Line Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and Mac OS X or full featured monitoring and data-saving auto-shutdown options using Tripp Lite's free PowerAlert monitoring software.
Features
- AVRX550UD ultra-compact 230V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
- 550VA / 300 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 159 to 282V, without using battery power
- 3 minutes runtime at 100% load (300 watts), 9.7 minutes runtime at 50% load (150 watts)
- 20 minutes runtime for a desktop computer system consuming 80 watts continuous
- 8 total CEE7/7 SCHUKO outlets
- 4 UPS battery backup outlets, plus 4 additional surge-only outlets
- CEE7/7 SCHUKO input connection with 1.8m line cord
- Network grade AC surge protection is available from all outlets
- Built-in data line surge suppression protects a single dialup or DSL line
- 99% line mode efficiency rating uses less energy and BTU emissions
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
- Hot swappable user battery replacement
- Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement
Specifications
OVERVIEW
UPC Code | 037332156822 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | CEE 7/7 Schuko |
UPS Input Cord Length (ft.) | 6 |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 550 |
Output Watt Capacity (Watts) | 300 |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | +8%, -21% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (8) CEE7/7 |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 3 min. (300w) |
Half Load Runtime (min.) | 9.7 min. (150w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 15 hours from 10% to 90% |
Battery Access | Battery access door |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC |
Overvoltage Correction | Input voltages between 245 and 282 are reduced by 12% |
Undervoltage Correction | Input voltages between 159 and 205 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Audible alarm indicates power-failure and overload status |
LED Indicators | 2 LEDs indicate power status and overload/check battery status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 320 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Desktop |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Primary UPS Depth (mm) | 152 |
Primary UPS Height (mm) | 120 |
Primary UPS Width (mm) | 279 |
Shipping Dimensions (hwd / in.) | 7.30 x 14.20 x 9.53 |
Shipping Weight (lbs.) | 12.30 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 4.73 x 11 x 6 |
UPS Power Module Weight (kg) | 5.22 |
UPS Power Module Weight (lbs.) | 11.5 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 16 |
AC Mode Efficiency Rating (100% Load) | 99% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 5 milliseconds (line to battery mode) / 1 millisecond (battery to line mode) |
Low Voltage Transfer to Battery Power (Setpoint) | 159 |
High Voltage Transfer to Battery Power (Setpoint) | 282 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
Product Certifications | IEC/EN 62040 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class B (USA) |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Related Products
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUBHV20D | 220-240V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 4 Schuko Outlets, C20 & Schuko Inputs, Rack/Wall |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images