Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

OmniSmart 230V 350VA 225W CE/IEC 60601-1 Medical Grade Line-Interactive UPS with Built-In Isolation Transformer


  • 350VA line interactive tower UPS
  • Professional features include USB port, IEC320 plug & outlets, built-in isolation transformer
  • Input: IEC320 C14 inlet (230V) / Output: 6 IEC320 C13 (230V)
  • 2 line phone suppression for TEL/DSL line protection
  • Approved for use within the Patient Care Vicinity
  • Approved to EN60601-1-2:2015, 4th Edition
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

OMNIX350HG

Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's OMNIX350HG offers medical-grade UPS protection with built-in line interactive voltage regulation. IEC320 plug & outlets, plus built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise. Tested to CE/IEC 60601-1 as medical electrical equipment. 350VA power handling capacity supports computers, inter-networking equipment and other critical loads during commercial power failures. Line interactive voltage regulation corrects brownouts as low as 159V back to normal 230V levels, saving battery reserves for use only during complete power failures. Includes, 2 line phone surge suppression and built-in USB communications port.

Application Usage
This UPS contains a lead acid battery designed to be connected continuously to an AC power source, except during brief power outages. It is not intended for frequent charge/discharge cycles, such as mobile cart applications where the UPS is often disconnected from the power source. Using the OMNIX350HG in this type of application will void the battery warranty.

Features

  • Ideal UPS protection for applications in medical patient-care areas where CE/ IEC 60601-1 electrical medical equipment is required
  • Line-interactive voltage regulation corrects brownouts as low as 159V without using battery power
  • IEC320 plug and outlets offer added degree of safety and reliability to input/output connections
  • Full line isolation prevents shock potential and operational problems in sensitive electronic equipment
  • Resistant to electrostatic discharge
  • Supports loads up to 350VA/225 watts
  • 37 minutes half load runtime (with 175VA load), 15.5 minutes full load runtime (with 350VA load)
  • 6 protected outlets; 6-inch dongle with IEC C14 inlet
  • C14 inlet accepts user-supplied AC power cord with grounded country-specific plug
  • 1-USB port for monitoring interface
  • Complete surge protection, line isolation and EMI/RFI noise filtering
  • 2 phone line surge suppression for modems, fax machines and other phone accessories
  • 4 diagnostic LEDs indicate AC present, on battery, voltage correction & battery low/replace
  • Battery replacement door and back panel equipotential connection (grounding lug)
  • Ground Potential Equalization Connector: POAG-S6/20

Package Includes

  • OMNIX350HG Hospital Grade UPS System
  • USB communication and telephone cables included
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140432
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)1.8A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionC14 inlet accepts user-supplied AC power cord with grounded country-specific plug
UPS Input Cord Length (ft.)0.50
Recommended Electrical Service10A 230V
Voltage Compatibility (VAC)230
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)350
Output Watt Capacity (Watts)225
Nominal Voltage Details230v nominal inverter output voltage
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-18%, +8%
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(6) C13
Individually Controllable Load Banks  No
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  15.5 min. (225w)
Half Load Runtime (min.)  37 min. (115w)
Expandable RuntimeNo
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 7.2 hours from 10% to 90%
Battery AccessBattery access door allows hot-swap battery replacement without powering connected equipment off
Internal UPS Replacement Battery Cartridge RBC52  (quantity 2)
Typical Battery Lifespan3-6 years, depending on usage
VOLTAGE REGULATION
Voltage Regulation DescriptionLine interactive UPS offers a single boost level of brownout correction to maintain usable, computer grade output
Undervoltage Correction  Input voltages between 159 and 199 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
SwitchesYes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions
Audible AlarmAudible alarm indicates power failure conditions, silenceable via alarm cancel switch. Once cancelled, alarm will resume when approximately 2 minutes of battery operation remain (assuming full load)
LED Indicators4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  Instantaneous
Dataline Suppression2-Line Tel/DSL
PHYSICAL
Cooling MethodConvection
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)188
Primary UPS Height (mm)269
Primary UPS Width (mm)132
Shipping Dimensions (hwd / in.)14.13 x 10.43 x 8.23
Shipping Weight (lbs.)27.40
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)10.6 x 5.2 x 7.4
UPS Power Module Weight (kg)11.52
UPS Power Module Weight (lbs.)25.4
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  15.6
Battery Mode BTU / Hr. (Full Load)  124.5
COMMUNICATIONS
Communications InterfaceUSB
LINE / BATTERY TRANSFER
Transfer Time  5 milliseconds AC to battery; 8 milliseconds battery to AC
Low Voltage Transfer to Battery Power (Setpoint)159
High Voltage Transfer to Battery Power (Setpoint)266
SPECIAL FEATURES
Grounding LugGround Potential Equalization Connector: POAG-S6/20
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
STANDARDS & COMPLIANCE
CertificationsTested to CE/ IEC 60601-1 (Series AGOM6832), Class B (emissions)
UPS CertificationsCE; Tested to UL60601-1 (medical grade)
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for select Tripp Lite, Best, Liebert, Minuteman and other UPS RBC52 RBC52 UPS Replacement Battery Cartridge for select Tripp Lite, Best, Liebert, Minuteman and other UPS

Services

Extended Warranty

Part Number Description
WEXT1D 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2D 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3D 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.