Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

Empty UPS Chassis for Tripp Lite SU80KX2, SU100KX2 and SU120KX2 UPS Systems

Model Number: SU120KXNP


  • Empty UPS chassis for Tripp Lite SU80KX2, SU100KX2 and SU120KX2
  • Holds 1-6 SU20KSPM 20kVA Power Modules
  • Configured chassis enables hot swappable maintenance, redundancy and N+1 options
  • Authorized technician required for all configurations
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite SU120KXNP is the empty chassis used in SU80KX2, SU100KX2 and SU120KX2 UPS systems. Authorized technician required for all configurations.

Features

System Requirements


Package Includes

  • SU120KXNP empty chassis
  • 2 RS232 cables
  • PowerAlert CD
  • User and Technician Manuals
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332170415
BATTERY
Expandable RuntimeNo
PHYSICAL
Material of ConstructionSheet metal
Shipping Dimensions (hwd / in.)76.10 x 28.50 x 48.20
Shipping Weight (lbs.)646.00
Unit Dimensions (hwd / in.)66.8 x 20.5 x 38.4
Unit Weight (lbs.)438.70
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.