Part Number: NG5P
Energy-efficient unmanaged switch sets up in seconds with no configuration required. Provides a Gigabit network connection for multiple devices. Ideal for home or small offices, workgroups and creative production environments.
- 5 auto-negotiable 10/100/1000 Mbps RJ45 ports
- Supports auto MDI/MDIX cross-over function
- Consumes very little input power—just 1W
- 2 Gbps switching capacity per port with full duplex
- Plug and play with no configuration required
- 5-year limited warranty
Overview
The NG5P 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch adds 10/100/1000 Mbps Ethernet capacity to your home office, small office, workgroup or creative production environment. Share large bandwidth-intensive files, such as CAD drawings and videos, at Gigabit speeds, improving efficiency and cutting costly downtime.
This desktop switch features five twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for convenient plug-and-play capability. No configuration is required, so you can have your Gigabit network up and running immediately. Easy-to-read LEDs indicate connection and activity status for each port. IEEE 802.3x flow control allows smooth transmission of large files.
The NG5P supports IEEE 802.3az Energy Efficient Ethernet standards by putting unused ports into a low-power state without interrupting network connections. It consumes very little input power—just a single watt. The detachable five-foot input cord with NEMA 1-15P plug connects to a protected UPS, generator or mains input AC source.
Features
Unmanaged Network Switch for Home/Small Offices or Workgroups
- 5 twisted-pair RJ45 Gigabit Ethernet ports
- Auto-negotiable 10/100/1000 Mbps
- Automatic MDI/MDIX cross-over detection
- 10 Gbps switching capacity (2 Gbps per port with full duplex)
- Easy-to-read LEDs indicate connection and activity status for each port
- Supports 9k jumbo frames
- Supports MAC address auto-learning and auto-aging
- Supports 802.3x flow control (full duplex) and back pressure (half duplex)
Compliant with IEEE 802.3az Energy Efficient Ethernet Standards
- Automatically shifts unused ports to low-power state without interrupting network connection
- Consumes very little input power—just 1W
- Also meets IEEE 802.3ab, 802.3i, 802.3u and 802.3 standards
Durable Housing
- Fanless design for silent operation
- Detachable 5 ft. AC power cord with NEMA 1-15P plug
- Plug-and-play—no configuration necessary
Works with the Most Popular Web Browsers
The NG5P is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NG5P accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Specifications
OVERVIEW
UPC Code | 037332194763 |
Product Type | Unmanaged Switch |
INPUT
Electrical Consumption (Max) | 1W |
Nominal Input Voltage Description | Included 5V DC output power adapter accepts 100-240V AC nominal input |
Plug Type | Power adapter includes NEMA 1-15P non-polarized input plug |
Voltage Compatibility (VAC) | 100-240 |
Input Plug Type | NEMA 1-15P |
Input Cord Length (ft.) | 5 |
POWER
Power Consumption (Watts) | 1 |
CONNECTIONS
Number of Ports | 5 |
Ports | 5 |
Ports Detail | 5x 10/100/1000BASE-T |
SFP Uplink Ports | 0 |
PoE Supported Ports | 0 |
Network Switch Ports | (5) 10/100/1000 (RJ45) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power LED (Green for Power On); One LED per RJ45 port (Green, LEDs flash to indicate port activity) |
PHYSICAL
Primary Form Factor | Desktop |
Color | Black |
Material of Construction | Plastic |
Form Factors Supported | Desktop |
Shipping Dimensions (hwd / in.) | 3.10 x 3.00 x 5.20 |
Shipping Weight (lbs.) | 0.40 |
Unit Dimensions (hwd / in.) | 0.870 x 2.580 x 4.960 |
Unit Weight (lbs.) | .19 |
Rack Units | 0 |
ENVIRONMENTAL
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 10 to 90% (non-condensing) |
Operating Temperature | 32 to 104 F (0 to 40 C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Network Compatibility Details | Auto-negotiable |
Switching Capacity | 10 Gbps |
Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
Jumbo Frames | 9000 |
MAC Auto Learning | Yes |
Storm Control | No |
Auto MDI/MDIX Crossover Detection | Yes |
Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
Product Certifications | EN 55022; EN 55024; EN 60950-1; NOM (Mexico) |
Product Compliance | RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images