Part Number: TLP1208SAT
- 12 outlets / 8-ft. (2.43 m) cord
- 2880 joule rating
- Coaxial surge protection (digital broadband quality accommodates 2.2GHz bandwidth)
- Ethernet surge protection
- 2-line modem/fax surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $250,000 Ultimate Lifetime Insurance
Overview
The TLP1208SAT surge suppressor has 12 outlets, an eight-foot (2.4-meter) cord with a space-saving right-angle plug and diagnostic LEDs. The unit has a surge suppression rating of 2880 joules to handle the strongest surges. Built-in RJ11, RJ45 and Type F coax jacks prevent surges from damaging your modem/fax/100Bt/cable/satellite equipment. Coaxial jacks provide digital broadband quality and can handle 2.2 GHz bandwidth.
Features
- 12 outlets with integrated child safety covers; black housing
- 8-ft. (2.43 m) cord with space-saving right-angle plug
- Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment on 2 lines simultaneously; 6-ft. (1.83 m) telephone cord included
- Built-in RJ45 jacks prevent surges from damaging your 100Bt equipment; 6-ft. (1.83 m) network cable included
- Built-in gold, Type F coax jacks prevent surges from damaging your cable/satellite equipment; digital broadband quality accommodates 2.2GHz bandwidth; 6-ft. (1.83 m) coax cable included
- Surge suppression rating: 2880 joules
- EMI/RFI noise filtering
- Can accommodate up to 4 transformers without blocking remaining outlets
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Diagnostic LEDs indicate protection present & ground present
- Audible alarm notifies user when the unit is damaged and needs to be replaced
- Keyhole supports for wall mounting
- Lighted power switch
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332175182 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Plug Features | Right Angle (36D) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 216000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (8) Yes |
Outlet Orientation | Single row of 8, plus a second row of 4 for transformer accommodation |
Outlet Safety Covers Detail | Includes built-in sliding outlet safety covers |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2-position red illuminated on/off power switch |
Audible Alarm | Audible alarm sounds to indicate damage to suppression components |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2880 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 330/400/400 |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line (2.2 GHz Bandwidth) |
Network (Ethernet) Protection | Yes |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 152 mm; Distance between vertical tabs = 41.6 mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 12.40 x 2.40 x 8.70 |
Shipping Weight (lbs.) | 2.93 |
Unit Dimensions (hwd / in.) | 1.510 x 4.860 x 12.040 |
Unit Weight (lbs.) | 2.02 |
Input Cord Color | Black |
COMMUNICATIONS
Network Compatibility | 100 Mbps (Fast Ethernet) |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- TLP1208SAT Protect It! Surge Suppressor
https://tripplite.eaton.com/video/tlp1208sat-protect-it-surge-suppressor/61386
Product Images