Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
65 in. 4K interactive touchscreen with Windows 10 PC and Android OS allows remote team collaboration with screen sharing and low-latency response.
  • Razor-sharp 65 in. 4K touchscreen display ideal for interactive presentations
  • Windows 10 PC with Android compatible with wide array of apps and hardware
  • Detachable HD webcam captures entire meeting area for sharing anywhere
  • Remote screen sharing allows anyone to participate, whether in office or at home
  • Promotes collaborative teamwork while work-from-home strategies are in place
  • 2-year limited warranty

Features

An Advanced Presentation Platform Perfect for Group Brainstorming Sessions
Tripp Lite’s Interactive Flat-Panel Touchscreen Display encourages and assists group collaboration and audience participation – a crucial tool as organizations implement work-from-home strategies for employee safety and operational continuity. This best-in-class 65-inch 4K display includes both an embedded Android operating system and a full-featured touch-enabled Windows 10 PC, providing a flexible presentation platform compatible with a wide array of apps and hardware, not just for Android and Windows, but also Chrome, iOS and Mac OS devices.

Take Information Directly to Your Audience Anywhere
The DMTP65OPS helps you promote collaboration, enable interactive presentations and facilitate communication between local and remote teams. It’s ideal for classrooms, libraries, conference rooms, meeting rooms and other office environments in education, corporate, healthcare, hospitality, retail, government, defense and public safety settings. The VESA-compatible display mounts easily to a wall mount or mobile cart (each sold separately) for shared workflow in any location.

Designed for Dynamic Interactivity That Lets Everyone Be Part of the Team
The display’s remote collaboration capability is ideal to keep teams working together, wherever members may be. Built-in wireless networking, remote screen sharing, and a wide range of pre-installed tools aid problem-solving and free expression of ideas. In addition, a detachable high-definition webcam beams the entire meeting area straight to off-site collaborators and partners, allowing anyone to participate in meetings, presentations and group discussions from outside the office. A built-in 40-watt speaker system ensures everyone in the room will hear every idea clearly.

All the World’s Information Available, Literally, at Your Fingertips
The 65-inch 4K display boasts patented touchscreen technology with low-latency response and 20 points of multi-touch. Use your fingers or the included battery-free stylus to write notes, check email, create presentations, stream 4K video and surf the web. Share resources with your fellow team members, edit documents in real time and save everything in the cloud. The large touchscreen monitor is built for ultra-fast, ultra-precise interactivity for multiple concurrent users. It all makes for an immersive and expansive experience that basic electronic whiteboards can’t match.

Package Includes

  • 65 in. interactive flat-panel touchscreen display with built-in PC
  • Detachable HD webcam
  • (2) Stylus pens with replacement tips
  • (4) Wi-fi antennas, large
  • (2) Wi-fi antennas, small
  • Remote control
  • (2) AAA batteries
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332257901
Product TypeInteractive Touchscreen
Device CompatibilityMonitor/HDTV
VIDEO
Max Supported Video Resolution4K @ 60 Hz
DISPLAY
Screen Size65
Touch TechnologyUltra Slim IR (13mm depth)
Number of Touch Points (Windows)20
Number of Touch Points (Android)10
Response Time<8 ms (1 touch)
Aspect Ratio16:9
Viewing Angle178/178 degrees
Brightness350 cd/m2
Contrast Ratio1300:1
Tilt+5 to -10 degrees
CameraDetachable HD webcam (1080p); Supports video calling
AudioSoundbar speakers (20W x 2) with subwoofer
Accessories (Included)2 stylus pens with replacement tips; remote control
Remote User Interface (RUI)Power LED, battery charge level LEDs, on/off button, alarm mute button
Other FeaturesAnti-glare 4mm tempered glass
COMPUTE
Processor TypeIntel® Core™ i7 6500U
Processor Speed4.20 GHz
Installed Memory4GB Dual Channel DDR4 2133Mhz
Maximum MemoryUpgradable to 32GB
Storage128GB Solid State Drive (SSD)
Pre-Installed Operating SystemsAndroid 6; Windows 10 Pro, 64 Bit (also Windows 7 & 8; Mac 10.10 and 10.14)
Graphics CardIntel® UHD Graphics 500 Series
POWER
Input Voltage(s)120V or 230V
Power Cord Length (ft.)6
CONNECTIONS
Input Ports
Front: HDMI; USB 2.0; USB for touch
Rear: (3) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB 2.0; (2) USB 3.0; (2) USB for touch; (3) 3.5 mm audio
Output Ports
Rear: (2) HDMI; (2) 3.5 mm Audio
Ethernet Interface(2) RJ45 (100 Mbps)
Serial InterfaceRS-232 (DB9)
Wireless InterfaceWiFi 5 (IEEE 802.11ac, 4 large antennas, 2 small antennas);
PHYSICAL
ColorBlack; Silver
VESA Pattern (mm)  600x400
Unit Dimensions (hwd / in.)36.700 x 58.700 x 3.600
Unit Weight (lbs.)119.1
FEATURES & SPECIFICATIONS
Cord ManagementNo
Built-in Cable ManagementYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product ComplianceRoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Weatherproof Outdoor TV Cover for 65” to 70” Flat-Panel Televisions and Monitors DM6570COVER DM6570COVER Weatherproof Outdoor TV Cover for 65” to 70” Flat-Panel Televisions and Monitors

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.