Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to VGA Active Adapter Video Converter with Audio (F/M)

Model Number: P131-000-A-DISP


Active converter connects a VGA-enabled television or monitor to the HDMI port on your PC, MacBook, Chromebook, laptop or tablet.
  • Recommended for video presentations or streaming 1080p video for digital signage
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Included 3.5 mm audio cable carries stereo sound to monitor, receiver or speakers
  • Molded one-piece converter fits easily in your backpack or laptop bag
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Now You Can Watch Video from Your HDMI Computer on a VGA Display
This HDMI to VGA adapter helps you transmit video through your computer’s HDMI port to a VGA-enabled television or monitor. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 1080p. It also allows you to keep using your VGA display without the expense of replacing it.
Transmits Crystal-Clear 1080p Video and Stereo Audio
To send high-definition video to a VGA television or monitor, connect the adapter directly to the display’s VGA port, and connect an HDMI cable (sold separately) between the adapter’s HDMI port and the source device. The adapter supports video resolutions up to 1920 x 1200 (including 1080p) at 60 Hz, as well as HDCP 1.4 and HDMI 1.4b compatibility. Connect the included audio cable between the adapter’s audio port and the audio jack on your monitor, A/V receiver or speakers to receive stereo sound.
Ready to Use Right Out of the Package
The molded one-piece unit is so compact that it fits in the palm of your hand, making it easy to carry in your backpack or laptop bag for quick connection anywhere. No software, drivers or external power supply is required. If additional power is needed, use the included USB cable to connect the adapter’s USB Micro-B port to a USB charger or a USB-A port on the source device.

Typical Applications

  • Play video from your HDMI computer on a large-screen VGA television
  • Write and edit multiple documents on a bigger monitor
  • Stream 1080p video for digital signage at a trade show
  • Give a video presentation from your laptop at a meeting, training session or conference

Package Includes

  • P131-000-A-DISP HDMI to VGA Adapter with Audio (F/M)
  • USB Micro-B to USB-A cable, 1 ft.
  • 3.5 mm stereo audio cable, 1 ft.
  • Quick Start Guide

System Requirements

  • Source device with HDMI output
  • Display device with VGA input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332231208
INPUT
Cable Length (ft.)0
Cable Length (in.)0
Bus Powered  Yes
Product Length (in.)2.46
Product Length (ft.)0.20
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsN/A
PHYSICAL
ColorBlack
Material of ConstructionABS
RackmountableNo
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Unit Dimensions (hwd / in.)1.33 x 2.46 x 0.37
Unit Weight (lbs.)0.10
Wire Gauge (AWG)N/A
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity10% to 90% RH, Non-Condensing
Power Consumption (Watts)1.26
CONNECTIONS
Ports3
Side A - Connector 1HD15 (MALE)
Side B - Connector 13.5MM (FEMALE); HDMI (FEMALE); MICRO-USB B (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1920 x 1200 @ 60Hz
HDMI Specification1.4b
HDCP Specification1.4
Audio Specification2 Channel Audio
Driver RequiredNo
Max Supported Color Depth8-bit
EDID Compatible  Yes
TechnologyHDMI; Stereo Audio; VGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, REACH, RoHS2
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-003-BK-GRP | Digital Signage & Audio/Video P568-003-BK-GRP High-Speed HDMI Cable, Gripping Connectors, 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-006-BK-GRP | Digital Signage & Audio/Video P568-006-BK-GRP High-Speed HDMI Cable, Gripping Connectors, 4K, (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P568-010-BK-GRP | Digital Signage & Audio/Video P568-010-BK-GRP High-Speed HDMI Cable, Gripping Connectors, 4K, (M/M), Black, 10-ft

Resources & Downloads

support icon

Do you own a
P131-000-A-DISP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.