Part Number: NB1002OL
This Model has been retired and has not been replaced. More information for the NB1002OL is available on the model support page
Overview
Features
- Tripp Lite's Slim-Line Professional Brief offers you the best of both worlds, an attractive slim-line design with the functionality you need to succeed
Specifications
OVERVIEW
UPC Code | 037332126795 |
Accessory Type | Carrying Case/Bag |
PRODUCT OVERVIEW
Product Overview | Slim-Line Professional Brief |
PHYSICAL
Color | Olive; Maroon |
Material of Construction | 900 Denier Nylon, Koskin |
Shipping Dimensions (hwd / in.) | 13.40 x 3.70 x 14.40 |
Shipping Weight (lbs.) | 5.00 |
Unit Dimensions (hwd / in.) | 15.250 x 16.500 x 5.500 |
Unit Weight (lbs.) | 4.5 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images