Part Number: 0SU22090
This Model has been retired and replaced by B072-016-IP2. More information for the 0SU22090 is available on the model support page
Overview
The Smart 216, also available with 32 ports (Smart 232), is a high-performance KVM switch enabling multi-user access, control and management of multiple servers. It allows two users to control up to 16 mixed-platform (PS/2 & USB) servers. It also provide seamless power control via RPS.
Straightforward set up
Easy installation via user friendly OSD and LAN.
Space saving devices that eliminate cable clutter
The Smart 216 is a thin 1U sized, rack-mountable device that saves critical space in crowded server room environments. It features KVM over CAT5 technology that directly connects the switch to each computer in the server room via a ROC dongle, eliminating cable clutter and extending the distance between server and switch up to 30m/100ft.
From server rooms to data centers
Thanks to their advanced functionality the Smart 216 and Smart 232 overcome many of the challenges facing today’s crowded server rooms and data centers. They are the ideal solution for corporate server rooms requiring both a powerful and versatile KVM solution.
Features
- 16 Ports with 2 simultaneous KVM Users
- BIOS level access
- USB keyboard and mouse console
- Multi-platform – PS/2 and USB support
- Extends distance between servers and switch up to 30 meters/100 feet
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
System Requirements
- Windows, Novell, Linux, SUN Solaris
Resolution
- Supports video resolutions up to 1600 x 1200 @ 85Hz
Package Includes
- Smart 216
- Power Cord
- RS232 Cable
- Rackmount Hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 654518209914 |
CONNECTIONS
Number of Ports | 16 |
Computer/Server Ports | 16 |
PC/Server Connections | VGA; USB; PS/2 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.30 x 13.00 x 19.80 |
Shipping Weight (lbs.) | 7.20 |
Unit Dimensions (hwd / in.) | 1.700 x 17.000 x 10.600 |
Unit Weight (lbs.) | 5.1 |
ENVIRONMENTAL
Storage Temperature Range | -40 to 70 C / -40 to 158 F |
Relative Humidity | 80% Non-Condensing |
Operating Temperature | 0 to 40 C / 32 to 104 F |
COMMUNICATIONS
Port Control | Hotkeys, OSD |
IP Remote Access | Yes |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 2 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- 0SU22090 16-Port Multi-User Minicom KVM Switch
https://tripplite.eaton.com/video/0su22090-16-port-multi-user-minicom-kvm-switch/56349
Product Images