Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 1.5kVA 1.35kW Double-Conversion UPS, 2U Rack/Tower, Extended Run, WEBCARDLX Network Interface, LCD, USB, DB9

Model Number: SU1500RTXLCDN


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Pre-installed WEBCARDLX network interface permits remote UPS management, including reboots.
  • Zero transfer time suitable for advanced network applications
  • 2% output voltage regulation in online and battery modes
  • Expandable runtime with optional external battery packs
  • Pre-installed WEBCARDLX network interface
  • 14 min. runtime at half load; 4.2 min. at full load
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SU1500RTXLCDN SmartOnline® 120V 1.5kVA 1.35kW On-Line Double-Conversion UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. It converts AC input to DC power, and then converts DC to fully regulated sine wave AC output with +/-2% voltage regulation in online and battery modes.

Featuring six NEMA 5-15R outlets in two switchable numbered load banks, as well as a NEMA 5-15P input, the SU1500RTXLCDN has an internal battery that provides 14 minutes of support at half load and 4.2 minutes at full load. Adding external battery packs, such as BP48V24-2U (sold separately), provides extended runtime.

The Java-free HTML5-based WEBCARDLX interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.

EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 570-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s free downloadable PowerAlert® software, the SU1500RTXLCDN enables safe unattended system shutdown and file saves in case of a prolonged power failure. An audible alarm indicates startup/shutdown, power failure, low battery, overload and fault conditions.

Features

Protects Mission-Critical Rack-Mounted Equipment
  • Provides fully regulated sine wave AC output for servers, network storage devices and telecom hardware
  • +/-2% voltage regulation in online and battery modes
  • Selectable 100/110/120/127V output voltage
  • 6 NEMA 5-15R outlets
  • 10 ft. power cord with NEMA 5-15P input
  • 570-joule surge suppression rating
Reliable Battery Backup with Expandable Runtime
  • Supports half load for 14 min. and full load for 4.2 min.
  • Zero transfer time suitable for advanced network applications
  • Expandable runtime with optional external battery packs, such as Tripp Lite’s BP48V24-2U
  • Battery independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries
Pre-Installed WEBCARDLX Network Interface
  • Allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
  • Optional EnviroSense2 sensors (sold separately) enable site monitoring of temperature, humidity and contact-closure status
Switchable Numbered Load Banks
  • Outlets are divided into 2 numbered load banks, each of which may be individually powered on and off remotely to reset or reboot connected equipment
Interactive LCD Screen
  • Reports detailed status information, including load, voltage and battery levels
  • Offers advanced configuration and setup options, including output voltage and operating mode
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
Audible Alarm
  • Indicates startup/shutdown, power failure, low battery, overload and fault conditions
Communications Ports
  • USB and DB9 ports enable data-saving unattended shutdown when used with Tripp Lite’s PowerAlert software (available via free download at www.tripplite.com/poweralert)
  • EPO port supports emergency shutdown in large facilities
Versatile Installation Options
  • Hardware included for 4-post mounting in 2U of EIA-standard 19 in. rack
  • Mounts on wall or 2-post rack with optional 2POSTRMKITWM
  • Mounts in upright tower position with optional 2-9USTAND

Package Includes

  • SU1500RTXLCDN SmartOnline 120V 1.5kVA 1.35kW On-Line Double-Conversion UPS
  • Pre-installed WEBCARDLX network interface
  • USB cable
  • DB9 cable
  • EPO cable
  • Mounting hardware
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332192813
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)1500
Output kVA Capacity (kVA)1.5
Output Watt Capacity (Watts)1350
Output kW Capacity (kW)1.35
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage Details120V factory-default nominal voltage; Less than 3% THD for linear loads and less than 5% for non-linear computer loads
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 3%
Load Management Receptacles  Two switchable three-outlet 5-15R load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsON LINE MODE: Maximum output capacity ratings is reduced to 1215 watts at 115V nominal and 1080 watts at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 945 watts / 115V 850 watts / 110V 804 watts / 100V 756 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported100V; 110V; 115V; 120V; 127V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Nominal Input Voltage Description120V factory default
UPS Input Connection Type5-15P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.2 min. (1350w)
Half Load Runtime (min.)  14 min. (675w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
Expandable Runtime DescriptionSome external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 3 hours recharge to 90%; Add 6 hours per BP48V27-2US (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC94-2U 
Battery AccessFront panel battery access
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Overvoltage Correction  Corrects overvoltages to 150V (0-100% load)
Undervoltage Correction  Corrects undervoltages to 100V at full load (90V at 100V nominal)
Severe Undervoltage CorrectionCorrects brownouts to 70V (70% load) & 55V (33% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth with External Battery Pack (cm)65
Minimum Required Rack Depth with External Battery Pack (in.)25.5
Minimum Required Rack Depth without External Battery Pack (cm)55
Minimum Required Rack Depth without External Battery Pack (in.) 21.5
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)470
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Rack Height2U
Shipping Dimensions (hwd / in.)9.20 x 23.30 x 19.20
Shipping Weight (lbs.)60.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 18.5
UPS Power Module Weight (kg)20.50
UPS Power Module Weight (lbs.)45.2
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -20 to +40 degrees Celsius with batteries; -13 to +131 Fahrenheit / -25 to +55 degrees Celsius without batteries
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  455
AC Economy Mode BTU / Hr. (Full Load)294
Battery Mode BTU / Hr. (Full Load)  559
AC Economy Mode Efficiency Rating (100% Load)94%
Operating Elevation (ft.)0-3000m / 0-10,000 ft.
Audible Noise45 dBA at 1m front side
Operating Elevation (m)0 - 3000 m
COMMUNICATIONS
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
Network Monitoring Port DescriptionPre-installed WEBCARDLX Network Management Card interface included
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
Low Voltage Transfer to Battery Power (Setpoint)100V at full load (90V full load at 100V nominal setting); 70V at 70% load; 55V at 33% load
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Battery Independent Restart; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU1500RTXLCDN model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP48V24-2U | UPS Battery Packs BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
BP48V27-2US | UPS Battery Packs BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
BP48V60RT-3U | UPS Battery Packs BP48V60RT-3U External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)
UPS Accessories
  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
PDUMH15AT | Power Distribution Units (PDUs) PDUMH15AT 1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

Extended Warranties

Part Number Description
WEXT1K 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2K 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3K 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.