Part Number: SU1500RTXLCDTAA TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU1500RTXLCDTAA is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332231017 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC |
Nominal Input Voltage Description | 120V factory default |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 20A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 1500 |
Output Capacity (kVA) | 1.50 |
Output Capacity (Watts) | 1350 |
Output Capacity (kW) | 1.35 |
Output Capacity Details | ON LINE MODE: Maximum output capacity ratings is reduced to 1215 watts at 115V nominal and 1080 watts at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 945 watts / 115V 850 watts / 110V 804 watts / 100V 756 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | 120V factory-default nominal voltage; Less than 3% THD for linear loads and less than 5% for non-linear computer loads |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz. |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 3% |
Load Management Receptacles | Two switchable three-outlet 5-15R load banks |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 115V; 120V; 127V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4.2 min. (1350w) |
Runtime Half Load (min.) | 14 min. (675W) |
Expandable Runtime | Yes |
Expandable Runtime Description | Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details |
External Battery Pack Compatibility | BP48V242UTAA (limit 1); BP48V60RT3UTAA (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 3 hours recharge to 90% |
Battery Access | Front panel battery access |
Internal UPS Replacement Battery Cartridge | RBC94-2U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages |
Overvoltage Correction | Corrects overvoltages to 150V (0-100% load) |
Undervoltage Correction | Corrects undervoltages to 100V at full load (90V at 100V nominal) |
Severe Undervoltage Correction | Corrects brownouts to 70V (70% load) & 55V (33% load) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options |
Switches | 2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth with External Battery Pack (cm) | 65 |
Minimum Required Rack Depth with External Battery Pack (in.) | 25.5 |
Minimum Required Rack Depth without External Battery Pack (cm) | 55 |
Minimum Required Rack Depth without External Battery Pack (in.) | 21.5 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary UPS Depth (mm) | 470 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 9.20 x 23.30 x 19.20 |
Shipping Weight (lbs.) | 58.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.50 x 17.50 x 18.50 |
UPS Power Module Weight (kg) | 20.41 |
UPS Power Module Weight (lbs.) | 45 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -20 to +40 degrees Celsius with batteries; -13 to +131 Fahrenheit / -25 to +55 degrees Celsius without batteries |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 455 |
AC Economy Mode BTU / Hr. (Full Load) | 294 |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 559 |
Audible Noise | 45 dBA at 1m front side |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | 100V at full load (90V full load at 100V nominal setting); 70V at 70% load; 55V at 33% load |
High Voltage Transfer to Battery Power (Setpoint) | 150V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP48V24-2U | External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) | |
BP48V27-2US | External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) | |
BP48V60RT3UTAA | External 48V 3U Battery Pack for Select UPS Systems (BP48V60RT3UTAA-Compliant), TAA |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount | |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall | |
PDUMH15AT | 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
PDUMH15NET2LX | 1.4kW Single-Phase Switched PDU, LX Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. (3.66 m) Cord, 1U Rack, TAA | |
PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
PDUMNV15LX | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P Plug, 0U, TAA | |
PDUMV15NETLX | 1.4kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P, 0U, TAA |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
RELAYIOCARD | Programmable Relay I/O Card | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
USB Cables
Model Number | Description | |
---|---|---|
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images