Part Number: SU2200RTXL2UA
This Model has been retired and replaced by SU2200RTXLCD2U. An Owner's Manual and other information for the SU2200RTXL2UA is available on the model support page
Overview
2200VA on-line, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 19 inches. Expandable battery runtime with optional BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs. Full-time sine wave 120V output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150V. Highly efficient operation in optional economy mode saves BTU heat output and energy costs. NEMA 5-20P input plug. NEMA 5-15/20R and NEMA L5-20R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via USB port, DB9 serial port and slot for network management interface options. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. PowerAlert UPS monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated two-bank PDU switching supports load shedding and remote reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for viewing in rackmount or tower configurations. Dataline surge suppression for dialup, DSL or network Ethernet connection. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Fault-tolerant auto-bypass mode. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM 2-post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- SmartOnline high performance UPS system is ideal for critical voice, data, medical and industrial network applications
- True on-line, double-conversion UPS provides perfectly regulated sine wave output within 2% of 120V under all usage conditions
- Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
- Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs
- Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
- Corrects line voltage conditions as low as 65V and as high as 150V back to 120V (+/-2%) values
- Standard internal battery set offers 14 min. runtime at half load (800W) and 4.5 min. at full load (1600W)
- Automatic restart after power outages that drain batteries and shutdown UPS immediately provide AC power to equipment when power returns
- Extended runtime available with optional BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Intelligent battery management system extends battery life
- Compact rackmount form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 19 inches
- Ships with all mounting accessories for 4 post rackmount installation
- Optional 2POSTRMKITWM enables 2 post rackmount or wallmount installation
- Optional 2-9USTAND accessory enables small-footprint upright tower placement
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and slot for network management card options
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in Emergency Power Off (EPO) interface with cable
- NEMA 5-20P input plug; NEMA 5-15/20R & NEMA L5-20R output receptacles
- Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (each bank has 3 outlets)
- Front panel LEDs offer current monitoring and battery charge level information
- UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user required
- Single line TEL/DSL or network ethernet line surge suppression
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332042224 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 16A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-20P |
Input Circuit Breakers | 30A |
UPS Input Cord Length (ft.) | 10 |
UPS Input Cord Length Details | Built-in |
Recommended Electrical Service | 20A 120V |
OUTPUT
Output Capacity (VA) | 2200 |
Output Capacity (kVA) | 2.2 |
Output Capacity (Watts) | 1600 |
Output Capacity (kW) | 1.6 |
Output Capacity Details | OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0.7 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Load Management Receptacles | Two switchable three-outlet 5-15/20R load banks |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (6) 5-15/20R; (1) L5-20R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4.5 min. (1600W) |
Runtime Half Load (min.) | 14 min. (800W) |
Expandable Runtime | Yes |
Expandable Runtime Description | BP48V24-2U (limit 2 w/ 48VDCSPLITTER ) |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC94-2U |
Battery Replacement Description | Hot-swappable, user replaceable sealed, flame retardant, non-spillable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 150 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 80 |
Severe Undervoltage Correction | 2% output voltage regulation during undervoltages to 65 (under 70% load only) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 22 |
Minimum Required Rack Depth with External Battery Pack (cm) | 66 |
Minimum Required Rack Depth with External Battery Pack (in.) | 26 |
Minimum Required Rack Depth without External Battery Pack (cm) | 61 |
Minimum Required Rack Depth without External Battery Pack (in.) | 24 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary UPS Depth (mm) | 483 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 9.10 x 20.10 x 23.30 |
Shipping Weight (lbs.) | 62.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 17.5 x 19 |
UPS Power Module Weight (kg) | 21.50 |
UPS Power Module Weight (lbs.) | 47.4 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 816 |
AC Economy Mode BTU / Hr. (Full Load) | 169 |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 889 |
Audible Noise | < 45dB at 1m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 80V (100% load), 65V ( <70% load) |
High Voltage Transfer to Battery Power (Setpoint) | 150 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU2200RTXL2UA SmartOnline UPS System
https://tripplite.eaton.com/video/su2200rtxl2ua-smartonline-ups-system/48979
Product Images