SmartOnline 120V 3kVA 2.7kW On-Line Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Option, ENERGY STAR
- Zero transfer time between AC power and battery operation
- +/-2% output voltage regulation in online and battery modes
- Expandable runtime with optional external battery packs
- Optional WEBCARDLX network interface for full remote access
- 13.8 min. runtime at half load; 4.8 min. at full load
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
SU3000RTXL2U

Have a Question?
Features
- Protects equipment against data loss, downtime and damage due to power outages, voltage fluctuations and transient surges
- +/-2% voltage regulation in online and battery modes
- Selectable 120V 50/60 Hz output voltage with up to 0.9 power factor
- 6 breakered NEMA 5-15/20R and 1 non-breakered L5-30R outlets
- 10-ft. (3.05 m) AC power cord with NEMA L5-30P input plug
- 504-joule surge protection rating for shielding connected devices from damaging power surges and spikes
- Supports half load for 13.8 min. and full load for 4.8 min.
- Zero transfer time between AC power and battery operation keeps network running during blackouts
- Expandable runtime with optional external battery packs, such as Tripp Lite's BP72V15-2U
- High efficiency operation and low BTU heat output reduces energy costs and meets strict EPA guidelines
- NEMA 5-15/20R outlets divided into 2 numbered load banks, each of which may be individually powered on and off remotely to reset or reboot connected equipment
- 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery condition and fault status information
- Rotates for viewing in rack and tower formats
- Indicates power failure, overload, battery condition and EPO operation
- USB and DB9 ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software (available via free download at www.tripplite.com/poweralert)
- Optional WEBCARDLX allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
- Hardware included for 4-post mounting in 2U of EIA-standard 19 in. rack
- Mounts in 2-post rack with optional 2POSTRMKITWM
- Mounts in upright tower position with optional 2-9USTAND
Specifications
OVERVIEW
UPC Code | 037332197023 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 24A maximum |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | L5-30P |
Recommended Electrical Service | 30A 120V |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Volt Amp Capacity (VA) | 3000 |
Output kVA Capacity (kVA) | 3.00 |
Output Watt Capacity (Watts) | 2700 |
Output kW Capacity (kW) | 2.70 |
Output Capacity Details | INVERTER SHORT-CIRCUIT PROTECTION: Inverter short-circuit protection is electrically protected; OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 30 seconds, 150% for 10 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits of 120V ±10%) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits of 120V ±10%). |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | 120V default |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Accepts 40 to 70Hz input frequency. Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start. Frequency conversion from 60 to 50 Hz -or- 50 to 60 Hz supported. Output capacity de-rates to 70% of normal levels during frequency conversion operation. |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Load Management Receptacles | Two switchable three-outlet load banks |
Output Circuit Breakers | 20A (x2) - each breaker protects 3 5-15/20R outlets, L5-30R outlet is un-breakered |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 115V; 120V; 127V |
Output Receptacles | (6) 5-15/20R; (1) L5-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 4.8 min. (2700w) |
Half Load Runtime (min.) | 13.8 min. (1350w) |
Expandable Battery Runtime | Supports extended runtime with optional external battery packs |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 8.1 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | See RBC selector guide (replacement battery part number is also labeled on the internal battery door) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | ONLINE MODE: 2% output voltage regulation during overvoltages to 150 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 80V (66-100% load) |
Severe Undervoltage Correction | 2% output voltage regulation during undervoltages to 70V (33-66% load) or 60V (under 33% load) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power failure, low battery, overload, replace battery and EPO operation |
LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 504 |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | Fan |
Included Mounting Accessory Description | Includes 4 post rackmount installation accessories |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth with External Battery Pack (cm) | 77 |
Minimum Required Rack Depth with External Battery Pack (in.) | 30.25 |
Minimum Required Rack Depth without External Battery Pack (cm) | 74 |
Minimum Required Rack Depth without External Battery Pack (in.) | 29.25 |
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 616 |
Primary UPS Height (mm) | 88 |
Primary UPS Width (mm) | 438 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 9.45 x 23.62 x 29.92 |
Shipping Weight (lbs.) | 87.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.46 x 17.24 x 24.25 |
UPS Power Module Weight (kg) | 31.17 |
UPS Power Module Weight (lbs.) | 68.72 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 531 |
AC Economy Mode BTU / Hr. (Full Load) | 484.5 |
Battery Mode BTU / Hr. (Full Load) | 1037 |
AC Economy Mode Efficiency Rating (100% Load) | 95% |
Audible Noise | 50 dBA max, front-side @ 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLX |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports and modify the UPS Power Strategy settings download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 80V (100% load), 70V (66% load), 60V (33% load) |
High Voltage Transfer to Battery Power (Setpoint) | 150 |
SPECIAL FEATURES
Grounding Lug | Includes back-panel grounding lug |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | ENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
Certification Details | UL1778 5TH; CSA 22.2-107.3-14; FCC CLASS A; ENERGY STAR Version 2.0 Qualified |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the SU3000RTXL2U model support page.

Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP72V15-2U | External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U) |
![]() |
BP72V18-2US | External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US) |
![]() |
BP72V28RT-3U | External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U) |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU2430 | 2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUMH30NET | 2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA |
![]() |
PDUMV30 | 2.9kW Single-Phase Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P043-002 | Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft. (0.61 m), Black |
![]() |
P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 6-in. (15.24 cm), Black |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WEBCARDLX | Web Management Accessory Card |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B51 | On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Normal Business Hours |
W01-INSTAL-E51 | On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Outside Business Hours |
Battery Replacement
Part Number | Description |
---|---|
W01-PMBP-B | On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Normal Business Hours |
W01-PMBP-E | On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Outside Business Hours |
W01D-PMBP-B | On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Normal Business Hours, For New UPS Only |
W01D-PMBP-E | On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Outside Business Hours, For New UPS Only |
Extended Warranty
Part Number | Description |
---|---|
WEXT1M | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2M | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3M | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU3000RTXL2U SmartOnline UPS System
https://www.tripplite.com/video/su3000rtxl2u-smartonline-ups-system/48980
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.