Part Number: SU16KRTAA TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU16KRTAA is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332223739 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 92A (200V), 88.4A (208V), 76.6A (240V) |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 240V AC |
UPS Input Connection Type | Hardwire |
UPS Input Connection Description | 3 wire single phase input (L1, L2, G) |
Recommended Electrical Service | 100A @ 200V, 208V, or 240V (L1, L2, G) |
OUTPUT
Output Capacity (VA) | 16000 |
Output Capacity (kVA) | 16 |
Output Capacity (Watts) | 14400 |
Output Capacity (kW) | 14.4 |
Output Capacity Details | Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Voltage selection via front panel LCD interface |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Output frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating) |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output Circuit Breakers | Two built-in 30A breakers protect one L6-30R outlet each; Eight built-in 20A breakers protect one C19 outlet each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 240V |
Output Receptacles | (2) L6-30R; (8) C19 |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 5.5 min. (14.4kW) |
Runtime Half Load (min.) | 13.5 min. (7200W) |
Expandable Runtime | Yes |
Expandable Runtime Description | For best results, add external batteries in multiples of two so that both included 8kVA power modules have an equal number and type of connected battery packs |
External Battery Pack Compatibility | BP240V10RT3UTAA; BP240V787C-1PH |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% (typical, full load discharge) |
Battery Replacement Description | Hot-swappable, user replaceable external battery packs |
VOLTAGE REGULATION
Voltage Regulation Description | 2% output voltage regulation in standard online, double-conversion mode |
Overvoltage Correction | Corrects overvoltages up to 300V |
Undervoltage Correction | Corrects undervoltages as low as 100V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2565 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 12U |
Cooling Method | Fans |
Included Battery Pack Dimensions (hwd / in.) | 5.25 x 17.50 x 25.00 |
Included Battery Pack Weight (lbs.) | 159 |
Included Mounting Accessory Description | 4 sets of adjustable 4 post rack rails included (one for each included 3U module) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 33 |
Minimum Required Rack Depth (inches) | 38 |
Optional Mounting Accessory Notes | Qty 4 2POSTRMKITHD required; Qty 2 2-9USTAND required |
Primary UPS Depth (mm) | 656 |
Primary UPS Height (mm) | 131 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 36.00 x 40.25 x 51.00 |
Shipping Weight (lbs.) | 601.00 |
Unit Dimension Details | Includes 2 SU8000RT3UPMTAA UPS/Power modules, 2 BP240V10RT3UTAA Battery packs and SUPDMB20KTAA parallel bypass PDU; Listed weights and dimensions for UPS/Power module and Included battery pack each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.50 x 25.82 |
UPS Power Module Weight (kg) | 19.50 |
UPS Power Module Weight (lbs.) | 43 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 5464 |
AC Mode Efficiency Rating (100% Load) | 90% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 4864 |
Operating Elevation | 0-3000m (0 to 10,000 ft.) |
Audible Noise | 60 dBA at front side 1 meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 100V |
High Voltage Transfer to Battery Power (Setpoint) | 300V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; N+1 Redundant up to 50% capacity; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | Support for daily startup and shutoff |
APPLICATIONS
UPS Applications | Mission Critical Applications |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP240V10RT3U | External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUMH20HV | 3.7kW Single-Phase Local Metered PDU, 208/230V (8 C13 & 2 C19), C20 / L6-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
PDUMH30HV | 5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (16 C13 & 2 C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
PDUMH30HV19NET | 5.5kW Single-Phase Switched PDU - LX Interface, 208/230V Outlets (8 C13 & 6 C19), L6-30P Input, 15 ft. (4.57 m) Cord, 2U Rack-Mount, TAA | |
PDUMH30HVNET | 5.5kW Single-Phase Switched PDU - LX Interface, 208/230V Outlets (16 C13), L6-30P Input, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
PDUMNH30HV | 5.5kW Single-Phase Monitored PDU with LX Platform Interface, 208/230V Outlets (12-C13 and 4-C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
PDUMNV30HV2LX | 5.5kW Single-Phase Monitored PDU, LX Interface, 208/230V Outlets (36 C13/6 C19), L6-30P, 10 ft. (3.05 m) Cord, 0U 1.8m/70 in. Height, TAA | |
PDUMV20HV | 3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10 ft. (3.05 m) Cord, 0U Vertical | |
PDUMV30HV2 | 5.8kW Single-Phase Local Metered PDU, 200-240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in. |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
RELAYIOCARD | Programmable Relay I/O Card | |
RELAYIOMINI | 3 Relay I/O Mini-module | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components | |
SU5000XFMR2UTAA | SmartOnline Step-Down Isolation Transformer, 208V to 120V, 5kVA, 5kW, 2U Rack-Mount, TAA | |
SU6000XFMR2UTAA | SmartOnline Step-Down Isolation Transformer, 208/240V to 120V, 6kVA, 6kW, 2U Rack-Mount, TAA |
Documents & Downloads
Documentation
- SU16KRTAA runtime chart
- User's Guide for PowerAlert External Battery Pack Utility (English)
- Owner's Manual for SmartOnline 8kVA-10kVA UPS (Multi-language)
- Owner's Manual Addendum for External Battery Packs (Multi-Language)
- Owner's Manual for BP Battery (Multi-language)
- Owner's Manual for 8 and 10kVA Parallel PDUs (Multi-language)
- Installation Guide for Select Rackmount UPS
- Product Datasheet
Design Resources
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images