Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 200-240V 8kVA 7.2kW Hot-Swap Spare Power Module - for redundant power applications

Model Number: SU8000RT3UPM


  • 8000VA on-line 3U rack/tower hot-swappable power module
  • Ideal for use as a spare or redundant power module for mission-critical UPS configurations involving SU8000RT3UPM
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

8,000 VA (8kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving SU8000RT3U or SU8000RT3U1TF UPS bundles. POWER MODULE ONLY.

Features

  • 8,000VA (8kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving SU8000RT3U or SU8000RT3U1TF UPS bundles.
  • POWER MODULE ONLY

Package Includes

  • SU8000RT3UPM POWER MODULE ONLY (3u)
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332136503
OUTPUT
Output Volt Amp Capacity (VA)8000
Output kVA Capacity (kVA)8
Output Watt Capacity (Watts)7200
Output kW Capacity (kW)7.2
Power Factor  0.9
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
BATTERY
DC System Voltage (VDC)240
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
PHYSICAL
Primary Form FactorRackmount
Primary UPS Depth (mm)656
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)9.30 x 23.20 x 39.00
Shipping Weight (lbs.)67.00
UPS Dimensions Details3U power module component only
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)19.50
UPS Power Module Weight (lbs.)43
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.