208/230V 2200VA 1.98kW Double-Conversion UPS - 9 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U
- Offers network-grade protection against power failures and voltage fluctuations
- Zero transfer time between on-line and battery modes for uninterrupted operation
- Optional external battery packs provide additional runtime for applications requiring it
- Optional WEBCARDLX network interface required to use Auto Probe feature
- ENERGY STAR-certified to save electricity, lower costs, and protect the environment
- 2-year limited warranty
SUINT2200LCD2U

Have a Question?
Features
Typical Applications
- Deliver perfectly regulated sine wave output to mission-critical equipment
- Protect connected components from dangerous surges, spikes and line noise
- Keep equipment operational through power failures
- Allow time to save data and safely shut down components in case of a prolonged blackout
Package Includes
- SUINT2200LCD2U SmartOnline Double-Conversion UPS
- USB cable
- RS-232 cable
- EPO cable
- C19-to-C20 power cable
- (2) C13-to-C14 power cables
- 4-post rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332183330 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 10.94A |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | C20 inlet |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 2200 |
Output kVA Capacity (kVA) | 2.2 |
Output Watt Capacity (Watts) | 1980 |
Output kW Capacity (kW) | 1.98 |
Output Capacity Details | DE-RATING INFORMATION: Max output in Frequency Conversion mode is reduced to 1386 watts for 208/220/230/240V output voltages; Max output is 1584W (1108W in Frequency Conversion mode) at 200V output voltage OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits). |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Nominal output voltage is user configured on first power-on |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Output frequency matches input nominal on startup; Output capacity de-rates by 30% during frequency conversion operation |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Included Output Power Cables | Includes 2 C13 to C14 and 1 C19 to C20 power cables |
Load Management Receptacles | Two switchable outlet load banks (Bank 1: 3 C13 outlets / Bank 2: 1 C19 + 3 C13 outlets) |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V |
Output Receptacles | (8) C13; (1) C19 |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 4.3 min. (1980w) |
Half Load Runtime (min.) | 11.7 min. (990w) |
Expandable Battery Runtime | Supports extended runtime with optional external battery packs |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V27-2US (multi-pack compatible); BP48V60RT-3U (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 3.0 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC48S |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 288V |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Interactive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options |
Switches | 5 front panel switches: On/Off, Up, Down and Escape |
Alarm Cancel Operation | Power-fail alarm can be silenced by following on-screen prompts |
Audible Alarm | Audible alarm indicates power failure, low battery, overload and fault |
LED Indicators | 4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red) |
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression Details | Single line dialup / network dataline protection included |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 936 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth with External Battery Pack (cm) | 67 |
Minimum Required Rack Depth with External Battery Pack (in.) | 26.5 |
Minimum Required Rack Depth without External Battery Pack (cm) | 58 |
Minimum Required Rack Depth without External Battery Pack (in.) | 23 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 496 |
Primary UPS Height (mm) | 88 |
Primary UPS Width (mm) | 438 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 9.45 x 22.24 x 27.56 |
Shipping Weight (lbs.) | 64.00 |
UPS Housing Material | Metal |
UPS Power Module Dimensions (hwd, in.) | 3.46 x 17.24 x 19.53 |
UPS Power Module Weight (kg) | 23.11 |
UPS Power Module Weight (lbs.) | 50.94 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 675 |
AC Economy Mode BTU / Hr. (Full Load) | 356 |
Battery Mode BTU / Hr. (Full Load) | 1012 |
AC Mode Efficiency Rating (100% Load) | >90% |
AC Economy Mode Efficiency Rating (100% Load) | >95% |
Audible Noise | <50dB at front side 1M |
Operating Elevation (m) | Up to 3000m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; WEBCARDLX |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode; 2-12 ms. transfer time during economy mode operation |
Low Voltage Transfer to Battery Power (Setpoint) | 160V (100% load), 140V (66% load), 120V (33% load) |
High Voltage Transfer to Battery Power (Setpoint) | 288V |
SPECIAL FEATURES
Grounding Lug | Back panel grounding lug included |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks |
STANDARDS & COMPLIANCE
UPS Certifications | CE; ENERGY STAR Qualified; Tested to CSA (Canada); Tested to EAC (Belarus, Kazakhstan, Russia); Tested to SASO (Saudi Arabia); Tested to UL1778 (USA) |
Certification Details | IEC62040-1:2008+A1; UL1778 5th; Meets EMI approvals IEC62040-2:2006; FCC Part 15 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SUINT2200LCD2U model support page.

Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP48V24-2U | External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) |
![]() |
BP48V27-2US | External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) |
![]() |
BP48V60RT-3U | External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U) |
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC48S | Replacement Battery Cartridge for Select 48V Tripp Lite SmartOnline UPS Systems |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUBHV20 | 3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-003 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 3 ft. (0.91 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black |
![]() |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P036-010 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P040-006 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P040-010 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black |
![]() |
P040-012 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 12 ft. (3.66 m), Black |
![]() |
P040-014 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black |
![]() |
P050-008 | EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black |
![]() |
P052-008 | UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black |
![]() |
P070-010 | IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WEBCARDLX | Web Management Accessory Card |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1M | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2M | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3M | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.