SmartOnline 208/240 & 120V 6kVA 5.4kW Double-Conversion UPS, 6U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial, Bypass Switch, Outlets
- 6000VA / 6kVA / 5400W on-line double-conversion 4U rack/tower UPS, Sine Wave
- Includes 4U UPS power module with maintenance bypass switch and 2U transformer module
- Extended runtime options, Interactive LCD interface, Economy-mode option, 0.9 power factor
- USB, RS232 & EPO ports; Slot for network management card options
- NEMA L6-30P 208/240V 60Hz input; NEMA L6-30R, L6-20R (208/240V), 5-15/20R and 5-15R (120V) outlets
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
SU6000RT4UTF

Have a Question?
Overview
Features
- Tripp Lite SU6000RT4UTF 6000VA / 6kVA / 5400 watt on-line, double-conversion UPS system in a 6U rack/tower compatible configuration (4U power module plus 2U low-voltage transformer; at 208V nominal, output is limited to 4992 watts)
- Full-time active power conditioning maintains clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Detachable back panel PDU contains input line cord connection, output receptacles and manual bypass switch to support hot-swappable whole UPS replacement with no interruption to connected equipment
- L6-30P input plug
- UPS supported outlets include two L6-30R, two L6-20R, 8 5-15/20R and 4 5-15R outlets
- Included rail kit supports 4U 19 inch rackmount installation in 4 post racks
- Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks (2 required for SU6000RT4UTF)
- Optional 2-9USTAND supports upright tower placement (1 required for SU6000RT4UTF)
- Maximum installed rack depth of only 21.8 in. / 55.3 cm
- Maintains full-time sine wave output within 2% of selected 208/240V and 120V nominal at 60Hz in double conversion mode
- Corrects brownouts to 156V at full load (100V at 50% load or less)
- Corrects overvoltages to 290V at full load (300V at 90% load or less)
- Double-conversion operation offers full-time AC to DC, then DC to AC conversion to maintain perfectly regulated sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- High efficiency ECONOMY MODE operation significantly reduces BTU heat output and operating energy costs
- Network-grade AC surge and noise suppression
- Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232, USB and optional network management card options
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- Front panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS functions with support for a variety of control options to support advanced UPS settings and configurations
- LED/LCD display panel rotates for viewing in rackmount or tower configurations
- Supports Emergency Power Off (EPO) via built-in interface
- Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
- BP192V12-3U external battery packs are field replaceable and hot swappable
- Intelligent battery management system with temperature-compensated charging extends battery life
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
Specifications
OVERVIEW
UPC Code | 037332157102 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 31.9A (200V), 30.6A (208V), 29A (220V), 27.7A (230V), 26.6A (240V) |
Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
Nominal Input Voltage Description | Factory configured to 208V |
UPS Input Connection Type | L6-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 6000 |
Output kVA Capacity (kVA) | 6.00 |
Output Watt Capacity (Watts) | 5400 |
Output kW Capacity (kW) | 5.40 |
Output Capacity Details | Output capacity de-rates to 4992 watts when used at 208V nominal; Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared |
Power Factor | .9 |
Crest Factor | 3:1 |
Nominal Voltage Details | This configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting) |
Frequency Compatibility | 60 Hz |
Frequency Compatibility Details | Output frequency regulation +/-0.05Hz (free running) |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output Receptacle Details | Output receptacles and input line cord are mounted on a detachable PDU backplate with bypass switch to enable hot-swappable power module replacement |
Output Circuit Breakers | High voltage 20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered; Low voltage 20A breakers protect 4 5-15/20R outlets each; Low voltage 15A breakers protect 2 5-15/20R outlets each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V; 208V; 240V |
Output Receptacles | (4) 5-15R; (8) 5-15/20R; (2) L6-20R; (2) L6-30R |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 2 min. (5400 watts) |
Half Load Runtime (min.) | 8.5 min. (2700 watts) |
Expandable Battery Runtime | Runtime is expandable with external battery packs |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP192V1037C-1PH; BP192V12-3U ; BP192V1407C-1PH; BP192V557C-1PH; BP192V787C-1PH ; BP192V5RT2U (limit 1) |
DC System Voltage (VDC) | 192 |
Battery Recharge Rate (Included Batteries) | 6 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC5-192 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Corrects overvoltages as high as 300V (<90% load) and 280V (full load) |
Undervoltage Correction | Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual) |
Switches | Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads. |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2595 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fans |
Included Mounting Accessory Description | Two sets of adjustable 4 post 19 inch rackmount installation rails included |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 21.8 |
Minimum Required Rack Depth with External Battery Pack (cm) | 74 |
Minimum Required Rack Depth with External Battery Pack (in.) | 29 |
Minimum Required Rack Depth without External Battery Pack (cm) | 65 |
Minimum Required Rack Depth without External Battery Pack (in.) | 25.7 |
Optional Mounting Accessory Notes | 2 post rackmount installation requires two 2POSTRMKITHD accessories; Tower installation requires one 2-9USTAND accessory |
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 526 |
Primary UPS Height (mm) | 174 |
Primary UPS Width (mm) | 445 |
Rack Height | 6U |
Shipping Dimensions (hwd / in.) | 22.20 x 23.60 x 29.10 |
Shipping Weight (lbs.) | 234.40 |
Stepdown Transformer Dimensions (hwd / in.) | 3.50 x 17.50 x 21.80 |
Stepdown Transformer Height (mm) | 89 |
Stepdown Transformer Width (mm) | 445 |
Stepdown Transformer Depth (mm) | 554 |
Stepdown Transformer Weight (lbs.) | 72.6 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 6.85 x 17.50 x 20.70 |
UPS Power Module Weight (kg) | 52.71 |
UPS Power Module Weight (lbs.) | 116.2 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1767 |
AC Economy Mode BTU / Hr. (Full Load) | 768 |
Battery Mode BTU / Hr. (Full Load) | 2279 |
AC Mode Efficiency Rating (100% Load) | 90% |
AC Economy Mode Efficiency Rating (100% Load) | 96% |
Operating Elevation (ft.) | Up to 6500 ft. |
Audible Noise | 60 dBA at front side 1 meter |
Operating Elevation (m) | 0-2000m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; TLNETCARD ; WEBCARDLX ; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Yes |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Transfer Time (Economy Mode) | 8ms. typical power failure response in optional economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | 156V (full load) / 100V (50% load or less, derates linearly) |
High Voltage Transfer to Battery Power (Setpoint) | 280V (full load) / 300V (90% load or less) |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances) |
Certification Details | IEC 61000-4-5 1995 B Surge Immunity |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the SU6000RT4UTF model support page.

Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP192V12-3U | External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U) |
![]() |
BP192V5RT2U | External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U) |
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC5-192 | 4U UPS Replacement 192VDC Battery Cartridge (1 set of 16) for select Tripp Lite SmartOnline UPS |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control |
![]() |
RELAYIOCARD | Programmable Relay I/O Card |
![]() |
RELAYIOMINI | 3 Relay I/O Mini-module |
![]() |
SNMPWEBCARD | SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems |
![]() |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems |
![]() |
WEBCARDLX | Web Management Accessory Card |
Services
Unpacking & Assembly
Part Number | Description |
---|---|
W02-BIN | Regular Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites |
W02-EIN | Non-Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites |
Commissioning Services
Part Number | Description |
---|---|
W02-BW0 | 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - excludes on-site warranty service |
W02-BW1-1BD | 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty |
W02-BW2-1BD | 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty |
W02-BW3-1BD | 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty |
W02-EW0 | 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) excludes on-site warranty service |
W02-EW1-1BD | 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty |
W02-EW2-1BD | 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty |
W02-EW3-1BD | 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty |
Preventive Maintenance
Part Number | Description |
---|---|
W02-PMB1 | Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, USA, Normal Business Hours |
W02-PME1 | Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, USA, Outside Business Hours |
W02D-PMB1 | Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, 2-Unit Minimum, USA, Normal Business Hours |
W02D-PME1 | Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, 2-Unit Minimum, USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1Q | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2Q | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3Q | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU6000RT4UTF SmartOnline UPS System
https://www.tripplite.com/video/su6000rt4utf-smartonline-ups-system/60572 - The Need for Hot-Swappable UPS Systems Demo
https://www.tripplite.com/video/the-need-for-hot-swappable-ups-systems-demo/45731
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.