SmartOnline 120V 208/240V 20kVA On-Line UPS – Double Conversion, 18kW, N+1, 14U, Network Card Option, TAA Compliant
- Zero transfer time between AC power and battery for uninterrupted operation
- PDU keeps essential equipment powered during hot-swap battery replacement or repair
- Delivers complete N+1 redundancy when used with loads up to 10kVA
- 2U transformer supports power protection of both low- and high-voltage components
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
SU20KRT-1TFTAA

Have a Question?
Features
Typical Applications
- Delivering perfectly regulated sine wave output to mission-critical equipment
- Protecting connected components from dangerous surges, spikes and line noise
- Keeping equipment operational through short power failures
- Allowing time to save data and safely shut down components in case of a prolonged blackout
Package Includes
- (2) SU10KRT3UPMTAA hot-swappable UPS power modules
- SUPDMB20KTAA parallel PDU w/maintenance bypass switch
- (2) BP240V10RT3UTAA external battery packs
- SU6000XFMR2UTAA 208/240V to 120V transformer
- USB cable
- DB9 cable
- EPO cable
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332230959 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 108A (208V), 93.6A (240V) |
Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
UPS Input Connection Type | Hardwire |
UPS Input Connection Description | 3 wire single phase input (L1, L2, G) |
Recommended Electrical Service | 125A @ 208V, or 240V (L1, L2, G) |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 20000 |
Output kVA Capacity (kVA) | 20 |
Output Watt Capacity (Watts) | 18000 |
Output kW Capacity (kW) | 18 |
Output Capacity Details | Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | This configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting) |
Frequency Compatibility | 60 Hz |
Frequency Compatibility Details | Output frequency regulation +/- 0.05Hz (free running) |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output Receptacle Details | Total 120V output is limited to 4992 watts for 208V input and 5760 watts for 240V input. Additional 120V capacity is available by adding a second SU6000XFMR2U step-down transformer. |
Output Circuit Breakers | POWER MODULE: Two built-in 30A breakers protect one L6-30R outlet each, Eight built-in 20A breakers protect one C19 outlet each; TRANSFORMER MODULE: Two 15A breakers protect 2 5-15R outlets each, Two 20A breakers protect 4 5-15/20R outlets each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V; 208V; 240V |
Output Receptacles | (4) 5-15R; (8) 5-15/20R; (2) L6-30R; (8) C19 |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 4.3 minutes (18,000 watts) |
Half Load Runtime (min.) | 12.5 minutes (9000 watts) |
Expandable Battery Runtime | Runtime is expandable with external battery packs |
Expandable Runtime | Yes |
Expandable Runtime Description | For best results, add external batteries in multiples of two so that both included 10kVA power modules have an equal number and type of connected battery packs |
External Battery Pack Compatibility | BP240V10RT3UTAA ; BP240V787C-1PH |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% (typical, full load discharge) |
Battery Replacement Description | Hot-swappable, user replaceable external battery packs |
VOLTAGE REGULATION
Voltage Regulation Description | 2% output voltage regulation in standard online, double-conversion mode |
Overvoltage Correction | Corrects overvoltages up to 300V |
Undervoltage Correction | Corrects undervoltages as low as 100V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2565 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fans |
Included Battery Pack Dimensions (hwd / in.) | 5.25 x 17.50 x 25.00 |
Included Battery Pack Weight (lbs.) | 159 |
Included Mounting Accessory Description | 5 sets of adjustable 4 post rack rails included (one for each included 2U/3U module) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 33 |
Minimum Required Rack Depth (inches) | 38 |
Optional Mounting Accessory Notes | Qty 5 2POSTRMKITHD required; Qty 2 2-9USTAND required |
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 656 |
Primary UPS Height (mm) | 131 |
Primary UPS Width (mm) | 445 |
Rack Height | 14U |
Shipping Dimensions (hwd / in.) | 31.50 x 40.00 x 51.00 |
Shipping Weight (lbs.) | 657.00 |
Stepdown Transformer Dimensions (hwd / in.) | 3.50 x 17.50 x 21.80 |
Stepdown Transformer Height (mm) | 89 |
Stepdown Transformer Width (mm) | 445 |
Stepdown Transformer Depth (mm) | 554 |
Stepdown Transformer Weight (lbs.) | 73 |
Unit Dimension Details | Includes 2 SU10KRT3UPMTAA UPS/Power modules, 2 BP240V10RT3UTAA Battery packs, 1 SU6000XFMR2UTAA transformers and SUPDMB20KTAA parallel bypass PDU; Listed weights and dimensions for UPS/Power module, battery pack and transformer each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.50 x 25.82 |
UPS Power Module Weight (kg) | 19.96 |
UPS Power Module Weight (lbs.) | 44 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 6830 |
Battery Mode BTU / Hr. (Full Load) | 9185 |
AC Mode Efficiency Rating (100% Load) | 90% |
Operating Elevation (ft.) | 0-3000m (0 to 10,000 ft.) |
Audible Noise | 60 dBA at front side 1 meter |
Operating Elevation (m) | 0-3000 m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; TLNETCARD ; WEBCARDLX ; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 100V |
High Voltage Transfer to Battery Power (Setpoint) | 300V |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; N+1 Redundant up to 50% capacity; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time |
Green Energy-Saving Features | Support for daily startup and shutoff |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant; Tested to CSA (Canada); Tested to UL1778 (USA) |
Certification Details | IEC 61000-4-5 1995 B Surge Immunity |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |

Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP240V10RT3U | External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U) |
![]() |
BP240V10RT3UTAA | 240V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower, TAA |
![]() |
BP240V787C-1PH | External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH) |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUMH20HV | 3.2-3.8kW Single-Phase Metered PDU, 200-240V (8 C13 & 2 C19), C20 / L6-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA |
![]() |
PDUMH30HV | 5.8kW Single-Phase Metered PDU, 208/240V Outlets (16 C13 & 2 C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA |
![]() |
PDUMH30HV19NET | 5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (8 C13 & 6 C19), L6-30P input, 15 ft. (4.57 m) Cord, 2U Rack-Mount, TAA |
![]() |
PDUMH30HVNET | 5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (16 C13), L6-30P Input, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA |
![]() |
PDUMNH30HV | 5/5.8kW Single-Phase Monitored PDU with LX Platform Interface, 208/240V Outlets (12-C13 and 4-C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA |
![]() |
PDUMNV30HV2LX | 5/5.8kW Single-Phase Monitored PDU, LX Interface, 208/240V Outlets (36 C13/6 C19), L6-30P, 10 ft. (3.05 m) Cord, 0U 1.8m/70 in. Height, TAA |
![]() |
PDUMV20HV | 3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10 ft. (3.05 m) Cord, 0U Vertical |
![]() |
PDUMV30HV2 | 5.8kW Single-Phase Metered PDU, 208/240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in. |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control |
![]() |
RELAYIOCARD | Programmable Relay I/O Card |
![]() |
RELAYIOMINI | 3 Relay I/O Mini-module |
![]() |
SNMPWEBCARD | SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems |
![]() |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems |
![]() |
WEBCARDLX | Web Management Accessory Card |
Services
Unpacking & Assembly
Part Number | Description |
---|---|
W07-BIN | Regular Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites |
W07-EIN | Non-Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites |
Commissioning Services
Part Number | Description |
---|---|
W07-BW0 | 208V UPS Start-Up Service (12-20KRT), Regular Hours, 350 mi. range - excludes on-site warranty service |
W07-BW1-1BD | 208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty |
W07-BW2-1BD | 208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty |
W07-BW3-1BD | 208V UPS Start-Up Service (10-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty |
W07-EW0 | 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - excludes on-site warranty service |
W07-EW1-1BD | 208V UPS Start-Up Service (12-20KRT), Weekend/Evening, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty |
W07-EW2-1BD | 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty |
W07-EW3-1BD | 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty |
Extended Warranty
Part Number | Description |
---|---|
WEXT1V | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2V | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3V | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
- SU20KRT-1TFTAA runtime chart
- Installation Guide for Select Rackmount UPS
- Owner's Manual Addendum for SU6000XFMR2U (English)
- Owner's Manual for SU6000XFMR2U SmartOnline 6kVA Transformer
- Owner's Manual for 8 and 10kVA Parallel PDUs (Multi-language)
- Owner's Manual for BP Battery (Multi-language)
- Owner's Manual for SmartOnline 8kVA-10kVA UPS (Multi-language)
- Owner's Manual Addendum for External Battery Packs (Multi-Language)
Design Resources
Declarations of Conformity
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.